Microprocessor-controlled devices provide a wide range of frequency translation combinations across this operating range. For ease of use, pin-controlled devices are preconfigured to support popular SONET/SDH, Ethernet, Fibre Channel and HDTV frequencies. The low-jitter clock multipliers are based on Silicon Labs' third-generation DSPLL® technology, which provides any frequency synthesis and 0.6 ps rms jitter performance in a highly-integrated PLL solution that eliminates the need for external VCXO and loop filter components.
The DSPLL loop bandwidth is digitally-programmable from 30 kHz to 1.3 MHz. Programmable clock IC devices are offered in two package options: a 6 x 6 mm 36-pin QFN for devices with two clock outputs and a 14 x 14 mm 100-pin TQFP for products with five clock outputs. Silicon Labs low-jitter clock multipliers are ideal for providing clock multiplication and clock distribution in high-performance timing applications.