VCXOs, Crystal Oscillator Devices

Bookmark and Share
Si599 Voltage-Controlled Crystal Oscillator (VCXO)

The Si515, Si516, Si550, Si552, Si554, Si571, Si595, Si597 and Si599 family of voltage-controlled oscillators (VCXOs) offers the industry’s shortest lead times, highest reliability and unmatched performance, making them ideal for applications such as networking equipment, base stations, test and measurement equipment, storage area networks and broadcast video systems. Leveraging patented DSPLL® technology, the Si516, Si552, Si554 and Si597 are multi-rate voltage-controlled crystal oscillators supporting any combination of two or four frequencies, while the Si571 and Si599 are Any-Frequency I²C voltage-controlled programmable oscillators with a tuning resolution better than 80 parts per trillion.

White Paper: Minimize System-Level Noise and Interference

Download the Clock and Oscillator Selector Guide

Learn lab techniques to aid in minimizing noise and interference with PSRR

 

Features

  • Wide range of operation: 100 kHz to 1.4 GHz
  • High frequency stability
  • Superior initial accuracy
  • Best-in-class control voltage linearity
  • Dual, quad and any-rate frequency configurations
  • Operates with 3.3 V, 2.5 V or 1.8 V supplies
  • Available LVPECL, LVDS, CML, HCSL or LVCMOS outputs
  • Industry-standard, RoHS-compliant 5 mm x 7 mm and 3.2 mm x 5 mm package and pinouts
  • Output enable active high/active low polarity versions available
 

Applications

  • SONET/SDH
  • xDSL
  • 10 GbE LAN/WAN
  • Broadcast Video
  • Wireless communication
  • Test and measurement equipment
  • Industrial electronics
  • FPGA/ASIC/data converter reference clocking
  • Optical modules

Technologies

  • Learn more: patented DSPLL technology
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (9)

Document NameDescriptionVersionLast Updated
Si515.pdf
Si515 Data Sheet0.93/9/2011
Si516.pdf
Si516 Data Sheet0.93/9/2011
Si550.pdf
Si550 Data Sheet1.01/6/2012
Si552.pdf
Si552 Data Sheet1.01/6/2012
Si554.pdf
Si554 Data Sheet1.0
si570.pdf
Si570/Si571 Data Sheet1.36/9/2011
Si595.pdf
Si595 Data Sheet1.011/4/2011
Si597.pdf
Si597 Data Sheet1.012/15/2011
si598-99.pdf
Si598-99 Data Sheet1.011/10/2011

User Guides (4)

Document NameDescriptionVersionLast Updated
si57xevb.pdf
Si57x-EVB User Guide0.25/19/2010
si5xx5x7evb.pdf
si5xx5x7-EVB User Guide0.38/3/2009
Si5xx-EVB.pdf
Si5xx-EVB Users Guide0.13/4/2011
Si5xx-PROG-EVB.pdf
Si5xx-PROG-EVB User's Guide0.24/19/2011

Application Notes (11)

Document NameDescriptionVersionLast Updated
AN255.pdf
AN255: Replacing 622 MHz VCSO Devices with the Si55x VCXO0.22/23/2009
AN256.pdf
AN256: Integrated Phase Noise0.412/9/2011
AN266.pdf
AN266: VCXO Tuning Slope (Kv), Stability, and Absolute Pull Range (APR)0.210/24/2010
AN270.pdf
AN270: Using the Si554 Quad-Frequency VCXO with SDTV and HDTV Serial Communication0.1
AN279.pdf
AN279: Estimating Period Jitter from Phase Noise0.1
AN291.pdf
AN291: Output Buffer Options for Si5xx XO/VCXO Devices0.38/25/2009
AN334.pdf
AN334: Si57x/598/599 ANSI C Reference Design with Optional Non-Volatile Output Frequency0.45/19/2010
AN377.pdf
AN377: Timing and Synchronization in Broadcast Video0.19/9/2009
AN491.pdf
AN491: Power Supply Rejection for Low Jitter Clocks0.14/2/2010
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
AN587.pdf
AN587: Termination Options for Any-Frequency Si51x XOs, VCXOs0.26/29/2011

White Papers (2)

Document NameDescriptionVersionLast Updated
Enhancing-Power-Supply-Rejection_WP.pdf
Enhancing Power Supply Rejection Ratio for Low-Jitter Clocks0.13/11/2011
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (5)

Document NameDescriptionVersionLast Updated
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices2.12/8/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.012/20/2011
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (6)

Document NameDescriptionVersionLast Updated
1106091 Si57x Datasheet version 1.3 std.pdf
1106091 Si57x Datasheet version 1.3 std
1101271.pdf
Si520, 53x, 55x, 57x, Crystal Mount Adhesive Change and Die Bond Adhesive Capacity Expansion Std
0912242-Si53x_55x_57x_ XO_VCXO_ Assy_Site_Expansion.pdf
Si53x/55x/57x XO/VCXOs Second Source Assembly Site
1005192.pdf
Si570, 71 Datasheet rev 1.2 Std
1103111.pdf
Si59x Crystal Blank Mount Adhesive Change Std
1002102-Si5XX_Packing_Shipping_Improvements_Std.pdf
Si5XX Packing Shipping Improvements Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (5)

Document NameDescriptionVersionUpdated
AN334 Software.zip
AN334 Si57x I2C XO/VCXO ANSI C Reference Design
Programmable Oscillator Software Comparison.pdf
Programmable Oscillator Software Comparison6/27/2011
release_notes_prog_osc.txt
6/27/2011
ProgOscillatorSwInstall.zip
Si514/70/71/98/99 Programmable Oscillator Software3.0.16/22/2011
ProgOscillatorSwInstall2.0.zip
Si570/71/98/99 Programmable Oscillator Software2.05/17/2010

Models (10)

Document NameDescriptionVersionUpdated
si515_se_cmos.ibs
Si515 CMOS IBIS Model3.28/25/2011
si515_diff.ibs
Si515 Differential IBIS Model3.28/25/2011
si516_se_cmos.ibs
Si516 CMOS IBIS Model3.28/25/2011
si516_diff.ibs
Si516 IBIS Model3.28/25/2011
si550_3v3_cmos.ibs
Si550 IBIS Model 3v3 CMOS1.0
si550_3v3_lvds.ibs
Si550 IBIS Model_lvds1.0
si550_3v3_lvpecl.ibs
Si550 IBIS Model_lvpecl1.0
si571_3v3_lvds.ibs
Si571 IBIS Model_lvds1.0
si571_2v5_lvpecl.ibs
Si571 IBIS Model_lvpecl1.0
si571_3v3_lvpecl.ibs
Si571 IBIS Model_lvpecl1.0

Training (1)

Document NameDescriptionVersionUpdated
Si530-Si550WhitePaper.pdf
Si530-Si550 White Paper
Bookmark and Share

Product Matrix


Part Number Available DocumentsControlPackageControl Voltage LinearityPhase Jitter (RMS)Output Format(s)Supply VoltageTemperature RangeFrequencyOscillator TypeFrequency RangeStability (+/- ppm)VCXO APR (+/- ppm)IDD (typ)OE (active high)
Si515Data Sheet
Pin5x7 mm, 3.2x5 mm1%0.9 psLVPECL, LVDS, HCSL, CMOS, dual CMOS2.5 V, 3.3 V-40 to 85 °CSingleVCXO0.1 MHz - 250 MHz20100
Si516Data Sheet
Pin5x7 mm, 3.2x5 mm1%0.9 psLVPECL, LVDS, HCSL, CMOS, dual CMOS2.5 V, 3.3 V-40 to 85 °CDualVCXO0.1 MHz to 250 MHz20100
Si550Data Sheet
Pin5x7 mm1%0.5 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CSingleVCXO10 MHz to 1.4 GHz20, 50, 10012 to 375
Si552Data Sheet
Pin5x7 mm1%0.5 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CDualVCXO10 MHz - 1.4 GHz20, 50, 10012 to 375
Si554Data Sheet
Pin5x7 mm1%0.5 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CQuadVCXO10 MHz - 1.4 GHz20, 50, 10012 to 375
Si571Data Sheet
I2C5x7 mm1%0.5 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CAnyVCXO10 MHz - 1.4 GHz20, 50, 10012 to 375
Si595Data Sheet
Pin5x7 mm1%0.7 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CSingleVCXO10 MHz - 525 MHz20, 5015 to 370
Si597Data Sheet
Pin5x7 mm1%0.7 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CQuadVCXO10 MHz to 810 MHz20, 5015 to 370
Si599Data Sheet
I2C5x7 mm1%0.7 psLVPECL, LVDS, CML, CMOS1.8 V, 2.5 V, 3.3 V-40 to 85 °CAnyVCXO10 MHz- 525 MHz20, 5015 to 370

Bookmark and Share

XO/VCXO Part Number Selector

Silicon Labs provides a web-based utility to simplify configuration. The utility validates and generates part numbers for single, dual, quad and any-rate frequency devices. Simply run the web utility to automatically submit your part number request for qualification by Silicon Labs.

Buy Now

Run the XO/VCXO part number selector to order samples or production quantities of any Si5xx XO/VCXO. Samples ship in two weeks and production orders typically ship in four weeks. Click here to run the web-based XO/VCXO Part Number Selector.

Unmatched Performance

The Si5xx products support frequency ranges from 100 kHz to 1.4 GHz, provide ultra-low jitter performance (<0.3 ps rms typical OC-192) and offer new features previously unavailable in high-frequency oscillators based on SAW resonators or inverted mesa crystals. These features include dual, quad and any frequency operation as well as selectable voltage gain (kV) for VCXO devices.

Highest Reliability

Utilizing Silicon Labs’ DSPLL technology, the Si5xx products offer total frequency stability over time and temperature that is more than five times better than competing SAW devices. Compared to inverted mesa crystal oscillators, Silicon Labs offers a solution that is more mechanically robust while providing five times better aging stability.

Industry’s Shortest Lead Times

Silicon Labs changes the manufacturing model enabling the shortest and most predictable lead times for high-frequency, low-jitter oscillators. By moving the frequency control and tuning into a mixed-signal IC, complex manufacturing steps are either eliminated or simplified.

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

    

Find Products Fast!

VCXOs, Crystal Oscillator Devices