​C8051F52xA/53xA Automotive & Industrial MCUs

Bookmark and Share
C8051F52xA/53xA Automotive Microcontroller

​The C8051F52xA/53xA automotive and industrial MCUs are the smallest sized automotive-grade MCUs on the market with a high level of integration (12-bit ADC and 0.5% precision oscillator) in a tiny 3 mm x 3 mm or 4 mm x 4 mm package.

With on-chip Voltage Regulator, Power-On Reset, VDD monitor, Watchdog Timer and clock oscillator, the Automotive Microcontrollers, including the C8051F54x devices, are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings. More...

Features

  • 25 MIPS 8051 CPU
  • 8 kB Flash memory
  • 256 B RAM
  • 24.5 MHz on-board oscillator (±0.5%)
  • 12-bit, 200 ksps ADC, ±1LSB INL
  • Up to 16 analog and digital I/O lines
  • 1.8 to 5.25 V input supply
  • –40 to 125 ºC operating range
  • On-chip comparator and temperature sensor
  • Packages:
    • 10-pin DFN
    • 20-pin QFN20
    • 20-pin TSSOP
 

Applications

  • Point of control and body electronics
  • Fluid level monitoring
  • Seat position and adjustment
  • Window lift
  • Parking assistance
  • Climate control
  • Motor Control
  • Sensor Interface

Technologies

  • Dedicated LIN hardware (both master and slave; V 1.2 and V 2.1 compatible)
  • Ultra-precision oscillator (±0.5%)
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
C8051F52x-F53x.pdf
C8051F52xA-53xA Data Sheet1.34/7/2011

Data Short (12)

Document NameDescriptionVersionLast Updated
C8051F520A_short.pdf
C8051F520A Data Short11.20.200812/8/2008
C8051F521A_short.pdf
C8051F521A Data Short11.20.200811/20/2008
C8051F523A_short.pdf
C8051F523A Data Short11.20.200811/20/2008
C8051F524A_short.pdf
C8051F524A Data Short11.20.200811/20/2008
C8051F526A_short.pdf
C8051F526A Data Short11.20.200811/20/2008
C8051F527A_short.pdf
C8051F527A Data Short11.20.200811/20/2008
C8051F530A_short.pdf
C8051F530A Data Short11.20.200811/20/2008
C8051F531A_short.pdf
C8051F531A Data Short11.20.200811/20/2008
C8051F533A_short.pdf
C8051F533A Data Short11.20.200811/20/2008
C8051F534A_short.pdf
C8051F534A Data Short11.20.200811/20/2008
C8051F536A_short.pdf
C8051F536A Data Short11.20.200811/20/2008
C8051F537A_short.pdf
C8051F537A Data Short11.20.200811/20/2008

Errata (1)

Document NameDescriptionVersionLast Updated
C8051F52xA-F53xAERBErrata.pdf
C8051F52xA-F53xA Rev A/B/C Errata07.11.118/19/2011

User Guides (7)

Document NameDescriptionVersionLast Updated
C8051F530A-DK.pdf
C8051F530A-DK User Guide0.3
Serial_Debug_Adapter_UG.pdf
RS232 Serial Adapter (EC2) User Guide0.1
ToolStick_C8051F530ADC_UG.pdf
ToolStick C8051F530A Daughter Card User Guide0.1
ToolStick_Debug_Adapter_UG.pdf
ToolStick Debug Adapter User Guide0.1
ToolStick_LINDC_UG.pdf
ToolStick LIN Daughter Card User Guide0.2
ToolStick_Programming_Adapter_UG.pdf
Toolstick Programming Adapter User Guide0.39/15/2008
USB_Debug_Adapter_UG.pdf
USB Debug Adapter User Guide0.1

Application Notes (24)

Document NameDescriptionVersionLast Updated
an101.pdf
AN101: Configuring the Port I/O Crossbar Decoder2.1
an103.pdf
AN103: Using the On-Chip Temperature Sensor1.2
an104.pdf
AN104: Integrating Keil 8051 Tools into the IDE2.91/5/2011
an107.pdf
AN107: Implementing 16-bit PWM Using the PCA1.1
an111.pdf
AN111: Using the C8051Fxxx in 5 Volt Systems1.27/1/2008
an117.pdf
AN117: Using the C8051Fxxx On-Chip Interface Utilities DLL3.27/29/2008
an119.pdf
AN119: Calculating Settling Time for Switched Capacitor ADCs1.1
an124.pdf
AN124: Pin Sharing Techniques for the C2 Interface1.1
an125.pdf
AN125: Integrating Raisonance 8051 Tools into the IDE1.3
an126.pdf
AN126: Integrating Tasking 8051 Tools into the Silicon Labs IDE2.4
an127.pdf
AN127: FLASH Programming via the C2 Interface1.1
an136.pdf
AN136: Production Programming Options for MCU Devices1.28/14/2008
an140.pdf
AN140: Integrating HI-TECH 8051 Tools into the IDE1.3
an198.pdf
AN198: Integrating SDCC 8051 Tools into the Silicon Labs IDE0.2
an201.pdf
AN201: Writing to Flash from Firmware0.4
AN203.pdf
AN203: C8051Fxxx Printed Circuit Board Design Notes0.1
an236.pdf
AN236: Integrating IAR 8051 Tools into the Silicon Laboratories IDE0.3
an333.pdf
AN333: ToolStick Virtual Tools User's Guide0.1
an354.pdf
AN354: AB0 Prototyping Board User's GuideRev 0.111/7/2008
AN365.pdf
AN365: Temperature-Compensated Oscillator Example0.111/4/2009
AN397.pdf
AN397: Porting Considerations for Automotive MCUs0.110/16/2008
AN520.pdf
AN520: CMOS Advanced Galvanic Isolators for Medical Electronics0.16/17/2010
AN533.pdf
AN533: Modular Bootloader Framework for Silicon Labs C8051Fxxx Microcontrollers0.112/3/2010
AN568.pdf
AN568: EEPROM Emulations for Flash Microcontrollers0.11/5/2011

White Papers (2)

Document NameDescriptionVersionLast Updated
8-BitAutomotiveMCU_WP.pdf
8-Bit Mixed-Signal Microcontrollers Reduce Cost and Complexity in Automotive Designs0.11/21/2011
CIP-51.pdf
CIP-51 Performance for Standard Library Math Routines2.1

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
C2spec.pdf
C2 Specification1.1
MCU_QS_Guide_USB.pdf
MCU Quick-Start Guide Featuring the USB Debug Adapter0.5

PCN (5)

Document NameDescriptionVersionLast Updated
1106221 F52x-F53x EOL and LTB std.pdf
1106221 F52x-F53x EOL and LTB std
1101241.pdf
C8051F5xx Series Errata Release Std
1104121-C8051F5xx_Datasheet_Update_Std.pdf
C8051F5xx_Datasheet Update Std
1003232-C8051F5xx-Ix_Datasheet_Updates_Std.pdf
C8051F5xx–Ix Datasheet Updates
1011021.pdf
MCU Fab(TSMC) & Assy(ASECL)Site Expansion Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (35)

Document NameDescriptionVersionUpdated
an106sw.zip
Interfacing an External SRAM to the C8051Fxxx
an110sw.zip
16-bit PWM using an on-chip timer
an324sw.zip
Advanced encryption standard
an534sw.zip
CAN BOOTLOADER
CAN_OBD_DC_Setup.zip
CAN OBD Reader Reference Design Kit
CapTouchSenseDC_Senso_Web.zip
CapTouchSense game
ConfigAndConfig2Install.exe
Configuration Wizard 2 Installer4.0112/7/2011
an102sw.zip
Configuring the internal and external oscillators
an101sw.zip
Configuring the Port I/O Crossbar Decoder
AN568SW.zip
EEPROM emulation for flash microcontrollers
an127sw.zip
Flash programming via the C2 interface
UtilDLL.exe
FLASHUtil Installer4.0012/7/2011
Hex2Svf_Installer.exe
Hex to Svf conversion utility software
mcu_ide.exe
IDE Installer4.4012/7/2011
an107sw.zip
Implementing 16-bit PWM using the PCA
an108sw.zip
Implementing a real-time clock
an118sw.zip
Improving ADC resolution by oversampling and averaging
an140sw.zip
Integrating Hi-Tech 8051 tools into the Silicon Labs IDE
an236sw.zip
Integrating IAR 8051 tools into the Silicon Labs IDE
AN198SW.zip
Integrating SDCC 8051 tools into the Silicon Labs IDE
AN126_sw.zip
Integrating Tasking 8051 tools into the Silicon Labs IDE
IR_Performance_Analysis_Tool.zip
IR Performance Analysis Tool
KeilV8Tools_Installer.zip
Keil Eval Tools Installer
an533sw.zip
Modular bootloader framework for Silicon Labs MCUs
an358sw.zip
Optimizing Low Power Operation of the 'F9xx
MCUProductionProgrammer.zip
Production Programmer2.7012/7/2011
an115sw.zip
Software UART examples
ToolStick_Setup.exe
ToolStick Development Tools
TouchPanel_RD.zip
TouchPanel Reference Design
USB_Reset_Utility.zip
USB Debug Adapter Reset Utility
an103sw.zip
Using the on-chip temperature sensor
SiC8051F_uVision.exe
uVision Driver3.6012/7/2011
VCP_WinCE60.zip
VCP Driver for WinCE60
VCP_WinCE50.zip
VCP Drivers for WinCE50
AN201SW.zip
Writing to flash from firmware

Schematics/Layout (20)

Document NameDescriptionVersionUpdated
ULADI_SiliconLabs_Reader.exe
ADI Ultra-Librarian Reader for CAD/CAE Schematic Footprints and Symbols .bxl Files
C8051F520.bxl
C8051F520 CAD/CAE Schematic Footprints and Symbols1.0
C8051F521-IM.bxl
C8051F521-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F523-IM.bxl
C8051F523-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F524-IM.bxl
C8051F524-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F526-IM.bxl
C8051F526-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F527-IM.bxl
C8051F527-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F530.bxl
C8051F530 CAD/CAE Schematic Footprints and Symbols1.0
C8051F530A.bxl
C8051F530A CAD/CAE Schematic Footprints and Symbols1.0
C8051F531-IM.bxl
C8051F531-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F531-IT.bxl
C8051F531-IT CAD/CAE Schematic Footprints and Symbols1.0
C8051F533-IM.bxl
C8051F533-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F533-IT.bxl
C8051F533-IT CAD/CAE Schematic Footprints and Symbols1.0
C8051F534-IM.bxl
C8051F534-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F534-IT.bxl
C8051F534-IT CAD/CAE Schematic Footprints and Symbols1.0
C8051F536-IM.bxl
C8051F536-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F536-IT.bxl
C8051F536-IT CAD/CAE Schematic Footprints and Symbols1.0
C8051F537-IM.bxl
C8051F537-IM CAD/CAE Schematic Footprints and Symbols1.0
C8051F537-IT.bxl
C8051F537-IT CAD/CAE Schematic Footprints and Symbols1.0
toolstickdctemplate.zip
ToolStick Daughter Card Template

Training (2)

Document NameDescriptionVersionUpdated
8051_Instruction_Set.pdf
8051 Instruction Set
Simplifying Microcontroller Development through Compiler Flexibility.pdf
Simplifying Microcontroller Development through Compiler Flexibility
Bookmark and Share

Product Matrix


Part Number Available DocumentsMIPS (peak)FlashRAMDig I/O PinsTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparatorsOtherPackageAlternativeDev KitCommunications
C8051F520A-AMData Sheet
Data Short
258 kB256633±0.5%12-bit, 6-ch., 200ksps--YesYes1 -40 to 125ºC3x3, 10-pin DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F520A-IMSample
Buy
Data Sheet
Data Short
258 kB256633±0.5%12-bit, 6-ch., 200 ksps--YesYes1-40 to 125ºC10-pin, 3x3, DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F521A-AMData Sheet
Data Short
258 kB256633±0.5%12-bit, 6-ch., 200 ksps--YesYes1 -40 to 125ºC3x3, 10-pin DFNC8051F530ADK
SPI, UART
C8051F521A-IMSample
Buy
Data Sheet
Data Short
258 kB256633±0.5%12-bit, 6ch., 200 kspsYesYes1-40 to 125ºC10-pin, 3x3, DFNC8051F530ADK
SPI, UART
C8051F523A-AMData Sheet
Data Short
254 kB256633±0.5%12-bit, 6ch., 200ksps--YesYes1 -40 to 125ºC3x3, 10-pin DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F523A-IMSample
Buy
Data Sheet
Data Short
254 kB256633±0.5%12-bit, 6-ch., 200 kspsYesYes1-40 to 125ºC3x3, 10-pin DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F524A-AMData Sheet
Data Short
254 kB256633±0.5%12-bit, 6-ch., 200 ksps--YesYes1-40 to 125ºC3x3, 10-pin DFNC8051F530ADK
SPI, UART
C8051F524A-IMSample
Buy
Data Sheet
Data Short
254 kB256633±0.5%12-bit, 6-ch., 200 kspsYesYes1-40 to 125ºC3x3, 10-pin DFNC8051F530ADK
SPI, UART
C8051F526A-AMData Sheet
Data Short
252 kB256633±0.5%12-bit, 6-ch., 200 ksps--YesYes1 -40 to 125ºC3x3, 10-pin DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F526A-IMSample
Buy
Data Sheet
Data Short
252 kB256633±0.5%12-bit, 6-ch., 200 kspsYesYes1-40 to 125ºC3x3, 10-pin DFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F527A-AMData Sheet
Data Short
252 kB256633±0.5%12-bit, 6-ch., 200 ksps--YesYes1-40 to 125ºC3x3, 10-pin DFNC8051F530ADK
SPI, UART
C8051F527A-IMSample
Buy
Data Sheet
Data Short
252 kB256633±0.5%12-bit, 6ch., 200 kspsYesYes1-40 to 125ºC10-pin, 3x3, DFNC8051F530ADK
SPI, UART
C8051F530A-AMData Sheet
Data Short
258 kB2561633±0.5%12-bit, 16ch., 200ksps--YesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F530A-ATData Sheet
Data Short
258 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F530A-IMSample
Buy
Data Sheet
Data Short
258 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F530A-ITSample
Buy
Data Sheet
Data Short
258 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F531A-AMData Sheet
Data Short
268 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F531A-ATData Sheet
Data Short
258 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART
C8051F531A-IMSample
Buy
Data Sheet
Data Short
258 kB2561633±0.5%12-bit, 16ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F531A-ITSample
Buy
Data Sheet
Data Short
258 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART
C8051F533A-AMData Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F533A-ATData Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F533A-IMSample
Buy
Data Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F533A-ITSample
Buy
Data Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F534A-AMData Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F534A-ATData Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART
C8051F534A-IMSample
Buy
Data Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F534A-ITSample
Buy
Data Sheet
Data Short
254 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART
C8051F536A-AMData Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F536A-ATData Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F536A-IMSample
Buy
Data Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
LIN 2.1, SPI, UART
C8051F536A-ITSample
Buy
Data Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
LIN 2.1, SPI, UART
C8051F537A-AMData Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F537A-ATData Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 ksps--YesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART
C8051F537A-IMSample
Buy
Data Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC4x4, 20-pin QFNC8051F530ADK
SPI, UART
C8051F537A-ITSample
Buy
Data Sheet
Data Short
252 kB2561633±0.5%12-bit, 16-ch., 200 kspsYesYes1-40 to 125ºC6x6, 20-pin TSSOPC8051F530ADK
SPI, UART

Bookmark and Share

Automotive and Industrial MCUs

All Automotive microcontroller devices are designed to operate across the full automotive temperature (–40 to 125 ºC) and voltage (1.8 to 5.25 V) range. The C8051F5xxA Industrial and Automotive microcontroller family is the first to combine a ±0.5% integrated precision internal oscillator with 8 kB Flash, 25 MIPS, 12-bit ADC, dedicated LIN 2.1 controller, 16-bit timers/PWM, SPI, UART and six I/O lines in a small 3 mm x 3 mm, 10-pin DFN package. The C8051F53xA (-A and -I) family has the same feature set, but adds ten additional I/O lines and is offered in 20-pin QFN and TSSOP packages. Both families integrate additional analog features such as a programmable comparator, voltage regulator and on-chip temperature sensor to further reduce design complexity. This highly integrated architecture enables automotive electronics designers to simplify the design process and reduce system cost. All package options are lead-free, RoHS compliant and are qualified to AEC-Q100.

Highest Functional Density

These mixed-signal MCUs combine a high-speed 8051 CPU, Flash memory, best-in-class analog peripherals and digital signal processing in ultra-small packages, enabling full operational specification across the entire automotive voltage and temperature range with no design trade-offs. These Automotive microcontrollers offer the highest functional density of any available 8-bit automotive MCU.
 

Dedicated LIN 2.1 Controller

The LIN hardware implementation offers advantages over competing UART or software implementations. The dedicated message buffer and hardware generated flow control timing results in higher overall system bandwidth. The standard register-based control interface simplifies communication software development and minimizes code size.

Ultra-Precision Oscillator (±0.5%)

With ±0.5% tolerance across temperature (–40 to 125 ºC) and voltage (1.8 to 5.25 V), these Automotive MCUs offer a fully integrated LIN 2.1 master-mode implementation without any external timing components. The ultra-precision internal oscillator is configured to maximum instruction clock (25 MHz), resulting in no compromise between using an internal oscillator and achieving maximum CPU bandwidth.

Comprehensive Development Tools

The easiest way to begin development with the C8051F5xxA Automotive microcontroller family is with the fully functional “out-of-the-box” C8051F530ADK development kit, which includes all hardware and software required to begin application development. Additionally, the USB ToolStick platform is a fully contained evaluation and development system that includes a C8051F530A daughter card that enables the user to prototype a design and connect it directly into an existing LIN bus.

Bookmark and Share

 

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Wireless Sensor Node Reference Design Overview
Wireless Sensor Node Reference Design Overview

Designing for Ultra Low-Power Operation
Designing for Ultra Low-Power Operation

Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Featured Utilities

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator

MCU Parametric Search

Find microcontroller parts fast by specifying the specs and features you need.
» MCU Parametric Search

Cross-Reference Search Utility

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet by clicking on the data sheet link, and export the results to Excel
» Cross-Reference Search Utility


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Selecting the Right Battery for Your Embedded System

As batteries become more sophisticated in design and function, you must weigh a set of sometimes-conflicting requirements when determining the optimal battery type for your embedded system, including energy capacity, terminal voltage, physical dimensions, self-discharge rate, power-delivery requirements, etc.
» Selecting the Right Battery for Your Embedded System

USB Design Considerations

Choosing the right USB communications option depends on several factors, and each solution has different requirements and degrees of flexibility for both the developer and end-user. Download this white paper to determine the easiest, most cost-effective way to add USB communications to new designs or a legacy system.
» USB Design Considerations


Featured Presentations and Tutorials

8051 Instruction Set

This course takes a look at the 8051 microcontroller architecture and the associated instruction set. Included is a comprehensive look at the addressing modes and instruction operation.
» 8051 Instruction Set

C8051 Interrupt Architecture

This module provides a basic understanding of interrupts and their operation. It illustrates how the 8051 microcontroller performs asynchronous code execution as a result of internal or external events and highlights the programming requirements to implement interrupts in the MCU.
» C8051 Interrupt Architecture

External Memory Interface Controller (EMIF)

The C8051 provides internal memory as well as the ability to access external memory or peripherals using the external memory interface. This course describes the C8051 microcontroller memory architecture and how to access off-chip resources.
» External Memory Interface Controller (EMIF)

View all MCU Training & Resources...

Microcontrollers Training and Resources Featured Courses

 

 

 

On-Demand Webinar

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Find Products Fast!

Industrial and Automotive Microcontrollers