​Si850x/1x AC Current Sensors

Bookmark and Share
Si850x/1x Unidirectional AC Current Sensors

The Si850x/1x products are uni-directional ac current sensors that operate over the frequency range of 50 kHz to 1.2 MHz. They are available in full-scale ranges of 5, 10 and 20 A and isolation ratings up to 5 kV.

Si850x/1x products are ideal upgrades for older current-sensing technologies offering size, performance and cost advantages over current transformers, Hall effect devices, DCR circuits and other approaches. With its 4 mm x 4 mm footprint and 1 mm height, the Si85xx is among the smallest current sensors available.

The Si850x/1x products are extremely low loss, adding less than 1.3 mΩ of series resistance and less than 2 nH series inductance in the sensing path at 25 ºC. Current sensing terminals are isolated from the other package pins to a maximum voltage of 1,000 VDC. The Si850x/1x AC current sensor family of products mimics the functionality of a traditional current transformer (CT) circuit with burden resistor, diode and output filter but offers enhanced performance and added capabilities. These devices use inductive current sensing and onboard signal conditioning electronics to generate a 2 V full-scale output signal proportional to the ac current flowing from the IIN to the IOUT terminals.

The Si85xx Evaluation Board demonstrates the Si8512 AC Current Sensor. The kit, available for $19.95, includes an assembled and tested evaluation board and documentation.

 

Features

  • Very low loss (1 mΩ typ series resistance)
  • Accurate to ±5% of measurement over voltage and temperature
  • "Ping-Pong" output version allows one Si85xx to replace two current transformers plus external discretes in full-bridge applications
  • 1 kV and 5 kV isolation options
  • Large 2 V full-scale, low noise output signal
  • High-or low-side sensing
  • Available in a small 4 mm x 4 mm x 1 mm package
  • Optional FAULT output safeguards system operation
  • Most cost effective compared to Hall Effect devices and CTs
 

Applications

  • Power supplies
  • Motor controls
  • Lighting equipment
  • Industrial equipment
  • UPS systems

 

Technologies

  • Proprietary, ultra low-loss inductive sensing technology for high measurement accuracy and low-noise output signal. No external components except for VDD bypass cap.
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si85xx.pdf
Si85xx Data Sheet0.38/24/2011

User Guides (2)

Document NameDescriptionVersionLast Updated
Open-Loop_POL-EVB.pdf
Open-Loop POL-EVB User's Guide0.39/20/2010
Si85xx-TB_UG.pdf
Si85xx Target Board User's Guide0.48/5/2010

Application Notes (4)

Document NameDescriptionVersionLast Updated
AN329.pdf
AN329: Extending the Current Range of the Si85xx0.3
AN398.pdf
AN398: Using Si85xx Current Sensors in Switch-Mode Power Supplies0.121/14/2010
AN497.pdf
AN497: Adding Overcurrent Protection to ISOdrivers0.15/10/2010
AN520.pdf
AN520: CMOS Advanced Galvanic Isolators for Medical Electronics0.16/17/2010

White Papers (2)

Document NameDescriptionVersionLast Updated
Evaluating-AC-Current-Sensor-Options-for-Power-Delivery-Systems.pdf
Evaluating AC Current Sensor Options for Power Delivery Systems
ISOdriver White Paper.pdf
ISOdriver White Paper4/19/2010

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
Bookmark and Share

Evaluation Kit

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Models (1)

Document NameDescriptionVersionUpdated
Si86xx_IBIS_Models.zip
Si86xx IBIS Models0.510/19/2011
 

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsPin 7 FunctionPackageFull Scale CurrentDev KitTemperature RangeInitial AccuracyOutput ModeIsolation Rating
Si8501-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC5-40 to 125 ºC5%Single1 or 5 kV rms
Si8501-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN5-40 to 125 ºC5%Single1 kV rms
Si8501-C-ISData Sheet
Integrator Reset Programming Time Input20-pin SOIC5-40 to 125 ºC5%Single5 kV rms
Si8502-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC10-40 to 125 ºC5%Single1 or 5 kV rms
Si8502-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN10-40 to 125 ºC5%Single1 kV rms
Si8502-C-ISData Sheet
Integrator Reset Programming Time Input20-pin SOIC10-40 to 125 ºC5%Single5 kV rms
Si8503-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC20-40 to 125 ºC5%Single1 or 5 kV rms
Si8503-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN20-40 to 125 ºC5%Single1 kV rms
Si8503-C-ISData Sheet
Integrator Reset Programming Time Input20-pin SOIC20-40 to 125 ºC5%Single5 kV rms
Si8511-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC5-40 to 125 ºC5%Ping-Pong1 or 5 kV rms
Si8511-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN5-40 to 125 ºC5%Ping-Pong1 kV rms
Si8511-C-ISData Sheet
Integrator Reset Programming Time Input20-pin SOIC5-40 to 125 ºC5%Ping-Pong5 kV rms
Si8512-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC10-40 to 125 ºC5%Ping-Pong1 or 5 kV rms
Si8512-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN10-40 to 125 ºC5%Ping-Pong1 kV rms
Si8512-C-ISData Sheet
Integrator Reset Programming Time Input 20-pin SOIC10-40 to 125 ºC5%Ping-Pong5 kV rms
Si8513-B-GMSample
Buy
Data Sheet
Integrator Reset Time Programming Input 12-pin QFN/20-pin SOIC20-40 to 125 ºC5%Ping-Pong1 or 5 kV rms
Si8513-C-IMData Sheet
Integrator Reset Programming Time Input12-pin QFN20-40 to 125 ºC5%Ping-Pong1 kV rms
Si8513-C-ISData Sheet
Integrator Reset Programming Time Input20-pin SOIC20-40 to 125 ºC5%Ping-Pong5 kV rms
Si8517-B-GMData Sheet
Fault Output12-pin QFN/20-pin SOIC5-40 to 125 ºC5%Ping-Pong with FAULT output1 or 5 kV rms
Si8517-C-IMData Sheet
FAULT Output12-pin QFN5-40 to 125 ºC5%Ping-Pong1 kV rms
Si8517-C-ISData Sheet
FAULT Output20-pin SOIC5-40 to 125 ºC5%Ping-Pong1 kV rms
Si8518-B-GMData Sheet
Fault Output12-pin QFN/20-pin SOIC10-40 to 125 ºC5%Ping-Pong with FAULT output1 or 5 kV rms
Si8518-C-IMData Sheet
FAULT Output12-pin QFN10-40 to 125 ºC5%Ping-Pong1 kV rms
Si8518-C-ISData Sheet
FAULT Output20-pin SOIC10-40 to 125 ºC5%Ping-Pong5 kV rms
Si8519-B-GMData Sheet
Fault Output12-pin QFN/20-pin SOIC20-40 to 125 ºC5%Ping-Pong with FAULT output1 or 5 kV rms
Si8519-C-IMData Sheet
FAULT Output12-pin QFN20-40 to 125 ºC5%Ping-Pong1 kV rms
Si8519-C-ISData Sheet
FAULT Output20-pin SOIC20-40 to 125 ºC5%Ping-Pong5 kV rms
Bookmark and Share
Bookmark and Share

Product Pricing and Availability

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Current Sensors Footer