Power over Ethernet Controllers
Silicon Labs' Power over Ethernet (PoE) solutions address both ends of the Ethernet cable.
PD Controllers
- Si3402 PD interface and switching regulator (17 W)
PSE Controllers
- Si3452 Quad port PoE/PoE+ PSE controller (40 W per port)
- Si3460 Single port PoE PSE controller with dc-dc (15.4 W)
- Si3461 Single port PoE+ PSE controller (30 W)
PSE Power Management