RF Synthesizers

Bookmark and Share
Si413x RF Synthesizers Block Diagram

​The Si413x RF Synthesizers perform IF and dual-band, low-noise RF frequency synthesis for wireless personal communications applications.

The Si413x ICs address the price-sensitive, low-power, high-performance requirements for personal wireless communications by substantially reducing external passive component count, eliminating external VCOs and varactor diodes, improving power efficiency and isolating, in silicon, unwanted external interference. The stable, low-phase noise characteristics are achieved through a proprietary self-tuning architecture that does not require external adjustments or laser trimming for component-tolerance matching.

More...

 

Features

  • Dual RF and single IF frequency synthesizer
  • RF1 VCO range 900 to 1800 MHz
  • RF2 VCO range 750 to 1500 MHz
  • IF output range 62.5 to 1000 MHz
  • Dual synthesizer and single synthesizer derivatives available
  • Fully integrated VCOs
  • Programmable loop filters
 

Applications

  • Dual-band wireless communications
  • Digital cellular telephones
  • Dual-band ISM terminals, digital cordless phones, wireless consumer products, wireless industrial applications
  • Wireless data communications
  • SMR applications
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (2)

Document NameDescriptionVersionLast Updated
si4133.pdf
Si4133 Data Sheet1.611/18/2010
si4136.pdf
Si4136/26 Data Sheet1.411/18/2010

User Guides (1)

Document NameDescriptionVersionLast Updated
si4133-33gevb.pdf
Si4133/33G-EVB User's Guide0.611/21/2011

Application Notes (3)

Document NameDescriptionVersionLast Updated
an31.pdf
AN31: Inductor Design For the Si41XX Synthesizer Family1.3
an41.pdf
AN41: Extended Frequency Operation of RF Synthesizers0.1
AN593.pdf
AN593: Temperature Sensor Usage and Frequency Calibration for the Si4x3x0.13/24/2011

Miscellaneous (1)

Document NameDescriptionVersionLast Updated
Si41xxFAQ.pdf
Si41xx RF Synthesizer FAQ1.1

PCN (1)

Document NameDescriptionVersionLast Updated
1104011-Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery.pdf
Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (11)

Document NameDescriptionVersionUpdated
si4112.zip
Si4112 Evaluation Software
si4113.zip
Si4113 Evaluation Software
si4122.zip
Si4122 Evaluation Software
si4123.zip
Si4123 Evaluation Software
si4133.zip
Si4133 Evaluation Software
si4133hf.zip
Si4133HF Evaluation Software
si4133hf1.zip
Si4133HF1 Evaluation Software
si4133hf2.zip
Si4133HF2 Evaluation Software
si4133w.zip
Si4133W Evaluation Software
si4135.zip
Si4135 Evaluation Software
si4136.zip
Si4136 Evaluation Software
Bookmark and Share

Product Matrix


Part Number Available DocumentsPackageTemperature RangeDescription
Si4112-D-GMSample
Buy
28-pin QFN–40 to 85 ºCIF OUT
Si4112-D-GTSample
Buy
24-pin TSSOP–40 to 85 ºCIF OUT
Si4113-D-GMSample
Buy
28-pin QFN–40 to 85 ºCRF1/RF2 OUT
Si4113-D-GTSample
Buy
24-pin TSSOP–40 to 85 ºCRF1/RF2 OUT
Si4122-D-GMSample
Buy
28-pin QFN–40 to 85 ºCRF2/IF OUT
Si4122-D-GTSample
Buy
24-pin TSSOP–40 to 85 ºCRF2/IF OUT
Si4123-D-GMSample
Buy
28-pin QFN–40 to 85 ºCRF1/IF OUT
Si4123-D-GTSample
Buy
24-pin TSSOP–40 to 85 ºCRF1/IF OUT
Si4126-F-GMSample
Buy
28-pin QFN–40 to 85 ºC2.3 GHz/IF OUT
Si4133-D-GMSample
Buy
Data Sheet
28-pin QFN–40 to 85 ºCRF1/RF2/IF OUT
Si4133-D-GTSample
Buy
Data Sheet
24-pin TSSOP–40 to 85 ºCRF1/RF2/IF OUT
Si4136-F-GMSample
Buy
Data Sheet
28-pin QFN–40 to 85 ºC2.5 GHz/2.3 GHz/IF OUT
Si4136-F-GTSample
Buy
Data Sheet
24-pin TSSOP–40 to 85 ºC2.5 GHz/2.3 GHz/IF OUT
Bookmark and Share

The Si413x RF Synthesizers include three voltage-controlled oscillators, loop filters, reference and VCO dividers and phase detectors. Variables for dividers, phase detector gain settings and power-down settings are programmable through a three-wire serial interface (data, clock and enable) and a 22-bit internal shift register. The Si4133 comes standard in a low-profile, small-outline, 24-pin package (TSSOP) and 28-lead micro leadframe package (MLP).

Bookmark and Share

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Designing a Low Power Wireless Remote Control
Designing a Low Power Wireless Remote Control

ISM Band GHz Transceiver ICs for Embedded RF Wireless Design
ISM Band GHz Transceiver ICs for Embedded RF Wireless Design

Featured Utilities

Wireless Product Selector

Silicon Labs' Wireless Product Selector will help you identify the right wireless product for your application. Simply make the selections that best describe your design, and the appropriate product with all supporting documentation, development software and hardware will be displayed. In less than a minute, we'll match you to the right wireless product for your project!
» Wireless Product Selector

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Energy Harvesting Tipping Point for Wireless Sensor Nodes

The ability to power wireless sensor nodes from harvested energy sources allows embedded designers to offer self-sustaining systems with significantly reduced cost of ownership for the end-user as well as benefits to the environment. Discover key design considerations for wireless sensor nodes powered by harvested energy sources as they become commercially viable and commonplace technologies used in our homes, offices, factories and infrastructure.
» Energy Harvesting Tipping Point for Wireless Sensor Nodes

How to Simplify the Design of an RF Remote Control

System-on-chip (SoC) transmitter solutions greatly simplify the process of designing a remote control and reduce system bill of materials (BOM) cost by eliminating the need for numerous discrete components. The three most common challenges that designers have when designing RF remote controls are maximizing transmission range, ensuring long battery life and maintaining low system costs
» How to Simplify the Design of an RF Remote Control


Featured Presentations and Tutorials

Si1000 Technical Training

This module covers the technical aspects of the Si1000 single chip wireless MCU and the integrated features of the device. It covers the internal operation of the device as well as application advantages such as antenna diversity and automatic frequency control.
» Si1000 Technical Training

EZMac™ PRO Software Training

This training module introduces the EZMac™ PRO MAC layer software stack. The module starts with an network overview and then provides a comprehensive overview of features including the packet format, Listen Before Talk, frequency redundant reception. In addition, network functions are covered including packet forwarding and auto-acknowledgement. The module concludes with an overview of the API and how EZMac PRO is implemented in the end system.
» EZMac PRO Software Overview

View all Wireless Training & Resources...

Wireless Training & Resources Featured Courses

Education Center


RF Synthesizer Knowledge Base

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

RF Synthesizers