-------------------------------------------------------------------------------
 Readme.txt
-------------------------------------------------------------------------------

Copyright 2005 Silicon Laboratories, Inc.
http://www.silabs.com

Program Description:
-------------------

This project creates a USB Audio device and streams a sine wave across
an Isochronous Endpoint.


Target and Tool Chain Information:
---------------------------------

FID:            32X000079
Target:         C8051F32x
Tool chain:     KEIL C51 7.0.0.1 / KEIL A51 7.0.0.1 / KEIL BL51 5.0.0.1
                Silicon Laboratories IDE version 2.3
Project Name:   F320_TONE_GENERATOR


Command Line Options:
--------------------

Assembler : DB OE OT(9,Speed)
Compiler  : XR GEN DB EP NOMOD51
Linker    : RS(256) PL(68) PW(78)


File List:
---------

Readme.txt							this file

c8051F320.h							SFR Header file
F320_TONE_GENERATORMain.h			Main Project Header
F320_USB_Common.h					USB Common Header
F320_USB_Descriptor.h				USB Descriptor Types
F320_USB_Register.h					USB Register Header
F320_Custom_SineWaveGenerator.h		Header file for Endpoint 3 handler

F320_TONE_GENERATORMain.c			Main Module
F320_TimeCritical.asm				Mixed C/ASM generated by F320_TimeCritical.c
F320_TimeCritical.c					Mixed C/ASM
F320_USB_Class_Specific_Requests.c	USB Audio and HID Class Requests
F320_USB_Common.c					Common USB Functions Module
F320_USB_Descriptors.c				Defines USB Descriptors
F320_USB_Standard_Requests.c		Chapter Nine of USB Spec Standard Requests
F320_SineWaveGenerator.c			Adds sine wave samples to packets

Release Information:
-------------------

Release 1.0
  -Initial Release

-------------------------------------------------------------------------------
 End Of File
-------------------------------------------------------------------------------