Register Test:
Silicon Labs IEC60355 class b test script log
provides execution log of the POST register test function

executed : 11:14:06, 11.07.2011
System frequency : 32 MHz

This test checks the functionality of the POST register test
testing all CPU registers.
*************************************
This Test doesn't inject any failures.
POST test
	test result : PASS

Runtime analysis :
	execution cycles : 596
	execution time   : 0.000019 sec

End of test