FLASH Test:
Silicon Labs IEC60355 class b test script log
provides execution log of the POST Flash test function

executed : 11:38:36, 11.07.2011
System frequency    : 32 MHz
FLASH size to check : 130690 byte

This test checks the functionality of the software crc32 based
Flash test algo and CRC value.
*************************************
This Test doesn't inject any failures.
POST test
	test result : PASS

Runtime analysis :
	execution cycles : 4100584
	execution time   : 0.128143 sec
	exec.time/Kbyte  : 0.001009 sec/kbyte

*************************************
The Test injects an error into the reference CRC value.
POST test
	test result : FAIL

Runtime analysis :
	execution cycles : 4504861
	execution time   : 0.140777 sec
	exec.time/Kbyte  : 0.001108 sec/kbyte

End of test