RAM Test:
Silicon Labs IEC60355 class b test script log
provides execution log of the POST RAM test function

executed : 11:36:53, 11.07.2011
System frequency  : 32 MHz
RAM size to check : 16384 byte

*************************************
This test checks the functionality of the RAM test
marching algo.
This Test doesn't inject any failures.
POST test
	test result : PASS

Runtime analysis :
	execution cycles : 2649880
	execution time   : 0.082809 sec
	exec.time/Kbyte  : 0.005176 sec/kbyte

End of test