Register Test:
Silicon Labs IEC60355 class b test script log
provides execution log of the BIST register set r0 to r7 test function

executed : 11:17:35, 11.07.2011
System frequency : 32 MHz

This test checks the functionality of the BIST register test
testing r0 to r7 CPU register.
*************************************
This Test doesn't inject any failures.
BIST test
	test result : PASS

Runtime analysis :
	execution cycles : 208
	execution time   : 0.000006 sec

End of test