Register Test:
Silicon Labs IEC60355 class b test script log
provides execution log of the BIST register Stack Pointer (SP) test function

executed : 11:17:58, 11.07.2011
System frequency : 32 MHz

This test checks the functionality of the BIST register test
testing stack pointer (SP) CPU register.
*************************************
This Test doesn't inject any failures.
BIST test
	test result : PASS

Runtime analysis :
	execution cycles : 188
	execution time   : 0.000006 sec

End of test