![]() |
Energy Micro IEC60355 Library Project 1.037 GCC-Version
IEC60355 Library documentation and API
|
| _Data | |
| ClkTest_struct | |
| critical_double_struct | Typedef for a critical floating point variable with 64 bits |
| critical_float_struct | Typedef for a critical floating point variable with 32 bits |
| critical_int16_t_struct | Typedef for a critical signed integer with 16 bits |
| critical_int32_t_struct | Typedef for a critical signed integer with 32 bits |
| critical_int64_t_struct | Typedef for a critical signed integer with 64 bits |
| critical_int8_t_struct | Typedef for a critical signed integer with 8 bits |
| critical_uint16_t_struct | Typedef for a critical unsigned integer with 16 bits |
| critical_uint32_t_struct | Typedef for a critical unsigned integer with 32 bits |
| critical_uint64_t_struct | Typedef for a critical unsigned integer with 64 bits |
| critical_uint8_t_struct | Typedef for a critical unsigned integer with 8 bits |
| IEC60335_CPUreg_struct | |
| IEC60335_FlashSign | |
| IEC60335_IRQ_Test_t | Structure for interrupt test configuration |
| IRQTestData_t | Type structure for interrupt testing |