Energy Micro IEC60355 Library Project
1.037 GCC-Version
IEC60355 Library documentation and API
Main Page
Modules
Data Structures
Files
Directories
Data Structures
Data Structure Index
Data Fields
All
Variables
a
b
c
d
e
i
m
n
r
s
t
- a -
Active :
IEC60335_IRQ_Test_t
- b -
baseTicks :
ClkTest_struct
BlockSize :
IEC60335_FlashSign
- c -
CRC32Val :
IEC60335_FlashSign
- d -
data :
critical_double_struct
,
critical_int8_t_struct
,
critical_uint8_t_struct
,
critical_int16_t_struct
,
critical_uint16_t_struct
,
critical_int32_t_struct
,
critical_uint32_t_struct
,
critical_int64_t_struct
,
critical_uint64_t_struct
,
critical_float_struct
- e -
EffectiveCount :
IRQTestData_t
- i -
inverse :
critical_double_struct
,
critical_int8_t_struct
,
critical_uint8_t_struct
,
critical_int16_t_struct
,
critical_uint16_t_struct
,
critical_int32_t_struct
,
critical_uint32_t_struct
,
critical_int64_t_struct
,
critical_uint64_t_struct
,
critical_float_struct
- m -
MaxThres :
IRQTestData_t
MemLenght :
IEC60335_FlashSign
MinThres :
IRQTestData_t
Mode :
IEC60335_IRQ_Test_t
- n -
NextAddress :
IEC60335_FlashSign
number :
_Data
- r -
Ratio :
ClkTest_struct
result :
ClkTest_struct
ret :
_Data
- s -
Status :
IEC60335_FlashSign
- t -
testResult :
IEC60335_CPUreg_struct
testState :
IEC60335_CPUreg_struct
timerCounter :
ClkTest_struct
Tolerance :
ClkTest_struct
Generated by
1.7.3