Energy Micro IEC60355 Library Project 1.037 GCC-Version
IEC60355 Library documentation and API

Timer/RTC Test

The interrupt test checks functionality of a Timer
. More...

Collaboration diagram for Timer/RTC Test:

Defines

#define SyncRTC()   (RTC->SYNCBUSY & 1)
#define SyncCMU()   (CMU->OSCENCMD & 0x80)
#define GetIRQRTC()   (RTC->IF & RTC_IF_COMP0)

Functions

void IEC60335_ClassB_initClockTest (uint32_t ratio, uint32_t tolerance)
 This function initializes the IEC60335 Class B clock test for BIST usage all test structures are reset to defined values.
testResult_t IEC60335_ClassB_Clocktest_PollHandler (void)
 This function represents the part of the IEC60335 Class B clock test which has to be executed within the main loop. It checks several thing:

  • If the clock test timer interrupts are triggered
  • If the clock test RTC interrupt is triggered
  • or, If in any of the two interrupts an error was detected...

static __INLINE void IEC60335_ClassB_Clocktest_TimerHandler (void)
 This function is intended to use as timer interrupt service handler or to be called once inside the timer interrupt service handler.
void IEC60335_ClassB_Clocktest_RTCHandler (void)
 This function is intended to be called once inside the custom RTC interrupt service handler.
void IEC60335_resetClockTest (uint32_t ratio, uint32_t tolerance)
 internal function to reset all test structures

Variables

ClockTest_t ClockTest
ClockTest_t ClockTest

Detailed Description

The interrupt test checks functionality of a Timer
.

RTC is checked against the selected timer device by running both with a specified
number of counts with tolerance during a defined period of the RTC

Timer-Test.jpg

Define Documentation

#define GetIRQRTC ( )    (RTC->IF & RTC_IF_COMP0)
#define SyncCMU ( )    (CMU->OSCENCMD & 0x80)

Definition at line 48 of file iec60335_class_b_timer_rtc_test.c.

Referenced by IEC60335_ClassB_initClockTest().

#define SyncRTC ( )    (RTC->SYNCBUSY & 1)

Definition at line 47 of file iec60335_class_b_timer_rtc_test.c.

Referenced by IEC60335_ClassB_initClockTest().


Function Documentation

testResult_t IEC60335_ClassB_Clocktest_PollHandler ( void  )

This function represents the part of the IEC60335 Class B clock test which has to be executed within the main loop. It checks several thing:

  • If the clock test timer interrupts are triggered
  • If the clock test RTC interrupt is triggered
  • or, If in any of the two interrupts an error was detected...

Attention:
This function must be called once inside the main loop.
For this function, it is necessary to estimate the count how often this function could be called. This is important to find valid threshold values, which are used to test timer and RTC interrupt occurrence.
Returns:
passed or failed. See testResult_t .

This function represents the part of the IEC60335 Class B clock test which has to be executed within the main loop. It checks several thing:

  • If the clock test timer interrupts are triggered
  • If the clock test RTC interrupt is triggered
  • or, If in any of the two interrupts an error was detected...

This function must be called once inside the main loop.

Attention:
For this function, it is necessary to estimate the count how often this function could be called. This is important to find valid threshold values, which are used to test timer and RTC interrupt occurrence.
Returns:
passed or failed. See testResult_t . (DO_NOT_INCLUDE_WITH_DOXYGEN)

Definition at line 180 of file iec60335_class_b_timer_rtc_test.c.

References ClkTest_struct::baseTicks, GetIRQRTC, IEC60335_resetClockTest(), IEC60335_testFailed, IEC60335_testInProgress, IEC60335_testPassed, ClkTest_struct::Ratio, ClkTest_struct::result, ClkTest_struct::timerCounter, and ClkTest_struct::Tolerance.

{
  testResult_t result = IEC60335_testFailed;
  uint32_t     absolutUP, absolutLOW, intermediate;
  ClockTest.result = IEC60335_testInProgress;

  /* wait on RTC flag if running */
  if (RTC->CTRL & RTC_CTRL_EN)
  {
    while (0 == (GetIRQRTC())) ;
    RTC->IFC = RTC_IFC_COMP0;
    ClockTest.baseTicks++;
  }
  else     /* else quit here */
  {
    return(result);
  }
  /* calculate tolerance band extremes */
  intermediate = ClockTest.Ratio * ClockTest.Tolerance / 100;
#if TESSY

  intermediate = TS_TessyDummyIntermediate(intermediate);
#endif  
  if (intermediate > (0x80000000 - 1))
  {
    ClockTest.result = IEC60335_testFailed;
    return(result);
  }
  else
  {
    /* absolutLOW must not be negative */
    if (ClockTest.Ratio >= intermediate)
    {
      absolutLOW = ClockTest.Ratio - intermediate;
    }
    else
    {
      absolutLOW = 0;
    }
    absolutUP = intermediate + ClockTest.Ratio;
  }
  /* calculate average counter/baseTicks */
  intermediate = ClockTest.timerCounter / ClockTest.baseTicks;
  if ((intermediate > absolutLOW) && (intermediate < absolutUP))
  {
    result = IEC60335_testPassed;
    /* reset the counters */
    IEC60335_resetClockTest(0, 0);
    /* stop Interrupts */
#if (USE_SYSTICK == 1)

    /* Disable SysTick IRQ and SysTick Timer */
    SysTick->CTRL &= ~(SysTick_CTRL_TICKINT_Msk | SysTick_CTRL_ENABLE_Msk);
#elif (USE_TIMER0)

    if (TIMER0->CMD != TIMER_CMD_START)
    {
      ClockTest.result = IEC60335_testFailed;
      return(IEC60335_testFailed);
    }
    ClockTest.result = IEC60335_testPassed;
    /* disable interrupt */
    NVIC->ICER[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));
    /* Clear pending interrupt */
    NVIC->ICPR[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));
    TIMER0->IFC                                = TIMER_IEN_OF;
    TIMER0->IEN                               &= ~TIMER_IEN_OF;
#elif (USE_TIMER1)

/* TODO : implement timer1 stop here */
#endif
  }

  return(result);
}

Here is the call graph for this function:

void IEC60335_ClassB_Clocktest_RTCHandler ( void  )

This function is intended to be called once inside the custom RTC interrupt service handler.

This function tests the timer time frame and in this case the CPU frequency.

Also, this function checks if the main loop function was called.

This function is intended to be called once inside the custom RTC interrupt service handler. It can be used as service handler by itself. The result can be evaluated by checking the counters values are reseted after this.

This function tests the timer time frame and in this case the CPU frequency. Also, this function checks if the main loop function was called. (DO_NOT_INCLUDE_WITH_DOXYGEN)

Definition at line 275 of file iec60335_class_b_timer_rtc_test.c.

References ClkTest_struct::baseTicks, IEC60335_resetClockTest(), IEC60335_testFailed, IEC60335_testInProgress, IEC60335_testPassed, ClkTest_struct::Ratio, ClkTest_struct::result, ClkTest_struct::timerCounter, and ClkTest_struct::Tolerance.

{
  uint32_t absolutUP, absolutLOW, intermediate;
  ClockTest.result = IEC60335_testInProgress;
  /* TODO: call this vector if RTC is used with interrupt */
  /* check comp0 interrupt */
  if (RTC->IF & RTC_IF_COMP0)
  {
    ClockTest.baseTicks++;
    RTC->IFC = RTC_IFC_COMP0;               /* clear the interrupt flag */
    /* calculate tolerance band extremes */
    intermediate = ClockTest.Ratio * ClockTest.Tolerance / 100;

      /* absolutLOW must not be negative */
      if (ClockTest.Ratio >= intermediate)
      {
        absolutLOW = ClockTest.Ratio - intermediate;
      }
      else
      {
        absolutLOW = 0;
      }
      absolutUP = intermediate + ClockTest.Ratio;

      /* calculate average counter/baseTicks */
    intermediate = ClockTest.timerCounter / ClockTest.baseTicks;
      if ((intermediate > absolutLOW) && (intermediate < absolutUP))
      {
        /* reset the counters */
        IEC60335_resetClockTest(0, 0);
        /* stop Interrupts */
#if (USE_SYSTICK == 1)

        /* Disable SysTick IRQ and SysTick Timer */
        SysTick->CTRL &= ~(SysTick_CTRL_TICKINT_Msk | SysTick_CTRL_ENABLE_Msk);
#elif (USE_TIMER0)

      if (TIMER0->CMD != TIMER_CMD_START)
      {
        ClockTest.result = IEC60335_testFailed;
        return;
      }
      ClockTest.result = IEC60335_testPassed;
      /* disable interrupt */
      NVIC->ICER[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));
      /* Clear pending interrupt */
      NVIC->ICPR[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));
      TIMER0->IFC                                = TIMER_IEN_OF;
      TIMER0->IEN                               &= ~TIMER_IEN_OF;
#elif (USE_TIMER1)

/* TODO : implement timer1 stop here */
#endif
    }
  }
}

Here is the call graph for this function:

static __INLINE void IEC60335_ClassB_Clocktest_TimerHandler ( void  ) [static]

This function is intended to use as timer interrupt service handler or to be called once inside the timer interrupt service handler.

Definition at line 76 of file iec60335_class_b_timer_rtc_test.h.

References ClkTest_struct::timerCounter.

{
  /* Increment counter necessary in test*/
  ClockTest.timerCounter++;
}
void IEC60335_ClassB_initClockTest ( uint32_t  ratio,
uint32_t  tolerance 
)

This function initializes the IEC60335 Class B clock test for BIST usage all test structures are reset to defined values.

Parameters:
ratiosetup value for timer test ratio to RTC in counter ticks
tolerancesetup value for deviation tolerance in percent
Attention:
This function must be called once inside the main loop.

(DO_NOT_INCLUDE_WITH_DOXYGEN)

Definition at line 91 of file iec60335_class_b_timer_rtc_test.c.

References IEC60335_resetClockTest(), SyncCMU, and SyncRTC.

{
  /* setup parameter */
  IEC60335_resetClockTest(ratio, tolerance);

  /* start RTC */
  if (!RTC->CTRL & RTC_CTRL_EN)
  {
    /* enable LE clock */
    CMU->HFCORECLKEN0 |= 4;
    CMU->OSCENCMD      = 0x40;              /* enable osc LFXO */
    while (SyncCMU()) ;                     /* wait for stabilizing */
    CMU->LFCLKSEL |= CMU_LFCLKSEL_LFA_LFXO;
    /* enable RTC clock */
    CMU->LFACLKEN0 = 1;
    CMU->LFAPRESC0 = CMU_LFAPRESC0_RTC_DIV4096;
    while (SyncRTC()) ;
    RTC->IEN = 0;                           /* ints off */
    RTC->IFC = 7;
    /* set compare */
    while (SyncRTC()) ;
    RTC->COMP0 = 0x666;
    while (SyncRTC()) ;
    /* run RTC */
    RTC->CTRL |= RTC_CTRL_EN | RTC_CTRL_DEBUGRUN | RTC_CTRL_COMP0TOP;
  }
#if (USE_SYSTICK == 1)

  /* Setup SysTick Timer for 10 msec interrupts  */
  /* set reload register */
  SysTick->LOAD = ((14000000 / 100) & SysTick_LOAD_RELOAD_Msk) - 1;
  /* set Priority for Cortex-M3 System Interrupts */
  SCB->SHP[((uint32_t)(SysTick_IRQn) & 0xF) - 4] = ((((1 << __NVIC_PRIO_BITS) - 1) << (8 - __NVIC_PRIO_BITS)) & 0xff);
  /* Load the SysTick Counter Value */
  SysTick->VAL = 0;
  /* Enable SysTick IRQ and SysTick Timer */
  SysTick->CTRL = SysTick_CTRL_CLKSOURCE_Msk | SysTick_CTRL_TICKINT_Msk | SysTick_CTRL_ENABLE_Msk;

#elif (USE_TIMER0)

/* start timer0 */
/* Enable Timer Clock */
  CMU->HFPERCLKEN0 |= CMU_HFPERCLKEN0_TIMER0;
  /* Configure TIMER from HFPERCLK */
  TIMER0->CTRL = TIMER_CTRL_CLKSEL_PRESCHFPERCLK | TIMER_CTRL_PRESC_DIV32 | \
                 TIMER_CTRL_FALLA_NONE | TIMER_CTRL_RISEA_NONE |            \
                 (0 << _TIMER_CTRL_DEBUGRUN_SHIFT) | TIMER_CTRL_MODE_UP;
  /* 32K ticks interrupts */
  TIMER0->TOP = 4 * 1024;
  /* Clear pending interrupt */
  NVIC->ICPR[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));

  TIMER0->IFC = TIMER_IEN_OF;
  TIMER0->IEN = TIMER_IEN_OF;
  /* enable interrupt */
  NVIC->ISER[((uint32_t)(TIMER0_IRQn) >> 5)] = (1 << ((uint32_t)(TIMER0_IRQn) & 0x1F));
  TIMER0->CMD                                = TIMER_CMD_START;
#elif (USE_TIMER1)

/* start timer1 */
/* TODO : implement timer1 setup here */
#endif
}

Here is the call graph for this function:

void IEC60335_resetClockTest ( uint32_t  ratio,
uint32_t  tolerance 
)

internal function to reset all test structures

(DO_NOT_INCLUDE_WITH_DOXYGEN)

Definition at line 64 of file iec60335_class_b_timer_rtc_test.c.

References ClkTest_struct::baseTicks, IEC60335_testInProgress, ClkTest_struct::Ratio, ClkTest_struct::result, ClkTest_struct::timerCounter, and ClkTest_struct::Tolerance.

Referenced by IEC60335_ClassB_Clocktest_PollHandler(), IEC60335_ClassB_Clocktest_RTCHandler(), and IEC60335_ClassB_initClockTest().

{
  /* reset counter */
  if (ratio == 0)
  {
    ClockTest.timerCounter = 0;
    ClockTest.baseTicks    = 0;
    ClockTest.result       = IEC60335_testInProgress + 1;
  }
  else
  {
    ClockTest.Ratio        = ratio;
    ClockTest.Tolerance    = tolerance;
    ClockTest.timerCounter = 0;
    ClockTest.baseTicks    = 0;
  }
}

Here is the caller graph for this function:


Variable Documentation