Energy Micro IEC60355 Library Example Project 1.0 (internal use only!) GCC-Version
Example project demonstrating POST and BIST library functions

Data Structures

Here are the data structures with brief descriptions:
_Data
ClkTest_struct
critical_double_structTypedef for a critical floating point variable with 64 bits
critical_float_structTypedef for a critical floating point variable with 32 bits
critical_int16_t_structTypedef for a critical signed integer with 16 bits
critical_int32_t_structTypedef for a critical signed integer with 32 bits
critical_int64_t_structTypedef for a critical signed integer with 64 bits
critical_int8_t_structTypedef for a critical signed integer with 8 bits
critical_uint16_t_structTypedef for a critical unsigned integer with 16 bits
critical_uint32_t_structTypedef for a critical unsigned integer with 32 bits
critical_uint64_t_structTypedef for a critical unsigned integer with 64 bits
critical_uint8_t_structTypedef for a critical unsigned integer with 8 bits
IEC60335_CPUreg_struct
IEC60335_FlashSign
IEC60335_IRQ_Test_tStructure for interrupt test configuration
IRQTestData_tType structure for interrupt testing