![]() |
Energy Micro IEC60355 Library Example Project 1.0 (internal use only!) GCC-Version
Example project demonstrating POST and BIST library functions
|
Go to the source code of this file.
Functions | |
| table | register (VTOR) is initialized to this address if!=0. |
Variables | |
| The modules in this file are included in the | libraries |
| The modules in this file are included in the and may be | replaced |
| by any user defined modules that define the PUBLIC symbol _program_start | or |
| a user defined start | symbol |
| To override the cstartup defined in the | library |
| To override the cstartup defined in the simply add your | modified |
| version to the workbench | project |
| The vector table is normally located at | address |
| When debugging in | RAM |
| When debugging in it can be located in RAM wtih at least a | byte |
| alignment | |
| byte alignment is requied if all interrupt vectors are in | use |
| The name __vector_table has special meaning for C | SPY |
| it is where the SP start value is | found |
| it is where the SP start value is and the NVIC | vector |
| Cortex M | version |
| MODULE | cstartup |
| Forward declaration of sections SECTION | CSTACK |
| External Interrupts DCD | DMA_IRQHandler |
| __pad31__ | |
| __pad32__ | |
| __pad33__ | |
| __pad34__ | |
| __pad35__ | |
| __pad36__ | |
| __pad37__ | |
| __pad38__ | |
| __pad39__ | |
| __pad40__ | |
| __pad41__ | |
| __pad42__ | |
| __pad43__ | |
| __pad44__ | |
| __pad45__ | |
| __pad46__ | |
| __pad47__ | |
| __pad48__ | |
| __pad49__ | |
| __pad50__ | |
| __pad51__ | |
| __pad52__ | |
| __pad53__ | |
| __pad54__ | |
| __pad55__ | |
| __pad56__ | |
| __pad57__ | |
| __pad58__ | |
| __pad59__ | |
| __pad60__ | |
| Default interrupt | handlers |
| THUMB PUBWEAK Reset_Handler SECTION | text |
| table register | ( | VTOR | ) | [pure virtual] |
Definition at line 81 of file iar/startup_efm32.s.
Definition at line 82 of file iar/startup_efm32.s.
Definition at line 83 of file iar/startup_efm32.s.
Definition at line 84 of file iar/startup_efm32.s.
Definition at line 85 of file iar/startup_efm32.s.
Definition at line 86 of file iar/startup_efm32.s.
Definition at line 87 of file iar/startup_efm32.s.
Definition at line 88 of file iar/startup_efm32.s.
Definition at line 89 of file iar/startup_efm32.s.
Definition at line 90 of file iar/startup_efm32.s.
Definition at line 91 of file iar/startup_efm32.s.
Definition at line 92 of file iar/startup_efm32.s.
Definition at line 93 of file iar/startup_efm32.s.
Definition at line 94 of file iar/startup_efm32.s.
Definition at line 95 of file iar/startup_efm32.s.
Definition at line 96 of file iar/startup_efm32.s.
Definition at line 97 of file iar/startup_efm32.s.
Definition at line 98 of file iar/startup_efm32.s.
Definition at line 99 of file iar/startup_efm32.s.
Definition at line 100 of file iar/startup_efm32.s.
Definition at line 101 of file iar/startup_efm32.s.
Definition at line 102 of file iar/startup_efm32.s.
Definition at line 103 of file iar/startup_efm32.s.
Definition at line 104 of file iar/startup_efm32.s.
Definition at line 105 of file iar/startup_efm32.s.
Definition at line 106 of file iar/startup_efm32.s.
Definition at line 107 of file iar/startup_efm32.s.
Definition at line 108 of file iar/startup_efm32.s.
Definition at line 109 of file iar/startup_efm32.s.
Definition at line 126 of file iar/startup_efm32.s.
Definition at line 31 of file iar/startup_efm32.s.
Definition at line 33 of file iar/startup_efm32.s.
Definition at line 32 of file iar/startup_efm32.s.
| Forward declaration of sections SECTION CSTACK |
Definition at line 43 of file iar/startup_efm32.s.
| MODULE cstartup |
Definition at line 43 of file iar/startup_efm32.s.
| External Interrupts DCD DMA_IRQHandler |
Definition at line 80 of file iar/startup_efm32.s.
| it is where the SP start value is found |
Definition at line 36 of file iar/startup_efm32.s.
| Default interrupt handlers |
Definition at line 126 of file iar/startup_efm32.s.
| The modules in this file are included in the libraries |
Definition at line 24 of file iar/startup_efm32.s.
Definition at line 28 of file iar/startup_efm32.s.
Definition at line 28 of file iar/startup_efm32.s.
Definition at line 27 of file iar/startup_efm32.s.
Definition at line 30 of file iar/startup_efm32.s.
| When debugging in RAM |
Definition at line 32 of file iar/startup_efm32.s.
| The modules in this file are included in the and may be replaced |
Definition at line 24 of file iar/startup_efm32.s.
| The name __vector_table has special meaning for C SPY |
Definition at line 35 of file iar/startup_efm32.s.
| a user defined start symbol |
Definition at line 28 of file iar/startup_efm32.s.
Definition at line 129 of file iar/startup_efm32.s.
Definition at line 33 of file iar/startup_efm32.s.
| it is where the SP start value is and the NVIC vector |
Definition at line 36 of file iar/startup_efm32.s.
| Cortex M version |
Definition at line 39 of file iar/startup_efm32.s.