![]() |
Energy Micro IEC60355 Library Example Project 1.0 (internal use only!) GCC-Version
Example project demonstrating POST and BIST library functions
|
#include "efm32g890f128.h"
Data Fields | |
| __I uint32_t | CAL |
| __I uint32_t | ADC0CAL0 |
| __I uint32_t | ADC0CAL1 |
| __I uint32_t | ADC0CAL2 |
| uint32_t | RESERVED0 [2] |
| __I uint32_t | DAC0CAL0 |
| __I uint32_t | DAC0CAL1 |
| __I uint32_t | DAC0CAL2 |
| uint32_t | RESERVED1 [2] |
| __I uint32_t | HFRCOCAL0 |
| __I uint32_t | HFRCOCAL1 |
| uint32_t | RESERVED2 [3] |
| __I uint32_t | UNIQUEL |
| __I uint32_t | UNIQUEH |
| __I uint32_t | MSIZE |
| __I uint32_t | PART |
Definition at line 800 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::ADC0CAL0 |
ADC0 Calibration register 0
Definition at line 803 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::ADC0CAL1 |
ADC0 Calibration register 1
Definition at line 804 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::ADC0CAL2 |
ADC0 Calibration register 2
Definition at line 805 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::CAL |
Calibration temperature and checksum
Definition at line 802 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::DAC0CAL0 |
DAC calibrartion register 0
Definition at line 807 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::DAC0CAL1 |
DAC calibrartion register 1
Definition at line 808 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::DAC0CAL2 |
DAC calibrartion register 2
Definition at line 809 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::HFRCOCAL0 |
HFRCO calibration register 0
Definition at line 811 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::HFRCOCAL1 |
HFRCO calibration register 1
Definition at line 812 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::MSIZE |
Flash and SRAM Memory size in KiloBytes
Definition at line 816 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::PART |
Part description
Definition at line 817 of file efm32g890f128.h.
| uint32_t DEVINFO_TypeDef::RESERVED0[2] |
Reserved
Definition at line 806 of file efm32g890f128.h.
| uint32_t DEVINFO_TypeDef::RESERVED1[2] |
Reserved
Definition at line 810 of file efm32g890f128.h.
| uint32_t DEVINFO_TypeDef::RESERVED2[3] |
Reserved
Definition at line 813 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::UNIQUEH |
High 32 bits of device unique number
Definition at line 815 of file efm32g890f128.h.
| __I uint32_t DEVINFO_TypeDef::UNIQUEL |
Low 32 bits of device unique number
Definition at line 814 of file efm32g890f128.h.