![]() |
Energy Micro IEC60355 Library Example Project 1.0 (internal use only!) GCC-Version
Example project demonstrating POST and BIST library functions
|
#include "iec60335_class_b_typedef.h"
Data Fields | |
| IEC60335_B_PCTest_ReturnValues | ret |
| uint32_t | number |
Definition at line 120 of file iec60335_class_b_typedef.h.
| uint32_t _Data::number |
action type
Definition at line 123 of file iec60335_class_b_typedef.h.
Referenced by IEC60335_B_PCTest_A(), IEC60335_B_PCTest_B(), IEC60335_B_PCTest_C(), IEC60335_B_PCTest_D(), IEC60335_B_PCTest_E(), and IEC60335_B_PCTest_F().
Definition at line 122 of file iec60335_class_b_typedef.h.