CP210x Windows 10 (32/64/arm), 8/8.1 (64/32), 7 (64/32) Driver v6.7.2 Release Notes CP210x Windows Vista (64/32), and XP Driver v6.7 Release Notes Copyright (C) 2014-2015 Silicon Laboratories Inc. This release contains the following components: * x64 directory * silabser.sys * x86 directory * silabser.sys * CP210xVCPInstaller_x86.exe (DPInst) * CP210xVCPInstaller_x64.exe (DPInst) * dpinst.xml (DPInst initialization file) * ReleaseNotes.txt (this file) * SLAB_License_Agreement_VCP_Windows.txt * slabvcp.cat * slabvcp.inf Driver Installation ------------------- See Kit User's Guide for installation instructions. Release Dates ------------- CP210x USB to UART Bridge Driver v6.7.2 - tbd dd, 2015 Supported Operating Systems --------------------------- Windows 10 (64/32), 8/8.1 (64/32), 7 (64/32) (v6.7 supports Windows Vista (64/32), and XP) CP210x Windows Driver Revision History -------------------------------------- version 6.7.2 (November 23, 2015) New features/Enhancements ------------------------- Unified Windows 7, 8, 8.1 & 10 support (I.e. XP dropped). ARM support added for Windows 10 and Windows 10 IoT Core. Silicon Labs-specific Serial Enumeration driver silabenm removed in favor of Windows' own "in-box" serenm. UpperFilter Serial Enumeration driver not enabled by default Cumulative collection of improvements (due to code analysis, application of latest toolset, etc.) and bug fixes. version 6.7.1 (June 29, 2015) New features/Enhancements ------------------------- Added certification for Windows 10 Preview (Note: Windows 10 only; use v6.7 for Windows prior to Windows 10) version 6.7 (Apr 11, 2014) Corrections ----------- Added vendor-specific commands to the driver that do not affect normal operation with standard CP210x devices. Modified write behavior to packetize data as a work around for a rare USB 2.0 hub behavior seen only in Windows XP (x86). version 6.6.1 (Oct 24, 2013) New features/Enhancements ------------------------- Added certification for Windows 8.1 version 6.6.1 New features/Enhancements ------------------------- Added support for CP2108 devices Corrections ----------- Corrected bug where OS would hang on repetition of many rapid open/closes on certain systems. version 6.6 New features/Enhancements ------------------------- Moving installer format to DPInst Supported under Windows 8 Corrections ----------- Corrected bug in total write timeout calculation Corrected bug where EV_BREAK event could be misreported based on incoming data Corrected another BSOD corner case regarding write cancellation version 6.5.3 Corrections ----------- Corrected BSOD corner case for a write cancellation Corrected memory leak that occurs when a device is plugged/unplugged rapidly enough to allow driver startup function to fail version 6.5 Corrections ----------- Corrected BSOD corner case issue for handling control requests Corrected issue where USB 3.0 hubs would deliver data to the driver out of order version 6.4 Corrections ----------- Corrected multiple BSOD issues by updating request handling for control requests to the USB device, and the write completion method Corrected device removal routine to also undo the COM port naming in the registry at removal time instead of when the device is closed after the removal. version 6.3a Corrections ----------- Updated to 3.2 DriverInstaller to correct a bug seen when updating from an old driver installer version version 6.3 Corrections ----------- Corrected a bug introduced in 6.2 which caused BSOD during surprise removal. Corrected a bug found in I/O cancellation corner case version 6.2 Corrections ----------- Corrected return value for DeviceIoControl() and other COM API functions once the device is removed to properly show ERROR_ACCESS_DENIED (0x05) instead of ERROR_BAD_COMMAND in GetLastError() Corrected bug in DTR/RTS reporting latency seen if you set DTR/RTS and ask for it before the device has reported it to the host - now when it is written it reads back immediately Corrected several USB requests that were improperly defined as device requests when they are actually interface requests - this doesn't exhibit and bugs in current single interface devices but was changed to be complete and correct New features/Enhancements ------------------------- Added support for CP2104 and CP2105 devices version 6.1 Corrections ----------- Corrected a memory leak which could bog the system down after extended use of a contiuously opened COM port, and conditionally yield bluescreens on certain systems Corrected a problem where an IO reqest would sometimes return a busy status to user mode, instead the queue is restarted if necessary before adding an IO request to the queue Corrected a condition which would blue screen on cancelling write request that hasn't been fully sent out USB Corrected the Capabilites return value, which incorrectly reported that timeouts are not supported Corrected several Queue size return values, which affected behavior in the MSCOMM control Corrected DTR/RTS value on device insertion, visible when Serial Enumeration is disabled Corrected the ability to override Baud Rate and Line Control from the INF file version 6.0 Corrections ----------- Corrected multiple blue screens and driver hangs related to race conditions in the driver Corrected problem where driver hangs when 4 or more devices are connected to a single transaction translator hub Corrected bugs that prohibited serial enumeration Corrected problem where IO requests were not completed/cancelled on a close Corrected problem with dialing out or PPP connections New features/Enhancements ------------------------- Created IO queueing mechanism so that multiple reads, writes, etc. can be queued and waited on version 5.4.29 Corrections ----------- Fixed a bug which causes GET_COMM_STATUS to take longer than expected (previously corrected in version 5.3) Corrected several conditions which cause blue screens Corrected bug in surprise removal which can cause a blue screen Corrected bug where TX_EMPTY wasn't being reported properly New features/Enhancements ------------------------- Added Windows 7 to the general installer for XP/2003/Vista under KMDF 1.9 Modified driver to support selective suspend in Vista/7 Updated silabenm.sys to include latest changes from serenum in the WDK WHQL Certified for XP/2003/Vista(32/64)/7(32/64) version 5.4.24 Corrections ----------- Fixed a bug which caused a random crash if a write took longer than normal to complete New features/Enhancements ------------------------- WHQL Certified for XP/2000/2003/Vista(32/64) version 5.4.23 Corrections ----------- Fixed a bug which caused a crash if the device is surprise removed during communication. Fixed a bug which incorrectly uses the TX_EMPTY flag. Fixed incorrect/incosistent status return values. Corrected the default software flow control values version 5.4 Corrections ----------- Fixed bug where the first packet of data is dropped in Windows 2000. New features/Enhancements ------------------------- Added support to keep all GPIO pin states and all baud rate and line control data if the device loses power during standby or hibernation. Updated to use the latest version 1.7 of KMDF version 5.3 Corrections ----------- Corrected the IOCTL_SERIAL_SET_QUEUE_SIZE to allow expansion of the receive buffer. Modified driver to limit the device access only when necessary to improve performance. Corrected a case where read interval timeouts do not get started properly. version 5.2.2 Corrections ----------- Fixed a bug that was causing random bluescreens after a device is opened and closed. version 5.2.1 Corrections ----------- Fixed a bug caused by the previous fix for incomplete reads in Hyperterminal. Fixed a bug when using the Manufacturing DLL where no data comes back from the part for customization type settings in Vista 64. version 5.2 Corrections ----------- Fixed a BAD_POOL_HEADER blue screen issue. Fixed a crash during surprise disconnect in HyperTerminal on Vista. Fixed a problem causing various incomplete reads, sometimes visible in HyperTerminal. New features/Enhancements ------------------------- CP210xVCPInstaller.exe updated to v2.4. version 5.1 Corrections ----------- Multiple devices can be used now with no problems. Driver now correctly works with the MSCOMM ActiveX control. version 5.0 New features/Enhancements ------------------------- Driver has been updated to use the KMDF. Driver now includes a Serial Enumeration filter driver. WHQL Certified for XP/2000/2003/Vista(32/64). version 4.40 New features/Enhancements ------------------------- Driver has been updated to include Vista (x86/x64) support. CP210xVCPInstaller.exe updated to v2.0. version 4.38a New features/Enhancements ------------------------- Driver version 4.38 is the same, however the installation procedure changed and a new installation utility has been provided. INF files have been changed to be independent of the installer, making reseller submissions easier. Windows 2K\XP\2003 now all have the same catalog file making the installation a single utility for all OS's. version 4.38 New features/Enhancements ------------------------- Extended surprise removal support added to fix COM port hang. WHQL Certified for Windows XP and 2000. Version 4.28a New features/Enhancements ------------------------- WHQL Certified for Windows XP and 2000. Version 4.28 New features/Enhancements ------------------------- Includes Preinstaller executable and with added preinstaller support in uninstaller executable and ini files. Corrections ----------- Fixed driver lock condition caused by certain invalid port settings. Fixed Windows 98 PreInstaller issue. Version 4.20 New features/Enhancements ------------------------- Changed driver binary file names from cyg_* to slab*. Also changed default inf file strings to SLAB and Silicon Laboratories. This installation includes catalog files for Windows 2000/XP Windows Hardware Quality Lab (WHQL) Certification. Corrections ----------- Modified behavior of SERIAL_EV_TXEMPTY event notification. Applications will no longer miss TXEMPTY events if a write is pending during the IOCTL_SERIAL_WAIT_ON_MASK control request. Version 4.16 New features/Enhancements ------------------------- Corrections ----------- Changed behavior for IOCTL_SERIAL_LSRMST_INSERT for correct modem event insertion. Version 4.09 Initial Release