Audio/Mini Component System Receiver

An Audio/Mini Component System Receiver is a consumer electronics device that receives AM/FM and other audio signals coming from auxiliary inputs and reproduces the audio signal in two channel stereo sound .  Silicon Lab solutions can help you design a differentiated, high-performance product in a small footprint.

See the sound quality performance of the Si824x audio driver over the audible spectrum using the Class D Sound Quality Demonstration.

 




Silicon Labs' Solutions for Audio/Mini Component System Receivers


Silicon Labs Solutions Customer Benefits

Class D audio driver: Input to output isolation; ultra-low propagation delay

Enables level-translation of signals without additional external circuits

RDS and audio performance: Best FM radio audio and RDS data reception in highly integrated, miniature footprint.

Drives reliable acquisition of RDS-based song-tagging, driving revenue to carrier or OEM

Enhances OEM brand & user experience

Reliable capacitive sensing support: Innovative MCU functionality with capacitive sensing, wake-on-touch, and LED lighting control.

Enables stylish and differentiated user interfaces

Human interface capabilities: Industry's most sensitive active infrared proximity sensor

Implement extended range infrared motion sensing with unusually low power levels

Mixed-signal 8051 MCU: Industry's smallest footprint without compromising on performance or integration

Optimized for space-constrained, low-power, low-cost applications; cost sensitive, pin-compatible OTP options available

Wireless range & robustness: Industry-leading wireless solutions (highest sensitivity, longest range, lowest system cost)

Reliably interact with remote control; transmit data

Single chip remote control IC: EZRadio RF transmitter remote control IC, embedded MCU, crystal-less design 

Simpler design, shorter design cycles than traditional solutions