On Board Charger (OBC)
Re-charging the batteries on a PHEV (plug in hybrid electric vehicles) or BEV (battery electric vehicles), is accomplished by connecting to an electric grid - usually at home or at street or shop charging stations.
On-board chargers (OBC) perform the following functions:
- Convert the AC line voltage to a DC voltage
- Boost the power factor via a PFC (power factor correction) circuit to meet regulatory standards
- DC/DC conversion to match the charging profiles of the battery
The OBC has a central processor that handles the control algorithms for all the above functions. Isolation is necessary for safety from the high voltages/currents. Silicon Labs provides an effective total power management and isolation solution.
All products are fully AEC-Q100 qualified to grade 1 (-40°C to 125°C).