Battery Management / High Voltage Domain

Pairing a C8051F5xx MCU and Si84xx digital isolator is a perfect automotive solution. It is well-suited to eliminate ground loops that are present in automotive CAN and LIN networks and ideal for applications in electrically noisy environments.



Solutions for Battery Management and High Voltage Domain


Silicon Labs Solutions   Customer Benefits

Precision Processing: Mixed-signal system-on-a-chip MCU, on-board oscillator (± 0.5%) with clock multiplier, integrated flash, 12-bit analog, CAN 2.0B interface, 125° C operation; AEC-Q100 qualified

High reliability, few external components, wide temperature range and voltage operating range; up to 50 MIPS

Reliable, Safe and Effective Isolation: 2.5 and 5.0 kVrms isolators with 10x higher reliability than optocouplers; data rates from dc to 150 Mbps; AEC-Q100 qualified

Safety certified, single package digital isolator (1-6 ch/pkg) smaller, faster, more reliable and lower power than optocouplers