MCUs for Optical Transceiver Modules

There are a range of MCUs that can be found in commercially available optical transceiver modules today. These are detailed in the diagram below. Click on the MCU boxes for more technical details.


Click here to download the Optical Modules Solutions Guide

Silicon Labs is the leading MCU supplier for optical transceiver modules due to the small form factor packages, exceptional analog peripheral performance and fast CPU capability. The table below highlights the key features of Silicon Labs' MCUs that address the requirements of optical transceiver modules.

Optical Module
System Requirement
Silicon Labs
MCU Solution
Customer
Benefit

Precision Measurement
Temperature, voltage
and power

  • 12-bit, 200 ksps ADC with differential mode inputs
  • Integrated precision temperature sensor
  • No external components required
  • No factory temp calibration step

Precision Control
Laser bias and TEC current generation, transmit power and modulation, receiver sensitivity

  • 12-bit DACs
  • No external DACs required
  • No need to use noisy PWMs with external filter

High Speed
Fast control loop response

  • 50 Mhz CPU
  • Integrated hardware I2C
  • Real-time algorithm execution and interrupt servicing capability

Small Size
Industry's smallest package sizes

  • 32-pin QFN
    (5 mm x 5 mm)
  • 24-pin QFN
    (4 mm x 4 mm)
  • 20-pin QFN
    (4 mm x 4 mm)
  • Required to fit within SFP form factor
Data Storage
Storage of diagnostic data
  • 256-Byte Flash sector sizes
  • More Flash available for program memory
  • Shorter programming times