PCI Express Switch
In embedded computing for industrial systems, PCI Express is gaining acceptance by developers due to its high speed, scalable data rates, and low latency. With its full PCI Express Gen 1.1, 2.1 and 3.0 compliance, as well as its flexible output clock formats which can generate PCI Express, FPGA and network interface clocks, the Si5335 clock generator is ideal for use in these systems. The Si86xx digital isolators are also useful in these safety-critical industrial systems to provide electrical isolation between the Fieldbus interfaces located on the plug-in cards and the host system.