Point-of-Sale (PoS) Terminal

A point-of-sale (PoS) terminal is an electronic device that is used for verifying and processing credit card transactions. Typically connected via highly reliable telephone wired connections, they require rapid dial up time, low power and reliable performance. Silicon Labs' embedded modems and silicon DAAs offer the most integrated solution available. When paired with our high-performance mixed-signal MCUs, Silicon Labs offers a cost-effective bundle for PoS applications.

 

Silicon Labs' Solutions for Point-of-Sale Terminals

Silicon Labs Solutions Customer Benefits

Human interface capabilities:Industry’s most sensitive active infrared proximity sensor IC to enable touchless human interface applications

Implement extended range infrared motion sensing with unusually low power levels

 

Reliable capacitive sensing support: Innovative MCU functionality with capacitive sensing, wake-on-touch, and LED lighting control.

Enables stylish and differentiated user interfaces

Complete USB 2.0 connectivity: Easily converts data traffic between USB and UART formats

Connect to any UART to provide instantaneous USB connectivity; free software drivers provided

Complete audio codec solution: High integration, provides hardware support; serial interface

Operation from single 3.3 V or 5 V power supply makes it suitable for low power portable applications