Weather Station

Weather stations provide a unified display of interior and outdoor weather conditions including temperature, humidity and barometric pressure. Advanced systems also support the measurements of wind speed and rain levels. The indoor and outdoor units are typically battery-powered and benefit from extended wireless reach, making Silicon Labs’ low-power wireless MCU products an ideal solution.



Solutions for Weather Stations


Silicon Labs Solutions   Customer Benefits

Wireless Range and Robustness: Continuous frequency coverage from 240 to 960 MHz, output power up to +20 dBm, built-in features like wake-up timer, low battery detector, transmit and receive data FIFOs, power-on reset circuit and general-purpose digital I/Os

Meters can transmit data that will be reliably read by the data collector over long distances

Low Power Operation: Capable of full-spec operation down to 0.9 V and up to 3.6 V, single-cell battery operation; Integrated dc-dc converter, fast wakeup time, low active-mode and ultra-low sleep mode current consumption

Extremely long battery life and fewer battery replacements; maintains accurate time over long time periods

Integrated Sub-GHz RF Transceiver MCU: Industry’s lowest power single-chip wireless MCU, lowest power consumption in all modes: active, sleep, and deep sleep

Extended range, higher bandwidth and lower overall power consumption