Wireless Sensor Network

Wireless sensors networks are used when it is not possible or convenient to supply signaling or power supply wires to sensor nodes. These sensor nodes must be battery powered. This example illustrates typical sensor nodes that are used in an industrial process control system that has been implemented wirelessly. Silicon Labs offers a complete reference design solution for a wireless sensor node.



Solutions for Wireless Sensor Networks


Silicon Labs Solutions   Customer Benefits

Low Power Operation: Lowest power single chip MCU with integrated sub- GHz RF transceiver and on-chip temperature sensor

Long battery life, exceptional range, reduced BOM and space required

Industry’s lowest active and sleep mode current consumption with operation down to 0.9 V and up to 3.6 V; integrated dc-dc controller can power external devices; capacitive sensing versions also available

High integration, low propagation delay, small PCB footprint, flexibility, and cost-effectiveness ensure rock-solid operation over temperature and time, and unparalleled size and cost benefits

Wireless Range and Robustness: Highest sensitivity, longest range, lowest system cost; low power consumption

Reliable communications in industrial environment, long battery life with low maintenance