Wireless Personal Health System

A Wireless Personal Health System collects health data like weight, blood glucose level or activity level and transmits it to a central hub. These systems fully leverage the portability of health devices and enables information sharing into a unified system. They require low power, high performance processing and reliable connectivity.


Silicon Labs' Solution for Wireless Personal Health Systems


Silicon Labs Solution Customer Benefits

Wireless sensor mode: Combination of MCU and 900 MHz ISM transmitter can be connected to an existing system to add wireless connectivity. The MCU runs EZMAC software with low overhead.

The wireless sensor node allows the addition of wireless connectivity without any RF design work or investment in software.

USB wireless receiver: Plugged into a PC's USB port, the receiver will enumerate as a human interface device (HID) and uses only two chips to implement the radio and USB and all the software control.

Allows data to be retrieved wirelessly from a personal health system and supplied to a PC for analysis or display in a customer-defined GUI environment.

Low power operation: Industry's lowest power MCU and radio combination with low power modes implemented in both hardware and software.

Longest battery life.