I2C Isolation

Isolating the I2C bus can be problematic due to its bidirectional operation. The typical discrete I2C isolation approach requires four optocouplers for isolation, plus complex analog circuits to support anti-latch and glitch suppression. This isolation circuitry burdens the I2C interface with increased cost and board area, and lower reliability.

The Silicon Labs Si8400 series of I2C digital isolators are single-chip solutions for isolating the I2C bus. These products are based on Silicon Labs’ Industry-leading and patented digital isolation technology that delivers substantial gains in performance, reliability, cost and power consumption compared to optocoupler-based solutions. Because they are isolated, these products are also useful as I2C extenders, where they can isolate sections of the I2C bus that are heavily loaded, preserving signal integrity and reducing pull-up resistor power losses.

 


I2C Isolation Applications

The Si840x digital isolator devices are suitable for use in a wide range of I2C applications where galvanic isolation is required:

 


I2C Isolation Products

The Si8400 digital isolator features two bidirectional channels (for SDA and SCL), while the Si8405 digital isolator offers two additional isolated, uni-directional channels for other system signals, such as a reset or interrupt, independent of the I2C data and clock. Both the Si8400 and Si8405 isolators support up to 2 Mbps I2C bus data rate, and offer up to 2.5kV isolation, industrial temperature range (-40 to 125 °C), and an input voltage supply range from 3 to 5 V. The Si8400 isolator is available in narrow body SOIC-8 package, and is footprint compatible with common devices. The Si8405 isolator is available in the narrow body SOIC-16 package.

Learn more on why to choose Si840x digital isolators.

 

Serial Data, Serial Clock (ASDA, ASCL)  

 

Part Number Serial
Data
Serial
Clock
Data
Channels
Maximum I²C Clock Rate (MHz) Isolation Rating  Package Buy
Fwd, Rev NB SOIC8 NB SOIC16
Si8400AA-B-IS 0,0 1.7 1.0
kVrms

Si8400AB-B-IS 0,0 1.7 2.5
kVrms

Si8401AA-B-IS Clock 1.7 1.0
kVrms

Si8401AB-B-IS Clock 1.7 2.5
kVrms

 

Back to Top

 

Serial Data, Serial Clock + 2-Channel Uni-directionl

 

Part Number Serial
Data
Serial
Clock
Data
Channels
Maximum I²C Clock Rate (MHz) Isolation Rating  Package Buy
Fwd, Rev NB SOIC8 NB SOIC16
Si8405AA-B-IS1 1,1 1.7 1.0
kVrms

Si8405AB-B-IS1 1,1 1.7 2.5
kVrms

 

Back to Top

 

 


Featured Video