BB50-PK5208A

MSRP $95.00

EFM8 BB50 8-bit MCU Pro Kit

The Silicon Labs EFM8 BB5 Pro Kit, BB50-PK5208A, is an ideal starting point for application development on the EFM8BB50 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB50 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

MSRP $95.00

 

Kit Contents

  • 1 x BB5x Pro Board
  • Getting started card

Kit Features

  • USB connectivity
  • Advanced Energy Monitor (AEM)
  • SEGGER J-Link on-board debugger
  • Debug Multiplexer supporting external hardware as well as on-board MCU
  • User push buttons and LEDs
  • Silicon Labs' Si7021 Relative Humidity and Temperature Sensor
  • Ultra-low-power 128x128 pixel Memory LCD
  • 8-direction analog joystick
  • 20-pin 2.54 mm header for expansion boards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032 coin cell battery

Simplicity Studio Features

  • Energy Profiler
  • Configurator
  • Software examples for every peripheral
  • Software demos using LED, button, and UART
  • Setting breakpoints with register and variable values available to view

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Full Feature Simplicity Studio (select this if you plan to use other technologies from Silicon Labs)



Step 2: Run Demos

Demos are a quick and easy way to evaluate a device without compiling or debugging code.

Follow these easy steps:

1. Plug kit in with USB, use the port labeled DBG

2. Open Simplicity Studio

3. Select Demos (see screeshot)

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close