EFR32MG22 Common Specs
Low Power Wireless System-on-Chip
- High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 512 kB flash program memory
- Up to 32 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- -102.3 dBm sensitivity @ 250 kbps GFSK
- -106.7 dBm sensitivity @125 kbps GFSK
- -98.9 dBm sensitivity @ 1 Mbit/s GFSK
- -96.2 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to 6 dBm
- 2.5 mA radio receive current
- 3.4 mA radio transmit current @ 0 dBm output power
- 7.5 mA radio transmit current @ 6 dBm output power
Low System Energy Consumption
- 3.6 mA RX current (1 Mbps GFSK)
- 3.9 mA RX current (250 kbps O-QPSK DSSS)
- 4.1 mA TX current @ 0 dBm output power
- 8.2 mA TX current @ 6 dBm output power
- 26 μA/MHz in Active Mode (EM0) at 38.4 MHz
- 1.40 μA EM2 DeepSleep current (32 kB RAM retention and RTC running from LFRCO)
- 0.17 μA EM4 current
Wide Selection of MCU Peripherals
- 16-bit Analog to Digital Converter (ADC)
- Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 1 × Watchdog Timer
- 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
- 2 × I2C interface with SMBus support
- Digital microphone interface (PDM)
- Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
- RFSENSE with selective OOK mode
- Die temperature sensor with +/-1.5 °C
accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
Protocol Support
- Bluetooth Low Energy (Bluetooth 5.2)
- Direction finding using Angle-of-Arrival (AoA) and Angle-of-Departure (AoD)
- Bluetooth Mesh Low Power Node (512 kB parts only)
- Zigbee PRO/Green Power
- Proprietary
Wide Operation Range
- 1.71 V to 3.8 V single power supply
- -40 °C to 125 °C
Packages
- QFN40 5 mm × 5 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- (AEC-Q100 Certified options available)
- QFN32 4 mm × 4 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- (AEC-Q100 Certified options available)
- TQFN32 4 mm × 4 mm × 0.30 mm
Security Features
- MG22
- Secure Boot with Root of Trust and Secure Loader (RTSL)
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
- Secure Debug with lock/unlock
- MG22E
- Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
- True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
- ARM® TrustZone®
Find the Right EFR32MG22 Device Select Columns
| Part Number | Pricing | MCU | Core Frequency (MHz) | Flash | RAM | Cryptography | Output Power Range (dBm) | Receive Sensitivity | GPIO | RX Current (mA) | UART | USART | LEUART | I²C | SPI | I²S | ADC | Timers (16-bit) | Temperature Range ºC | Package Type | Package Size (mm) | AEC-Q100 Grade 1 | Wireless Standards | Multiprotocol |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1K @ US$1.84 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 85 | QFN32 | 4x4 | No | Zigbee Bluetooth | Switched Programmable — | |
| 1K @ US$1.84 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN32 | 4x4 | Yes | Zigbee Bluetooth | Switched Programmable — | |
| 1K @ US$1.92 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 26 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN40 | 5x5 | Yes | Zigbee Bluetooth | Switched Programmable — | |
| 1K @ US$1.85 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 18 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN32 | 4x4 | Yes | Zigbee Bluetooth | Switched Programmable — | |
| 1K @ US$1.93 | ARM Cortex-M33 | 76.8 | 512 | 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -28 6 | -102.1 (250 kbit/s OQPSK) | 26 | 3.9 | 3 | 2 | 0 | 2 | 2 | 2 | 12-bit, SAR, 1 Msps | 4 | -40 125 | QFN40 | 5x5 | Yes | Zigbee Bluetooth | Switched Programmable — |
Sort A -> Z
Sort Z -> A
Filter by values...
EFR32xG22E Energy Harvesting Explorer Kit
The EFR32xG22E Energy Harvesting Explorer Kit is an excellent starting point for exploring and evaluating various energy harvesting solutions with Silicon Labs' Multiprotocol Wireless Systems on Chip (SoC). It enables the evaluation of the functionality and performance of energy-harvesting-powered devices with Bluetooth LE and Zigbee Green Power.
EFR32xG22E Energy Harvesting Explorer Kit
The EFR32xG22E Energy Harvesting Explorer Kit is an excellent starting point for exploring and evaluating various energy harvesting solutions with Silicon Labs' Multiprotocol Wireless Systems on Chip (SoC). It enables the evaluation of the functionality and performance of energy-harvesting-powered devices with Bluetooth LE and Zigbee Green Power.
EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021B) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.
EFR32xG22 Wireless Gecko Starter Kit
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021B) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs.
EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.
EFR32xG22E Explorer Kit
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of Bluetooth LE IoT applications.
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
The EFR32xG22 +6 dBm Radio Board (xG22-RB4415A) is used in conjunction with the software stack, distributed with Simplicity Studio, developers will have all the tools they need to start developing their project.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
The Wireless Gecko SLWRB4182A wireless radio board plugs into the Main Board provided with the Wireless Gecko Starter Kit. The starter kit includes access to Zigbee, Thread and Bluetooth software stacks.