TS4100 Switches and Multiplexers

 

End of Life (EOL) Notice »

 

Silicon Lab’s performance based, low power analog switches, offer unique and powerful features that allow functionality not found in previous solutions. The industry leading 675 nA supply current saves power, resulting in longer battery life and energy savings. These switches have separate supply and signal voltages enabling them to pass through a 5 V amplitude analog signal while being powered and controlled by a supply as low as 0.8 V. The TS4100 series also has industry leading on-resistance stability with less than 1% variation throughout the signal range. Silicon Labs guarantees the low ±0.5 nA leakage current as well as the resistance matching between the switches. These switches excel at low frequency analog signals, up to 100 kHz, such as audio and have a 0.16% total harmonic distortion at 10 kHz.

 

Features

  • 8:1, 2 x 4:1, and 3 x 2:1 switches
  • Low supply voltage operation of 0.8 V- 5.25 V
  • On-resistance of 80Ω 
  • Input/Output voltages can exceed the supply voltage
  • Less than 1% On-resistance variation throughout input voltage swing
  • Low supply current of 675 nA
  • Guaranteed on/off leakage current of ±0.5 nA
  • Small, low-profile 3 x 3 mm2 package

TS4100 Switches and Multiplexers Product Matrix

Devices
Part Number Description Signal Range (V) Supply Source Supply Voltage Supply Current (nA) On-Resistance (Ohm) On/Off Leakage (nA) On-Resistance Variation Total Harmonic Distortion Temperature Range (°C ) Package Type Package Size Data Sheet
TS4100
8:1 Analog Switch/Multiplexer -0.3 5.5 Single Supply 0.8 5.25 675 80 ±0.5 < 1% 0.16% @ f=10 kHz -40 85 TQFN16-EP 16L 3x3
TS4101
2x4:1 Analog Switch/Multiplexer -0.3 5.5 Single Supply 0.8 5.25 675 80 ±0.5 < 1% 0.16% @ f=10 kHz -40 85 TQFN16-EP 16L 3x3
TS4102
3x2:1 Analog Switch/Multiplexer -0.3 5.5 Single Supply 0.8 5.25 675 80 ±0.5 < 1% 0.16% @ f=10 kHz -40 85 TQFN16-EP 16L 3x3
Contact Sales Contact Sales
Close
Loading Results