Si4710/11 FM Radio Transmitters

 

The Si4710/11 FM radio transmitter ICs are the industry's first 100% CMOS, single-chip FM transmitters. The devices leverage Silicon Labs’ proven Si4700/01 FM receiver architecture and offer unmatched integration and performance, allowing FM transmit to be added to any portable device with a single chip. As with the Si4700/01 ICs, the Si4710/11 FM transmitters offer industry-leading size, performance, low-power consumption and ease of use.

The Si4710/11 ICs digital integration reduces the required external components of traditional offerings, resulting in a solution requiring only an external inductor and bypass capacitor and PCB space of approximately 15 mm2. High reliability in device manufacturing, improved quality, easy design-in and software programmability are key advantages of the Si4710/11 ICs.

 

Features

  • Worldwide FM receive band support (76–108 MHz)
  • Worldwide FM transmit compliance (76–108 MHz)
  • Digital audio out for FM record
  • Digital audio in for FM transmit
  • RDS/RBDS encoder and decoder

Si4710/11 Product Matrix

Devices
Part Number Data Sheet Description Tuning Method Display Method Mono/Stereo RDS FM AM SW LW WB TX EN55020
Si4710
FM Transmitter Digital Digital Stereo No No No No No No Yes No
Si4711
FM Transmitter w RDS Digital Digital Stereo Yes No No No No No Yes No
Si4712
FM Transmitter with Receive Power Scan Digital Digital Stereo No No No No No No Yes No
Si4713
FM Transmit w RDS and Receive Power Scan Digital Digital Stereo Yes No No No No No Yes No
Contact Sales Contact Sales
Close
Loading Results