Si4820/24/31/35 Mechanically-Tuned AM/FM Radio Receiver IC

Bookmark and Share
Si4831/35 Block Diagram

The Si4820/24/31/35 is a mechanically-tuned digital display CMOS AM/FM/SW radio receiver IC that integrates the complete receiver function from antenna input to audio output. Like other successful audio products from Silicon Labs, the Si482x/3x family offers unmatched integration and PCB space savings with minimum external components and a small board area.

The Si482x/3x requires a simple application circuit and removes any requirements for manually tuning components during the manufacturing process. The Si4820/24 are drop in compatible with the Si4831/35 and is a very simple product to design, manufacture, and support across multiple product lines. The receiver has very low power consumption, runs off two AAA batteries, and delivers the performance benefits of digital tuning to the AM/FM/SW analog radio market.

For consumer applications that require EN55020 compliance, use the Si4831/35 family.

Features

  • Worldwide FM band support (64–109 MHz)
  • Worldwide AM band support (504–1750 kHz)
  • SW band support (5.6–22 MHz) (Si4824/35 only)
  • Direct volume control
  • On-chip bass and treble tone control
  • Supports station and stereo LED indicators
  • Flexible band selections
  • Excellent real-world performance
  • Automatic frequency control (AFC)
  • Integrated LDO regulator
  • 24-pin Pb-free SSOP
  • EN55020-compliant
  • Small single-sided PCB
  • No manual alignment required
  • No external MCU required
  • Runs off 2 AAA batteries with 2.0~3.6 V supply voltage
  • Wide range of ferrite loop sticks and air loop antennas supported
  • Advanced linear frequency display
 

Applications

  • Table and portable radios
  • Stereos
  • Mini/micro systems
  • CD/DVD players
  • Boomboxes
  • Modules
  • Clock radios
  • Mini HiFi
  • Entertainment systems
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (4)

Document NameDescriptionVersionLast Updated
Si4835-B31.pdf
Broadcast Mechanical Tuning AM/FM/SW Radio Receiver1.010/7/2011
Si4820-24-A10.pdf
Si4820-24-A10 Data Sheet0.111/17/2011
Si4831-35-B30.pdf
Si4831-35-B30 Data Sheet1.01/31/2011
Si4831-35-B30-Chinese.pdf
Si4831-35-B30 Data Sheet (Chinese)1.0

Data Short (1)

Document NameDescriptionVersionLast Updated
Si4830_short.pdf
Si4830 Data Short0224102/25/2010

User Guides (1)

Document NameDescriptionVersionLast Updated
Si4820-24DEMO.pdf
Si4820-24-DEMO User's Guide0.111/17/2011

Application Notes (3)

Document NameDescriptionVersionLast Updated
AN555_Chinese.pdf
AN555: Si483x-B/Si4820/24 Antenna Schematic, Layout, and Design Guidelines0.21/13/2012
AN555.pdf
AN555: Si483x-B-Si4820-24 Antenna, Schematic, Layout, and Design Guidelines0.211/17/2011
AN569.pdf
AN569: Si4831/35/20/24-Demo Board Test Procedure0.211/17/2011

Miscellaneous (1)

Document NameDescriptionVersionLast Updated
Si4831-35FAQ.pdf
Si4831-35 Frequently Asked Questions0.14/14/2011

PCN (1)

Document NameDescriptionVersionLast Updated
1106021 SI483x Axx EOL LTB std.pdf
1106021 SI483x Axx EOL LTB std
Bookmark and Share
Bookmark and Share

Product Matrix


Part Number Available DocumentsDescriptionDig I/ORDS Support
Si4820-A10-CUData Sheet
Mechanical tuned AM/FM radio receiverNoNo
Si4824-A10-CUData Sheet
Mechanical tuned AM/FM/SW radio receiverNoNo
Si4830Data Short
Mechanical tuning radio recieverNoNo
Si4831Data Sheet
Mechanical tuned AM/FM radio receiverNoNo
Si4835Data Sheet
Mechanical tuned AM/FM/SW radio receiverNoNo
Bookmark and Share
Bookmark and Share

Education Center

 

Featured Video

Get an overview of the industry's first digital AM/FM receiver.

 

用中文观看录影

 

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

FM radio ICs to solve FM antenna design challenges

FM Tutorial

Key Requirements in Automotive Radio Design
Multi-Band Radio footer