​Si21xx Satellite Receivers

Bookmark and Share
Si21xx Block Diagram

Note: these products are no longer recommended for new designs. Existing customers can receive limited technical support from their local sales or distributor representative.

​The Si21xx satellite receiver product family is the industry’s first fully-integrated single-chip satellite RF front-end solution for direct broadcast satellite (DBS).

Offering the highest performance, smallest size and easiest-to-use receiver solution for DBS, the Si21xx devices are ideal for all free-to-air (FTA) and pay-TV DBS equipment including satellite set-top boxes, PC cards for satellite TV, DBS receivers for automotive or avionic use, DVD recorders and digital TVs with integrated satellite receivers.

The satellite receiver family incorporates a tuner, demodulator and LNB controller into a single chip, resulting in a significant reduction in board space and external components. The IC supports symbol rates of 1 to 45 MBaud over a 950 to 2150 MHz range. The ICs support a full suite of features including automatic acquisition, fade recovery, blind scanning, performance monitoring and DiSEqC™ Level 2.2 compliant signaling. The Si2108/10 ICs further add short-circuit protection, overcurrent protection and a step-up dc-dc controller to implement a low-cost LNB supply solution. Si2109/10 versions include a hardware channel scan accelerator for fast “blindscan”. An I²C bus interface is used to configure and monitor all internal parameters.

 

Features

  • Single-chip tuner, demodulator and LNB controller
  • DVB-S and DSS compliant
  • Proprietary QuickScan / ultra-fast on-chip scan (Si2109/10 only)
  • Integrated step-up dc-dc converter for LNB power supply (Si2108/10 only)
  • Input signal level: –81 to –18 dBm
  • Symbol rate range: 1 to 45 MBaud 
 

Applications

  • Set-top boxes
  • Digital video recorders
  • Digital televisions
  • Satellite PC-TVs
  • SMATV trans-modulators (satellite master antenna TV)
Bookmark and Share

Note: these products are no longer recommended for new designs. Existing customers can receive limited technical support from their local sales or distributor representative.

 

Bookmark and Share

Note: these products are no longer recommended for new designs. Existing customers can receive limited technical support from their local sales or distributor representative.

 

Bookmark and Share

Note: these products are no longer recommended for new designs. Existing customers can receive limited technical support from their local sales or distributor representative.

 

Product Matrix


Part Number Available DocumentsDescription
Si2107Satellite receiver for DVB-S/DSS
Si2108Satellite receiver for DVB-S/DSS with step-up dc-dc controller
Si2109Satellite receiver for DVB-S/DSS with on-chip hardware blindscan support
Si2110Satellite receiver for DVB-S/DSS with LNB step-up dc-dc controller and on-chip hardware blindscan support
Bookmark and Share
Bookmark and Share

Training & Resources

Featured Videos

Class D Audio Driver and Reference Design
Class D Audio Driver and Reference Design
Si4830 wheel-tuned digital CMOS am/fm radio receiver ic
Si4830 Wheel-Tuned Digital CMOS AM/FM Radio Receiver IC

Featured Web Utilities

Class D Audio Sound Quality Demo

The Class D audio driver interactive demonstration allows you to see the sound quality performance of the Si824x Class D audio driver over the audible spectrum. The demo shows the total harmonic distortion + noise (THD + N) ratio, a universal measure of sound quality for audio amplifiers.
» Class D Audio Sound Quality Demo

Featured White Papers

Key Requirements for Multi-Tuner Automotive Radio Designs

Automotive OEMs and Tier 1 suppliers understand that consumers expect a superior in-vehicle audio experience and are responding by designing sophisticated infotainment systems. The radio components used in today's vehicles need to be cost-effective while meeting rigorous automotive levels of performance. With the advent of multi-tuner automotive infotainment systems, car radio developers must now consider a wide range of performance requirements and new technologies in their designs.
» Key Requirements for Multi-Tuner Automotive Radio Designs

Designing Wheel-Tuned, Digital-Display Radios with Next-Generation Radio ICs

As a growing number of portable applications such as mobile phones and portable media players integrate the FM radio function, there’s a misconception that traditional radios are no longer needed. In reality, wheel-tuned radios have remained immensely popular. This article will discuss how to design a mid-level wheel-tuned radio with an LCD to display frequencies, and it will explore the practical considerations in selecting audio ICs and display drivers, as well as how to leverage these technologies to deliver the best end-user radio tuning experience.
» Designing Wheel-Tuned, Digital-Display Radios with Next-Generation Radio ICs
» 轮调数显收音机系统设计要素

Featured Tutorials and Presentations

Si473x Multiband Receiver Family Overview

The Si473x is the industry's first fully integrated, 100% CMOS AM/FM/shortwave/longwave/weather bandradio receiver IC. This family of radio receiverICs provides the space savings and low power consumption necessary for portable devices while delivering the high performance and design simplicity desired for all AM/FM solutions.
» Si473x Multiband Receiver Family Overview

Introducing High-Performance FM RDS Data Receiver ICs

The Si4749/06 are 100% CMOS receiver ICs, offering full receive functionality from antenna to RDS/RBDS data for use in the automotive and portable navigation markets. The Si4749/06 is an ideal RDS/RBDS data receiver for Traffic Message Channel (TMC) and Open Data Applications (ODA) applications frequently used in conjunction with GPS functionality.
» High-Performance FM RDS Data Receiver ICs

View all Audio/Video Training & Resources...

Audio and Video Training & Resources

Education Center

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

FM radio ICs to solve FM antenna design challenges

FM Tutorial

Key Requirements in Automotive Radio Design
Multi-Band Radio footer