Si2185 Hybrid DVB-T/C and Analog TV Receiver 

Bookmark and Share
Si2185 Block Diagram

The Si2185 hybrid TV receiver integrates a complete hybrid tuner, a DVB-T/C digital demodulator and an analog TV demodulator supporting all worldwide analog TV standards into a single, monolithic, CMOS mixed-signal IC.

Leveraging Silicon Labs' proven 3rd-generation digital low-IF tuner architecture, the Si2185 delivers superior ATV picture quality and a higher number of received channels in real-world crowded spectrum conditions without the need for external LNAs, tracking filters or SAW filters.

Read more...

Features

  • Hybrid Analog and Digital TV tuner
    • 42–870 MHz frequency range
    • No alignment, tuning or calibration
  • Analog TV (ATV) demodulator
    • PAL/SECAM, NTSC
  • Digital TV (DTV) demodulator and FEC decoder
    • DVB-T (ETSI EN 300 744)
    • DVB-C (ETSI EN 300 429)
    • ITU J.83 Annex A/C
  • Supports all DVB-T modes
  • Supports DVB-C symbol rates from 1 to 7.2 MBaud
    • Advanced echo equalizer
  • Best-in-class real-world reception
  • Compliance with NorDig 2.1, D-Book, C-Book, EN55020 specifications
  • Highly integrated, lowest BOM
    • No SAW filters required
    • Integrated LNAs and complete tracking filters
  • Customizable channel select filters
  • Flexible output interface to AV processor
    • CVBS + SIF/AF
    • Serial or parallel TS output
  • Single die in standard CMOS process
  • 3.3 and 1.8 V power supplies
  • 7 mm x 7 mm, 48-pin QFN package, RoHS compliant
 

Applications

  • iDTV (Integrated Digital TV)
  • Hybrid PVR and DVD recorder
  • Hybrid full-NIM
  • Hybrid portable TV
  • Hybrid PC-TV card and USB dongle
  • Hybrid terrestrial or cable STB

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Short (1)

Document NameDescriptionVersionLast Updated
Si2185_short.pdf
Si2185 Data Short09.06.119/7/2011

Product Matrix


Part Number Available DocumentsDescription
Si2185Data Short
Hybrid digital and analog TV receiver for DVB-T/C, PAL/SECAM, NTSC

An enhanced version of the proven DVB-T/C demodulator technology from Silicon Labs' Si2165 has been incorporated into the Si2185 to deliver superior performance under a wide variety of field conditions. Both the analog and digital demodulators use sophisticated on-chip algorithms to ensure optimal reception even under difficult transmission conditions. In addition, the Si2185 offers on-chip Blindscan and Blindlock scanning algorithms for DVB-C as well as DSP-assisted DVB-T fast channel scanning.

By combining hybrid tuner and demodulator functions in a single device, the Si2185 enables a full TV receiver solution in a very small PCB footprint and with minimal external components. The Si2185 contains an on-chip crystal oscillator and only requires the connection of a standard 24 MHz crystal or a reference clock. For dual-receiver applications, the primary Si2185 can provide a reference clock on its XOUT pin directly to the XTAL_I pin of the secondary Si2185, thus saving the cost of one crystal. The Si2185 programmable Transport Stream interface provides both serial and parallel modes and is fully compatible with all MPEG decoders and conditional access modules (CI/CI+) to support any customer application.

Training & Resources

Featured Videos

Class D Audio Driver and Reference Design
Class D Audio Driver and Reference Design
Si4830 wheel-tuned digital CMOS am/fm radio receiver ic
Si4830 Wheel-Tuned Digital CMOS AM/FM Radio Receiver IC


Featured Web Utilities

Class D Audio Sound Quality Demo

The Class D audio driver interactive demonstration allows you to see the sound quality performance of the Si824x Class D audio driver over the audible spectrum. The demo shows the total harmonic distortion + noise (THD + N) ratio, a universal measure of sound quality for audio amplifiers.


Featured White Papers

Key Requirements for Multi-Tuner Automotive Radio Designs

Automotive OEMs and Tier 1 suppliers understand that consumers expect a superior in-vehicle audio experience and are responding by designing sophisticated infotainment systems. The radio components used in today's vehicles need to be cost-effective while meeting rigorous automotive levels of performance. With the advent of multi-tuner automotive infotainment systems, car radio developers must now consider a wide range of performance requirements and new technologies in their designs.

Designing Wheel-Tuned, Digital-Display Radios with Next-Generation Radio ICs

As a growing number of portable applications such as mobile phones and portable media players integrate the FM radio function, there’s a misconception that traditional radios are no longer needed. In reality, wheel-tuned radios have remained immensely popular. This article will discuss how to design a mid-level wheel-tuned radio with an LCD to display frequencies, and it will explore the practical considerations in selecting audio ICs and display drivers, as well as how to leverage these technologies to deliver the best end-user radio tuning experience. Available in English and Simplified Chinese.


Featured Tutorials and Presentations

Multiband Receiver Family Overview

The Si473x is the industry's first fully integrated, 100% CMOS AM/FM/shortwave/longwave/weather bandradio receiver IC. This family of radio receiverICs provides the space savings and low power consumption necessary for portable devices while delivering the high performance and design simplicity desired for all AM/FM solutions.

Introducing High-Performance FM RDS Data Receiver ICs

The Si4749/06 are 100% CMOS receiver ICs, offering full receive functionality from antenna to RDS/RBDS data for use in the automotive and portable navigation markets. The Si4749/06 is an ideal RDS/RBDS data receiver for Traffic Message Channel (TMC) and Open Data Applications (ODA) applications frequently used in conjunction with GPS functionality.

View all Audio/Video Training & Resources...

Back to Top

Overview

Documentation

Tools

Product Matrix

Education

More Info

FM radio ICs to solve FM antenna design challenges

FM Tutorial

Key Requirements in Automotive Radio Design
Wheel Tuned Radio