Oscillator Phase Noise Look-up Tool
Get instant real-world oscillator phase noise plots for common frequencies!

Silicon Labs Oscillator Benefits

Silicon Labs' offers a comprehensive portfolio of oscillator products.

Performance

Performance

Any Frequency Output

Any-Frequency

Customizable

Customizable

Short Lead Times

Short Lead Times

 

 

Look up part number or compatible solutions:

 
 

Comprehensive High Performance Crystal Oscillator (XO) Portfolio

Performance Options Family Data Sheet Number of Frequencies Frequency Range (MHz) Jitter (ps RMS) Total Stability (ppm) Format Voltage (V) Temp (C) Size (mm)
Ultra-Low Jitter Si535/36 download icon Single 100 to 312.5 0.19 20, 31.5 LVPECL, LVDS 3.3,
2.5
-40 to 85 5 x 7
High Precision Si530/31 download icon Single 10 to 1417 0.3 20, 31.5, 61.5 CMOS, LVPECL,
LVDS, CML
3.3,
2.5,
1.8
-40 to 85 5 x 7
Si532/33 download icon Dual
Si534 download icon Quad
Si570 download icon Any I2C Programmable
Mid Grade Si590/91 download icon Single 10 to 810 0.5 20, 30,
50, 100
CMOS, LVPECL,
LVDS, CML
3.3,
2.5,
1.8
-40 to 85 5 x 7
Si598 download icon Any I2C Programmable
General Purpose Si510/11 download icon Single 0.1 to 250 0.8 30, 50, 100 CMOS, Dual CMOS, LVPECL, LVDS, HCSL 3.3,
2.5,
1.8
-40 to 85 5 x 7;
3.2 x 5
Si512/13 download icon Dual
Si514 download icon Any I2C Programmable
 

 

Comprehensive High Performance Voltage-Controlled Crystal Oscillator (VCXO) Portfolio

Performance Options Family Data Sheet Number of Frequencies Frequency Range (MHz) Jitter (ps RMS) APR (ppm) Format Voltage (V) Temp (C) Size (mm)
High Precision Si550 download icon Single 10 to 1417 0.5 12 to 375 CMOS, LVPECL, LVDS, CML 3.3, 2.5, 1.8 -40 to 85 5 x 7
Si552 download icon Dual
Si554 download icon Quad
Si571 download icon Any I2C Programmable
Mid Grade Si595 download icon Single 10 to 810 0.7 10 to 810 CMOS, LVPECL, LVDS, CML 3.3, 2.5, 1.8 -40 to 85 5 x 7
Si596 download icon Dual
Si597 download icon Quad
Si599 download icon Any I2C Programmable
General Purpose Si515 download icon Single 0.1 to 250 1.0 30 to 100 CMOS, Dual CMOS, LVPECL, LVDS, HCSL 3.3, 2.5 -40 to 85 5 x 7; 3.2 x 5
Si516 download icon Dual