Clock and Oscillator Reference Designs

Many semiconductor market leaders rely on Silicon Labs timing devices to reach optimal system performance, enhance flexibility and minimize the end customer’s design cycle. By working with Silicon Labs, other semiconductor vendors can provide advanced reference design solutions that enable quick customer adoption and fast time to market.

Some of our partner reference design solutions are showcased below.

Company Description/Links
Altera 

Altera Corporation is the leader in innovative custom logic solutions. Altera uses Silicon Labs Si570 I2C programmable XO timing on Stratix IV high speed serial development boards to achieve any frequency synthesis with industry leading frequency flexibility and performance. See below for active reference designs using Silicon Labs timing devices.

Stratix IV GX Development Kit

Stratix IV E Development Kit

Stratix IV GT Development Kit

AMCC

AppliedMicro is a global leader in Energy Conscious Computing and Communications solutions for Datacenter, Telecom, Enterprise and Consumer Applications. Silicon Labs timing devices such as the Si5326 jitter attenuating clock enable Pemequid and Rubicon OTN framer/mappers to achieve all required OTN data rates with optimal jitter performance. AMCC takes advantage of the Si5326 frequency flexibility and ultra-low jitter performance to provide timing circuits with reduced component count and simplified design. For additional information, follow the links below.

Pemaquid Framer/Mapper/PHY

Rubicon Framer/Mapper

Cortina

Cortina Systems, Inc is a leading supplier of intelligent communication solutions for the Core, Metro, Access, Enterprise and Digital Home network market segments. Cortina uses Silicon Labs Si5326 jitter attenuating clock on its reference design showcasing the CS6500x framer/mapper for OTN applications. Benefiting from the industry’s best combination of flexibility and performance, the Si5326 minimizes design complexity associated with ultra-low jitter applications that support multiple high speed data rates.

www.cortina-systems.com

Galazar

Galazar Networks Inc. is a leading semiconductor vendor focused on Ethernet, DS1/E1, DS3/E3 and SONET/SDH/OTN solutions for carrier grade Ethernet and Multi-Service line cards. MXP2-F is a complete hardware and software reference design that supports the flexible multiplexing of many and diverse client protocols into high speed serial links for WDM networks. Silicon Labs Si5326 jitter attenuating clock helps Galazar deliver a reference design that performs well over a wide range of functional and jitter specifications covering many high speed line rates. For details, refer to the press release below.

Pre-integrated WDM Muxponder Reference Design

Lattice Semiconductor

Lattice is one of four major programmable logic companies in the world, and is the source for innovative FPGA, PLD, programmable Power Management and Clock Management solutions. Lattice uses Silicon Labs Si570 I2C programmable XO to generate ultra-low jitter clocking for the LFE3-95E-V-EVN Lattice ECP3 video protocol development board. The LatticeECP3™ FPGA family includes many features for video applications. For example, DisplayPort, SMPTE standards (SD-SDI, HD-SDI and 3G-SDI) and DVB-ASI can be implemented with 16 channels of embedded SERDES/ PCS. The Si570 frequency flexibility enables all of these rates with no BOM changes.

LFE3-95E-V-EVN video protocol development board for Lattice ECP3 FPGAs

Vitesse

Vitesse designs, develops and markets a diverse portfolio of high-performance, cost-competitive semiconductor solutions for Carrier and Enterprise networks worldwide.

www.vitesse.com

Xilinx

Xilinx is the worldwide leader in complete programmable logic solutions. Xilinx uses a number of Silicon Labs timing devices including the Si570 I2C programmable XO, Si5324 low bandwidth jitter attenuating clock and Si5368 precision clock to optimize jitter performance and maximize flexibility on end customer reference designs. See below for active reference designs using Silicon Labs timing devices.

EVB Part Number Description
HW-FMC-XM104-G FMC Debug Mezzanine Card
HW-FMC-DBG-G FMC Debug Mezzanine Card
DK-V6-BCCN-G Virtex-6 Broadcast Connectivity Kit

www.xilinx.com