​SiPHY CDR and PHY ICs

Bookmark and Share
Si5040 Block Diagram

Silicon Labs offers a complete family of transceiver and clock and data recovery (CDR) ICs target OC-192/STM-64, 10GbE, OC-48/STM-16, OC-12/STM-4 and OC-3/STM-1 physical layer applications. These highly-integrated devices lead the industry in jitter performance, small package size and low power consumption.

  • Si5040 10 Gbps XFP transceiver
  • Si5010 CDR for OC-3/12 and STM-1/4 (2.5 V)
  • Si5013 CDR+LA for OC-3/12 and STM-1/4 (3.3 V)
  • Si5017 CDR+LA for OC-48/STM-16 and 2.7 Gbps FEC (3.3 V)
  • Si5018 CDR for OC-48/STM-16 and 2.7 Gbps FEC (2.5 V)
  • Si5020 CDR for OC-3/12/48, GbE, 2.7 Gbps FEC (2.5 V)
  • More...

Features

  • Loss-of-signal alarm
  • Diagnostic and line loopbacks
  • SONET-compliant loop timed operation
  • No external loop filter components
  • Programmable slicing level and sample phase adjustment
  • LVDS Low Speed Interface
  • Single Supply 1.8 V Operation
  • Multi-rate operation
  • Low jitter generation
  • Small footprint
  • Low power consumption
 

Applications

  • Optical transceiver modules
  • Optical transponder modules
  • SONET/SDH transmission systems
  • Add/Drop multiplexers
  • Digital cross connects
  • Gigabit Ethernet (GbE)
  • SONET/SDH/ATM routers

 

Technologies

Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (9)

Document NameDescriptionVersionLast Updated
si5010.pdf
Si5010 Data Sheet1.46/5/2008
si5013.pdf
Si5013 Data Sheet1.66/5/2008
si5017.pdf
Si5017 Data Sheet1.56/5/2008
si5018.pdf
Si5018 Data Sheet1.36/5/2008
si5020.pdf
Si5020 Data Sheet1.56/5/2008
si5023.pdf
Si5023 Data Sheet1.36/5/2008
si5040.pdf
Si5040 Data Sheet1.25/13/2011
si5100.pdf
Si5100 Data Sheet1.47/11/2008
si5110.pdf
Si5110 Data Sheet1.47/11/2008

Data Short (1)

Document NameDescriptionVersionLast Updated
Si5040Short.pdf
Si5040 Data Short1.5.2006

User Guides (11)

Document NameDescriptionVersionLast Updated
si5010evb.pdf
Si5010-EVB User Guide1.0
si5013evb.pdf
Si5013-EVB User Guide1.0
si5017evb.pdf
Si5017-EVB User Guide1.0
si5018-ba.pdf
Si5018-BA User GuideRev 0.8
si5018evb.pdf
Si5018-EVB User Guide1.0
si5020c-ba.pdf
Si5020C-BA User Guide1.0
si5020evb.pdf
Si5020-EVB User Guide1.0
si5022evb.pdf
Si5022-EVB User Guide1.0
si5023evb.pdf
Si5023-EVB User Guide1.1
Si5040EVB.pdf
Si5040-EVB User Guide0.4
si5100-10evb.pdf
Si5100/10-EVB User Guide0.5

Application Notes (4)

Document NameDescriptionVersionLast Updated
AN355.pdf
AN355: Si5040 Two-Byte Read I2C Protocol0.110/2/2008
an42.pdf
AN42: Controlling Self-Calibration for the Si5020/18/10 CDR Devices and Si531x Clock Muliplier/Regnerator Devices0.2
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
an82.pdf
AN82: High Density Multi-Channel OC-48 Layout Guidelines for the Si5100 and Si51100.1

White Papers (1)

Document NameDescriptionVersionLast Updated
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (5)

Document NameDescriptionVersionLast Updated
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices2.012/16/2011
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.012/20/2011
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (2)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1002151A-Si5040_Device_Functionality_and_Datasheet_Change_Std.pdf
Si5040 Device Functionality and Datasheet Change Std
Bookmark and Share

Design Resources


Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Models (1)

Document NameDescriptionVersionUpdated
si5320g.ibs
Si5320 IBIS 3V3 Diff1.0

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsControlPackageData RatesDescription
Si5010Data Sheet
OC-3/12, (2.5 V)CDR
Si5013Data Sheet
OC-3/12, (3.3 V)CDR + LA
Si5017Data Sheet
OC-48, 2.7 Gbps FEC (3.3 V)CDR + LA
Si5018Data Sheet
OC-48, 2.7 Gbps FEC (2.5 V)CDR
Si5020Data Sheet
OC-3/12/48, GbE, 2.7 Gbps FEC (2.5 V)CDR
Si5023Data Sheet
OC-3/12/48, GbE, 2.7 Gbps FEC (3.3 V)CDR + LA
Si5040Data Sheet
Data Short
9.9 Gbps to 11.4 Gbps (1.8/3.3V)Transceiver
Si5100Data Sheet
OC-48 (16:1) (1.8 V)Transceiver
Si5110Data Sheet
OC-48 (4:1) (1.8 V)Transceiver

Bookmark and Share

Si5040 10 Gbps XFP transceiver

The Si5040 is a high-performance, protocol-agnostic 10 Gbps XFP transceiver featuring integrated jitter attenuating capability based on Silicon Labs' proven DSPLL technology. The Si5040 provides industry-leading jitter performance for all telecom and datacom protocols between 9.9 and 11.4 Gbps, including OC-192/STM-64, 10GE, 10G Fiber Channel and their associated forward error correction (FEC) data rates.

The device, is packaged in a 5 x 5 mm LGA package and only consumes 575 mW typ. It is designed to perform reshaping, reamplifying and retiming of the bidirectional 10 Gbps serial data by integrating two independent Clock and Data Recovery units (CDRs), two DSPLL-based Clock Multiplier Units (CMUs), and data retimers in both transmit and receive directions.

Si5010 CDR for OC-3/12 and STM-1/4 (2.5 V)

The Si5010 is a fully-integrated, low-power CDR IC designed for high-speed serial communication systems. The Si5010 sets a standard for low jitter, small size and low power for high speed CDR devices. It consumes 293 mW (typ OC-12) from a single 2.5 V supply and comes standard in a 20-pin micro leaded package (MLP).

The Si5010 recovers timing information and data from a serial input at OC-3/12 or STM-1/4 rates. The Si5010 utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range. The Si5010 significantly exceeds all SONET/SDH jitter requirements, providing additional design margin with respect to jitter generation, tolerance and transfer.

Si5013 CDR+LA for OC-3/12 and STM-1/4 (3.3 V)

The Si5013 combines a high sensitivity limiting amplifier and multi-rate CDR unit into a single IC. The Si5013 consumes 560 mW (typ OC-12) from a single 3.3 V supply and comes packaged in a small 5 x 5 mm, 28-pin MLP. The device operates over the industrial temperature range (–20 to 85 °C.) and utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range. In addition, the Si5013 significantly exceeds all SONET/SDH jitter requirements, providing additional design margin with respect to jitter generation, tolerance and transfer.

The Si5013 extracts timing information and data from a serial input at OC-12/3 or STM-4/1 rates. To simplify device application and reduce board space requirements, the Si5013 eliminates the need for an external reference clock by integrating this function into the device. Enhanced analog and digital signal monitoring is also provided with user-programmable alarms to simplify detection of analog loss-of-signal (LOS) and digital bit error rate (BER). To accommodate BER optimization for long haul data links, user-programmable data slicing is available to reduce circuit complexity.

Si5017 CDR+LA for OC-48/STM-16 and 2.7 Gbps FEC (3.3 V)

The Si5017 combines a high-sensitivity limiting amplifier and multi-rate CDR unit into a single IC. The Si5017 consumes 528 mW (typ OC-48) from a single 3.3 V supply and comes packaged in a small 5 x 5 mm, 28-pin MLP. The device utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range (–20 to +85 °C). The Si5017 significantly exceeds all SONET/SDH jitter requirements, providing additional design margin with respect to jitter generation, tolerance and transfer.

The Si5017 extracts timing information and data from a serial input at OC-48 rates. Support for data 2.7 Gbps streams is also provided for OC-48/STM-16 applications that employ FEC. To simplify device application and reduce board space requirements, the Si5017 eliminates the need for an external reference clock by integrating this function into the device. Enhanced analog and digital signal monitoring is also provided with user-programmable alarms to simplify detection of analog LOS and digital BER. To accommodate BER optimization for long-haul data links, user-programmable data slicing is available to reduce circuit complexity.

Si5018 CDR for OC-48/STM-16 and 2.7 Gbps FEC (2.5 V)

The Si5018 is a fully-integrated low-power CDR IC designed for high-speed serial communication systems. The Si5018 sets a standard for low jitter, small size and low power for high-speed CDR ICs. It typically consumes 270 mW (OC-48 typ) from a single 2.5 V supply and comes in a 20-pin MLP. The device utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range. The Si5018 significantly exceeds all SONET/SDH jitter requirements, providing additional design margin with respect to jitter generation, tolerance and transfer.

The Si5018 recovers timing information and data from a serial input at OC-48 or STM-16 rates. Support for data 2.7 Gbps streams is also provided for OC-48/STM-16 applications that employ FEC.

Si5020 CDR for OC-3/12/48, GbE, 2.7 Gbps FEC (2.5 V)

The Si5020 is a fully-integrated low-power CDR IC designed for high-speed serial communication systems. The Si5020 utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range. The device significantly exceeds all SONET/SDH jitter requirements, providing additional design margin with respect to jitter generation, tolerance and transfer. The Si5020 sets a standard for low jitter, small size and low power for high-speed CDR ICs. It consumes 270 mW (OC-48 typ) from a single 2.5 V supply and comes in a 20-pin MLP.

The Si5020 recovers timing information and data from a serial input at OC-3/12/48, STM-1/4/16 or Gigabit Ethernet (GbE) rates. Support for 2.7 Gbps data streams is also provided for OC-48/STM-16 applications that employ FEC.

Si5023 CDR+LA for OC-3/12/48, GbE, 2.7 Gbps FEC (3.3 V)

The Si5023 combines a high-sensitivity limiting amplifier and multi-rate CDR unit into a single IC. The device consumes 500 mW (typ OC-48) from a single 3.3 V supply and comes packaged in a small 5 x 5 mm, 28-pin MLP. The Si5023 utilizes Silicon Laboratories' proprietary DSPLL technology to provide superior jitter performance that remains constant across the entire industrial temperature range (–20 to 85 °C). The Si5023 Provides additional design margin with respect to jitter generation, tolerance and transfer, by significantly exceeding all SONET/SDH jitter requirements.

The Si5023 extracts timing information and data from a serial input at OC-48/12/3, STM-16/4/1, GbE and 2.7 Gbps FEC rates. To simplify device application and reduce board space requirements, the Si5023 eliminates the need for an external reference clock by integrating this function into the device. Enhanced analog and digital signal monitoring is also provided with user-programmable alarms to simplify detection of analog LOS and digital BER. To accommodate BER optimization for long haul data links, user-programmable data slicing is available to reduce circuit complexity.

The receive path consists of a fully-integrated limiting amplifier, CDR and a 1:16 deserializer. The transmit path combines an eight-word FIFO with flow control, low-jitter clock multiplier unit (CMU) and a 16:1 serializer. The CMU uses Silicon Laboratories' DSPLL technology to provide superior jitter performance while reducing design complexity by eliminating external loop filter components. In addition, DSPLL supports programmable loop filter bandwidths, eliminating the need for expensive external VCXO's and clean-up PLL's for jitter attenuation. To simplify BER optimization in long-haul applications, programmable slicing and sample phase adjustment are supported.

Si5110 OC-48/STM-16 SONET/SDH transceiver (4-bit)

The Si5110 is a complete low-power transceiver for high-speed serial communication systems operating between 2.5 Gbps and 2.7 Gbps, making it suitable for OC-48/STM-16 and OC-48/STM-16 applications that use 15/14 FEC. The Si5110 provides a 4-bit, 622 MHz LVDS interface and is packaged in a 99-pin 11 x 11 mm CBGA package. The device operates from a single 1.8 V supply.

The receive path consists of a fully-integrated limiting amplifier, CDR and a 1:4 deserializer. The transmit path combines an eight-word FIFO with flow control, low jitter CMU and a 4:1 serializer. The CMU uses Silicon Laboratories' DSPLL technology to provide superior jitter performance while reducing design complexity by eliminating external loop filter components. In addition, DSPLL supports programmable loop filter bandwidths, eliminating the need for expensive external VCXOs and clean-up PLL's for jitter attenuation. To simplify BER optimization in long-haul applications, programmable slicing and sample phase adjustment are supported.

OC-192/STM-64 and OC-48/STM-16 Transceivers

Based on Silicon Labs' proprietary DSPLL® technology, these devices offer superior jitter performance while integrating all PLL circuitry, including loop filter components. This makes the device less sensitive to board-level noise sources, resulting in improved jitter performance and simplified board layout. In addition, the DSPLL functions as a narrow-band PLL in the Si5040 and Si5110/5100 transceivers, eliminating the need for external jitter-attenuating PLLs or costly VCXOs.

Si5100 OC-48/STM-16 SONET/SDH transceiver (16-bit)

The Si5100 is a complete low-power transceiver for high-speed serial communication systems operating between 2.5 Gbps and 2.7 Gbps, making it suitable for OC-48/STM-16 and OC-48/STM-16 applications that use 15/14 FEC. The Si5100 provides a 16-bit, 155 MHz LVDS interface and is packaged in a 195-pin 15 x 15 mm ceramic ball grid array (CBGA) package. The device operates from a single 1.8 V supply.

Bookmark and Share

Education Center


Quality Documents


Specify Custom Oscillators

  • Easy web-based utility
  • Create new or look up existing part numbers

Get started now!

Custom XO/VCXO Utilities
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

SiPHY CDR and PHY ICs