Si5214x and Si5315x PCIe Clock Generators and Buffers Evaluation Kits
Si52144-EVB, Si52147-EVB, Si53154-EVB, Si53159-EVB
Evaluation boards are available for the Si52144, Si52147, Si53154 and Si52159. Using the evaluation boards, customers are able to measure the performance of the device as well as the device power consumption. A 3.3 V power supply will power the board and that is all that is needed to have the board up and running. The boards will have SMA connector for robust low jitter signal integrity measurements as well as allow easy connection.
The evaluation kit will include one evaluation board. and is designed to verify:
- Performance and compliancy of PCI-Express
- Measure device power consumption
- Connect to prototype systems that have SMA connectors, supporting robust, low jitter signal integrity measurements for system validation
- Output enable (OE) pins for power management
- Spread spectrum control pins for easy EMI control
- Tweaks, verify, and understand I2C edge rate and skew controls for PCIe clocks
Clock Generator Evaluation Kits
Clock Buffer Evaluation Kits