Si5330/34/35/38 Any-Frequency, Any-Output Quad Clock Generator Evaluation Board
Si5338-EVB
For simplified evaluation of the Si5330/34/35/38 any-frequency, any-output quad clock generators and buffers, development kits are available. The Si5338 clock generator can synthesize any combination of up to 4 differential clock outputs, each of which is independently programmable to any frequency up to 350 MHz and select frequencies to 710 MHz. Using Silicon Labs’ patented MultiSynth technology, each output clock is generated with very low jitter and zero ppm frequency error and can support any clock format (LVPECL, LVDS, CMOS, etc) and VDDO (1.8, 2.5, 3.3 V), providing integrated level translation.
Each Si5338-EVB kit can be used to evaluate any of the Si533x family members (Si5330/34/35/38) and provides the following features:
- ClockBuilder desktop configuration software
- USB-powered
- GUI programmable supply voltages
- GUI controlled voltage, current and power measurements
- Test points for easy access to lab measurement equipment
The Si5338-EVB sample kit includes the following items:
- Si5338-EVB evaluation board (suitable for evaluation of all Si5330/34/35/38 family members)
- USB Cable
Click to Buy
Register to qualify to win a free Si5338 Evaluation Board!
To operate the evaluation board, you must download the latest ClockBuilder software:
Related documentation:
We are committed to your success in evaluating and using our products. We would also like to hear about the results of your evaluation and development efforts.
Please visit the Silicon Labs Technical Support web page to register to submit a technical support request.