Training & Resources
Featured Videos
Featured Utilities
Silicon Labs clock tree design and consulting services help hardware designers simplify design and layout. Fill out the web form or upload files, and Silicon Labs will return a custom clock tree proposal within 3 business days based on your design.
The simple, easy-to-use ClockBuilder™ utility can be used to quickly develop custom, application-specific clock generators that support any combination of user-specified input/output frequencies.
Specify a custom silicon or crystal oscillator and build a part number in minutes. Need to reorder? Look up a currently existing product by part number.
Use this utility to search the selection of available clock generators and buffers, low jitter and jitter attenuating clock multipliers, synchronous ethernet, SONET/SDH clocks, crystal oscillators, and voltage-controlled crystal oscillators. Samples ship in less than two weeks!
Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet and export the results to Excel.
Featured White Papers
To ensure proper compliance with the PCIe standard, systems require careful attention to the timing subsystem and architecture. This article explores some of the standard clocking architectures for PCIe and considers their benefits for typical system applications, including: clock architecture selection (Common Refclk, Separate Refclk or Data Clocked Refclk), requirements in applications that use FPGAs, jitter performance of the reference clock, use of spread spectrum clocking, and more.
Since Ethernet or packet based networks operate asynchronously, many of the traditional applications that depend on synchronization are not supported. Designers increasingly need to combine services supplied by data efficient packet networks with the ones served by the large installed base of traditional SONET/SDH networks. Both Synchronous Ethernet (SyncE) and packet timing using the IEEE 1588 protocol offer viable solutions in unifying service delivery over both networks. Download this new app note from Silicon Labs to discover methods for transporting synchronization and potential synchronized timing implementations.
Developers of new systems ideally should make decisions regarding clocking requirements early in the design process. Although clocking rates are critical parameters that should be known in advance, determining these rates sometimes requires experimentation and re-evaluation. The use of frequency-flexible, programmable crystal oscillators (XOs) as prototyping tools can facilitate the process of validating system performance and help streamline the overall product development cycle.
View all Clock and Oscillator Training & Resources...
Back to Top