​EMI Reduction Clocks

Bookmark and Share
Si5355/56 Programmable Clock Generator ICs

Silicon Labs' programmable spread spectrum clock generators feature a wide range of programming options that allow system designers to minimize electromagnetic interference (EMI) at the application level.

Configurable parameters to reduce electromagnetic interference include a wide range of signal integrity adjustments like rise/fall times, output impedance, drive strength, programmable edge rates, programmable skew and spread spectrum percentage/modulation rate.

More Info...


Using Configurable Tiny Clocks to Reduce Space, Power and EMI

Features

  • SL16010/20 and SL15100/300/303
    • Output frequencies from 1 to 200 MHz
    • CLKOUT, REFOUT or SSCLK output options
    • CLKIN or XO input options
    • 8 to 48 MHz crystal input range
    • 1 to 166 MHz clock input range
    • Spread percent from 0 to 5.0%
    • Down or center spread options
    • Spread modulation frequency from 16 to 128 kHz
    • On-chip programmable crystal capacitive load (CL): 8 to 20 pF
    • User-definable control pins: PD#, OE or SSON#
    • Frequency select, spread select
    • 7 drive strength (programmable tr/tf) options
  • Si5350/51, Si5355 and Si5334/35/38
    • Any frequency from 1 MHz to 200 MHz
    • Single input with 8 CMOS outputs organized into 4 banks
    • Independent VDDO per output eliminates external level translators (1.8, 2.5, 3.3 V)
    • Low period jitter: 50 ps pk-pk
    • Crystal (25 or 27 MHz) or clock (5 to 200 MHz) input
    • I2C programmable (Si5338/56) and ClockBuilder web-configurable (Si5335) support spread spectrum
  • Tiny Clock Family Si51210/11/14/19
    • 6TDFN Tiny Clock 2 outputs = 1.4 x 1.2 = 1.7 mm2
    • 8TDFN Tiny Clock 3 outputs = 1.4 x 1.6 = 2.2 mm2
    • Ultra-low power dissipation (6 mA TYP for 3 outputs)
    • < 2 week lead time for factory-customized parts
    • Accepts crystal or reference clock input
    • Generates up to 3 CMOS outputs (3 to 200 MHz)
    • Programmable FSEL, SSEL, SSON, PD and OE
    • 1.8, 2.5-3.3 V voltage supply range
  • Si52142/43/44/46/47
    • Low power consumption (< 6 mA) HCSL output drivers
    • Supports 2, 4, 6, 9 PCIe outputs
    • Integrated termination resistors on PCIe outputs
    • I2C control interface for AC parameter and frequency tuning
    • Up to 9 PCIe outputs from clock generator
    • Operate from widely available, low cost crystals (25 MHz)
    • Supports industrial grade (-40 to + 85° C)
    • 24-, 32- and 48-pin QFN packages
 

Applications

 

Technologies

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (23)

Document NameDescriptionVersionLast Updated
Si51210.pdf
Si51210 Data Sheet0.71/27/2012
Si51211.pdf
Si51211 Data Sheet0.71/27/2012
Si51214.pdf
Si51214 Data Sheet0.71/27/2012
Si51219.pdf
Si51219 Data Sheet0.71/27/2012
Si52142.pdf
Si52142 Data Sheet0.11/9/2012
Si52143.pdf
Si52143 Data Sheet0.11/9/2012
Si52144.pdf
Si52144 Data Sheet0.11/9/2012
Si52146.pdf
Si52146 Data Sheet1.01/9/2012
Si52147.pdf
Si52147 Data Sheet1.04/26/2012
Si5330.pdf
Si5330 Data Sheet1.04/5/2012
Si5335.pdf
Si5335 Data Sheet1.04/9/2012
Si5338.pdf
Si5338 Data Sheet1.13/28/2012
Si5351.pdf
Si5351 Data Sheet0.958/2/2011
Si5356.pdf
Si5356A Data Sheet1.05/1/2012
SL15100.pdf
SL15100 Data Sheet1.83/8/2011
SL15100-38AH.pdf
SL15100-38AH Data Sheet1.04/5/2012
SL15300.pdf
SL15300 Data Sheet2.03/8/2011
SL15303.pdf
SL15303 Data Sheet2.03/8/2011
SL16010.pdf
SL16010 Data Sheet2.63/8/2011
SL16020.pdf
SL16020 Data Sheet2.23/8/2011
SL28SRC01.pdf
SL28SRC01 Data SheetAA3/8/2011
SL28SRC02.pdf
SL28SRC02 Data SheetAA3/8/2011
SL28SRC04.pdf
SL28SRC04 Data SheetAA3/8/2011

Data Short (1)

Document NameDescriptionVersionLast Updated
Si5350-51_short.pdf
Si5350/51 Data Short10.20.1011/3/2010

User Guides (11)

Document NameDescriptionVersionLast Updated
Si51210-14-EVB.pdf
Si51210/14-EVB Tiny Clock User's Guide0.11/26/2012
Si51211-EVB.pdf
Si51211-EVB User's Guide0.11/26/2012
Si51219-EVB.pdf
Si51219-EVB User's Guide0.11/26/2012
Si52144-EVB.pdf
Si52144-EVB User's Guide0.11/9/2012
Si52147-EVB.pdf
Si52147-EVB User's Guide0.11/9/2012
Si5338-56-PROG-EVB.pdf
Si5338/56-PROG-EVB Users Guide0.46/25/2010
Si5338-EVB.pdf
Si5338-EVB User Guide1.411/16/2011
Si5356EVB.pdf
Si5356-EVB User Guide0.26/25/2010
Si535x-20QFN-EVB.pdf
Si535x-20QFN-EVB User's Guide0.111/2/2010
Si535x-24QSOP-EVB.pdf
Si535x-24QSOP-EVB User's Guide0.211/2/2010
Si5xx-ML52x-EVB.pdf
Si5xx-ML52x-EVB User Guide0.29/23/2009

Application Notes (16)

Document NameDescriptionVersionLast Updated
AN360.pdf
AN360: Crystal Selection Guide for Si533x and Si5355/56 Devices0.53/28/2012
AN377.pdf
AN377: Timing and Synchronization in Broadcast Video0.19/9/2009
AN408.pdf
AN408: Termination Options for Any-Frequency, Any Output Clock Generators and Clock Buffers0.411/23/2010
AN428.pdf
AN428: Jump Start: In-System, Flash-Based Programming for Silicon Labs’ Timing Products0.610/5/2010
AN473.pdf
AN473: Configuring the Si5338 Evaluation Board in Zero Delay Mode0.112/10/2009
AN491.pdf
AN491: Power Supply Rejection for Low Jitter Clocks0.14/2/2010
AN551.pdf
AN551: Crystal Selection Guide for Si5350/51 Devices0.33/13/2012
AN554.pdf
AN554: Si5350/51 PCB Layout Guide0.111/2/2010
an56.pdf
AN56: Calculating Total Output Jitter for PLLs0.35/4/2012
AN562.pdf
AN562: PCI Express 3.0 Jitter Requirements0.11/5/2011
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
AN619.pdf
AN619: Manually Generating an Si5351 Register Map0.112/19/2011
AN623.pdf
AN623: Customizing the Si5335 with ClockBuilder1.011/17/2011
AN624.pdf
AN624: Si5335 Solves Timing Challenges in PCI Express, Computing, Communications and FPGA-Based Systems1.011/17/2011
AN636.pdf
AN636: Si5214x and Si5315x Signal Integrity Tuning to Improve Connectivity0.11/12/2012
AN565.pdf
Configuring the Si5356A0.14/25/2011

White Papers (6)

Document NameDescriptionVersionLast Updated
Configurable-Tiny-Clocks-Reduce-Space-Power-and-EMI.pdf
Configurable Tiny Clocks Reduce Space, Power and EMI in Consumer Electronics Designs1.01/27/2012
MultiSynthWhitePaper.pdf
MultiSynth White Paper0415104/15/2010
Reducing-EMI_WP.pdf
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking1.05/31/2011
PCIe-Clock-Source-Selection.pdf
Selecting the Optimum PCIe Clock Source1.01/10/2012
Si5350-51 Frequency Shifting_WP.pdf
Si5350-51 Frequency Shifting White Paper0.111/2/2010
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (8)

Document NameDescriptionVersionLast Updated
ppr-programmable-product-request-form.docx
Programmable Product Request Form (PPR)3.03/23/2012
Si5338-RM.pdf
Si5338 Reference Manual: Configuring the Si5338 without ClockBuilder Desktop (replaces AN411)1.03/28/2012
Si5350-TMSTK_QS_Guide.pdf
Si5350 Timing ToolStick Quick-Start Guide0.111/2/2010
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices3.05/3/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.02/10/2012
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (9)

Document NameDescriptionVersionLast Updated
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std.pdf
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std
11090810 Test to UTL std.pdf
11090810 Test to UTL std
1109084_SL Assembly Transfer to UTAC Thailand std reissue.pdf
1109084 SL Assembly Transfer to UTAC Thailand std reissue
1110101B_Bulletin to expand OFC for ship OSEP parts.pdf
1110101B_Bulletin to expand OFC for ship OSEP parts
1203281B_Si5338_DocumentationUpdate_Bulletin_std.pdf
1203281B_Si5338_DocumentationUpdate_Bulletin_std
1204051B_Si5330 Datasheet v1.0 availability-Silicon_Labs Bulletin.pdf
1204051B_Si5330 Datasheet v1.0 availability-Silicon_Labs Bulletin
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs.pdf
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin.pdf
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin
1205011B_Si5356A_Si5355_Datasheet_v1.0_Availability_Bulletin.pdf
1205011B_Si5356A_Si5355_Datasheet_v1.0_Availability_Bulletin

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (3)

Document NameDescriptionVersionUpdated
AN428SW.zip
AN428 Jumpstart Software Ver 1.31.38/23/2010
release_notes_clockbuilder.txt
Release Notes for ClockBuilder Desktop6/27/2011
ClockBuilderDesktopSwInstall.zip
Si5335/38/51/56 ClockBuilder Desktop Software Version 5.05.03/17/2012

Models (35)

Document NameDescriptionVersionUpdated
si5330a-a00200-gm.ibs
Si5330A a00200 IBIS Model3.111/9/2010
si5330a-a00202-gm.ibs
Si5330A a00202 IBIS Model3.111/9/2010
si5330b-a00204-gm.ibs
Si5330B a00204 IBIS Model3.211/21/2010
si5330b-a00206-gm.ibs
Si5330B a002063.211/21/2010
si5330b-a00205-gm.ibs
Si5330B a00305 IBIS Model3.211/21/2010
si5330c-a00207-gm.ibs
Si5330C a00207 IBIS Model3.211/21/2010
si5330c-a00208-gm.ibs
Si5330C a00208 IBIS Model3.211/21/2010
si5330c-a00209-gm.ibs
Si5330C a00209 IBIS Model3.211/21/2010
si5335A-axxxxx-gmr.ibs
Si5335A IBIS Model3.211/30/2011
si5335B-axxxxx-gmr.ibs
Si5335B IBIS Model3.211/30/2011
si5335C-axxxxx-gmr.ibs
Si5335C IBIS Model3.211/30/2011
si5335D-axxxxx-gmr.ibs
Si5335D IBIS Model3.211/30/2011
si5338a-axxxxx-gm.ibs
Si5338A axxxxx IBIS Model3.66/14/2011
si5338b-axxxxx-gm.ibs
Si5338B axxxxx IBIS Model3.66/14/2011
si5338c-axxxxx-gm.ibs
Si5338C axxxxx IBIS Model3.66/14/2011
si5338d-axxxxx-gm.ibs
Si5338D axxxxx IBIS Model3.66/14/2011
si5338e-axxxxx-gm.ibs
Si5338E axxxxx IBIS Model3.66/14/2011
si5338f-axxxxx-gm.ibs
Si5338F axxxxx IBIS Model3.66/14/2011
si5338g-axxxxx-gm.ibs
Si5338G axxxxx IBIS Model3.66/14/2011
si5338h-axxxxx-gm.ibs
Si5338H axxxxx IBIS Model3.66/14/2011
si5338j-axxxxx-gm.ibs
Si5338J axxxxx IBIS Model3.66/14/2011
si5338k-axxxxx-gm.ibs
Si5338K axxxxx IBIS Model3.66/14/2011
si5338l-axxxxx-gm.ibs
Si5338L axxxxx IBIS Model3.66/14/2011
si5338m-axxxxx-gm.ibs
Si5338M axxxxx IBIS Model3.66/14/2011
si5338n-axxxxx-gm.ibs
Si5338N axxxxx IBIS Model3.66/14/2011
si5338p-axxxxx-gm.ibs
Si5338P axxxxx IBIS Model3.66/14/2011
si5338q-axxxxx-gm.ibs
Si5338Q axxxxx IBIS Model3.66/14/2011
si5351a-a-gm.ibs
Si5351A-A-GM IBIS Model3.18/22/2011
si5351a-a-gt.ibs
Si5351A-A-GT IBIS Model3.18/23/2011
si5351a-a-gu.ibs
Si5351A-A-GU IBIS Model3.18/23/2011
si5351b-a-gm.ibs
Si5351B-A-GM IBIS Model3.18/23/2011
si5351b-a-gu.ibs
Si5351B-A-GU IBIS Model3.18/23/2011
si5351c-a-gm.ibs
Si5351C-A-GM IBIS Model3.18/23/2011
si5351c-a-gu.ibs
Si5351C-A-GU IBIS Model3.18/23/2011
si5356a-axxxxx-gm.ibs
Si5356A axxxxx IBIS Model3.211/30/2010

Product Matrix


Part Number Available DocumentsControlPackageReference InputsClock OutputsInput FrequencyOutput FrequencyPhase Jitter (RMS)Output Format(s)VDDVDDO
Si51210Data Sheet
Pin6-pin TDFN123 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHzLVCMOS2.5 - 3.3 V
Si51211Data Sheet
Pin8-pin TDFN233 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHzLVCMOS2.5 - 3.3 V1.8 V, 2.5 V, 3.3 V
Si51214Data Sheet
Pin6-pin TDFN123 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHzLVCMOS1.8 V
Si51219Data Sheet
Pin8-pin TSSOP233 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHzLVCMOS2.5 - 3.3 V1.8 V, 2.5 V, 3.3 V
Si52142Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1325 MHz100 MHz, 25 MHz1.0 psHSCL, LVCMOS3.3 V3.3 V
Si52143Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1525 MHz100 MHz, 25 MHz1.0 psHSCL, LVCMOS3.3 V3.3 V
Si52144Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1425 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si52146Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1625 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si52147Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1925 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si5330ASample
Buy
Data Sheet
Pin4x4mm 24-QFN145 - 710 MHz5 - 170 MHz0.15 psLVPECL 2.5 V, 3.3 V2.5 V, 3.3 V
Si5330BData Sheet
Pin4x4mm 24-QFN145 - 710 MHz5 - 170 MHz0.15 psLVDS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330CData Sheet
Pin4x4 mm 24-QFN145 - 200 MHz5 - 250 MHz0.15 psHCSL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335AData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25 or 27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335BData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335CData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335DData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338AData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338BData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338CData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338DData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338EData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338FData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338GData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338HData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338JData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338KData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338LData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338MData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338NData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338PData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338QData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5351A-A-GMData Sheet
Data Short
I2C4x4 mm 20-QFN1825/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351A-A-GTData Sheet
Data Short
I2C10-pin MSOP13 25/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351A-A-GUData Sheet
Data Short
I2C24-pin QSOP18 25/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351B-A-GMData Sheet
Data Short
I2C4x4 mm 20-QFN1825/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351B-A-GUData Sheet
Data Short
I2C24-pin QSOP1825/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351C-A-GMData Sheet
Data Short
I2C4x4 mm 20-QFN28 10 - 100 MHz (Clock), 25/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5351C-A-GUData Sheet
Data Short
I2C24-pin QSOP2810 - 100 MHz (Clock), 25/27 MHz (Xtal)0.008 - 133 MHz3.5 psLVCMOS 2.5 V, 3.3 V2.5 V, 3.3 V
Si5356Data Sheet
I2C4x4 mm 24-QFN1825/27 MHz (Xtal) or 5 - 200 MHz (Clock)1 - 200 MHz2.0 psLVCMOS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
SL15100Data Sheet
Pin8-pin TSSOP123 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHz> 1.0 psLVCMOS 2.5 V, 3.3 V
SL15300Data Sheet
Pin8-pin TSSOP143 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHz> 1.0 psLVCMOS 1.8 V, 2.5 V, 3.3 V
SL15303Data Sheet
Pin8-pin TSSOP133 - 166 MHz (Clock), 8 - 48 MHz (Xtal)3 - 200 MHz> 1.0 psLVCMOS 1.8 V, 2.5 V, 3.3 V
SL16010DCData Sheet
I2C/Pin10-pin TDFN1227 MHz100 MHz, 27 MHz> 1.0 psLVCMOS 3.3 V
SL16020DCData Sheet
I2C/Pin10-pin TDFN1227 MHz100 MHz, 27 MHz> 1.0 psLVCMOS 3.3 V
SL28SRC01Data Sheet
Pin16-pin TSSOP1114.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28SRC02Data Sheet
Pin20-pin TSSOP1214.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28SRC04Data Sheet
Pin24-pin TSSOP1414.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V

The factory programmable Si5121x is industry’s lowest power, smallest footprint and frequency flexible programmable clock generator targeting low power, low cost and high volume consumer and embedded applications. The device operates from a single crystal or an external clock source and generate 1 to 2 or 1 to 3 outputs up to 200 MHz They are factory programmed to provide customized output frequencies, control inputs and AC parameter tuning like output drive strength that are optimized for customer board condition and application requirements.

Education Center


Design Resources


Training & Resources

Featured Videos

See How to Build a Custom Clock
See How to Build a Custom Clock
Minimizing Noise and Interference with PSRR
Minimizing Noise and Interference with PSRR

Featured Utilities

Clock Tree Design Service

Silicon Labs clock tree design and consulting services help hardware designers simplify design and layout. Fill out the web form or upload files, and Silicon Labs will return a custom clock tree proposal within 3 business days based on your design.

ClockBuilder™ Wizard

The simple, easy-to-use ClockBuilder™ utility can be used to quickly develop custom, application-specific clock generators that support any combination of user-specified input/output frequencies.

Build Custom XO/VCXO

Specify a custom silicon or crystal oscillator and build a part number in minutes. Need to reorder? Look up a currently existing product by part number.

Parametric Search

Use this utility to search the selection of available clock generators and buffers, low jitter and jitter attenuating clock multipliers, synchronous ethernet, SONET/SDH clocks, crystal oscillators, and voltage-controlled crystal oscillators. Samples ship in less than two weeks!

Cross-Reference Search

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet and export the results to Excel.


Featured White Papers

Selecting the Optimum PCIe Clock Source

To ensure proper compliance with the PCIe standard, systems require careful attention to the timing subsystem and architecture. This article explores some of the standard clocking architectures for PCIe and considers their benefits for typical system applications, including: clock architecture selection (Common Refclk, Separate Refclk or Data Clocked Refclk), requirements in applications that use FPGAs, jitter performance of the reference clock, use of spread spectrum clocking, and more.

SyncE and IEEE 1588: Sync Distribution for a Unified Network

Since Ethernet or packet based networks operate asynchronously, many of the traditional applications that depend on synchronization are not supported. Designers increasingly need to combine services supplied by data efficient packet networks with the ones served by the large installed base of traditional SONET/SDH networks. Both Synchronous Ethernet (SyncE) and packet timing using the IEEE 1588 protocol offer viable solutions in unifying service delivery over both networks. Download this new app note from Silicon Labs to discover methods for transporting synchronization and potential synchronized timing implementations.

Prototyping with Frequency-Flexible Crystal Oscillators

Developers of new systems ideally should make decisions regarding clocking requirements early in the design process. Although clocking rates are critical parameters that should be known in advance, determining these rates sometimes requires experimentation and re-evaluation. The use of frequency-flexible, programmable crystal oscillators (XOs) as prototyping tools can facilitate the process of validating system performance and help streamline the overall product development cycle.

View all Clock and Oscillator Training & Resources...

Back to Top

 

Overview

Documentation

Tools

Product Matrix

Education

More Info

Win a Si52144 PCIe Clock Generator EVB
Custom clocks available from Silicon Labs
Silicon Labs offers the shortest lead times for timing products in the industry
Silicon Labs' portfolio of clock generators and clock buffers