Fanout Buffers

Bookmark and Share
Si5330 Low Jitter Fanout Buffers

Silicon Labs' family of low jitter non-PLL based fanout buffers produce multiple copies of an input clock at the same frequency with minimal additive jitter. LVDS, LVPECL, CML, HCSL, LVCMOS, SSTL and HSTL buffers are available, including devices that support integrated level translation.

  • The Si5330 devices are ideal for general purpose clock distribution of differential and single-ended signal formats.
  • The Si5335 devices are configurable with the ClockBuilder web utility as a universal clock buffer/level translator. The Si5335 supports output frequencies up to 350 MHz and any combination of differential or single-ended I/O formats (LVDS, LVPECL, CML, HCSL, LVCMOS, SSTL and HSTL) and supply voltages (1.5, 1.8, 2.5 and 3.3 V).
  • The Si5315x buffers support fanouts of 2, 4 or 9 PCle Gen 1/2/3 and/or other formats, with an I2C interface available for output control, AC tuning, and for enabling/disabling individual OEs.

 

Product Matrix Highlights

​Device Family Control​ Clock Inputs​ Clock Outputs​ Input Freq (MHz)​ Max Output Freq (MHz)​ Phase Jitter (ps rms)​ Output Formats​
Si5330 Pin​ 1​ Up to 8​ 5 - 710​ 5 - 710​ 0.15​ LVPECL, LVDS, HCSL, CML, LVCMOS, SSTL, HSTL​
Si5335 Pin​ 1​ Up to 8​ 10 - 350 ​ 1 - 350​ 0.15​ LVPECL, LVDS, HCSL, CML, LVCMOS, SSTL, HSTL​​
Si5315x I2C/Pin​ 1​ Up to 9​ 25​ 100​ 1.0​ HCSL​
CY28xxx I2C/Pin​ 1​ Up to 8​ 100​

100

>1.0​ HCSL​
SL1886x Pin​ 1​ Up to 3​ 10 - 52​ 10 - 52​ >1.0​ LVCMOS​

See all product matrix details

 

Features

  • Si5330/35
    • Non-PLL based clock distribution
    • 1:4 LVPECL, LVDS, HCSL buffers
    • 1:8 CMOS/SSTL/HSTL buffers
    • Low jitter: 150 fs typ
      (12 kHz to 20 MHz)
    • Integrated level translation (e.g. differential to single-ended)
    • Fixed configuration family: Si5330
    • ClockBuilder web-configurable family: Si5335
    • Low propagation delay: 2.5 ns
    • Low output-to-output skew: 100 ps
    • Wide operating frequency: 5 to 710 MHz (Si5330); 350 MHz (Si5335)
    • 1.8, 2.5 and 3.3 V operation
  • Si53152/54/56/59 and CY28400/800
    • Family supports fanout of 2, 4 or 9 PCIe Gen 1/2/3 and/or other format outputs 
    • Some devices are spec compatible to Intel’s DB400 and DB800
    • Individual OEs for each output
    • Output polarity inversion option
    • I2C interface available for output control, AC tuning and enable/disable
  • SL18860/1
    • Very low phase noise: typical -168 dBx at 1 MHz offset
    • Low current consumption: 2.7 mA typ (VDD=1.8 V, CL=0 pF)
    • 1.70 to 3.65 V power supply operation
    • 10 to 52 MHz CLKIN range
    • Supports LVCMOS or sine inputs and LVCMOS square wave or clipped sine wave outputs for power consumption savings and harmonics attentuation
    • OE functions with TCXO feedback shutoff
 

Applications

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (17)

Document NameDescriptionVersionLast Updated
CY28400.pdf
CY28400 Data SheetA3/9/2011
CY28400-2.pdf
CY28400-2 Data SheetC3/9/2011
CY28401.pdf
CY28401 Data SheetA3/9/2011
CY28800.pdf
CY28800 Data SheetB3/9/2011
Si53152.pdf
Si53152 Data Sheet0.11/9/2012
Si53154.pdf
Si53154 Data Sheet0.11/9/2012
Si53156.pdf
Si53156 Data Sheet0.11/9/2012
Si53159.pdf
Si53159 Data Sheet1.05/2/2012
Si5330.pdf
Si5330 Data Sheet1.04/5/2012
Si5335.pdf
Si5335 Data Sheet1.04/9/2012
SL18860.pdf
SL18860 Data Sheet1.84/3/2012
SL18861.pdf
SL18861 Data Sheet1.23/9/2011
SL2305.pdf
SL2305 Data Sheet2.13/9/2011
SL2309.pdf
SL2309 Data Sheet1.33/9/2011
SL23EP09NZ.pdf
SL23EP09NZ Data Sheet2.23/9/2011
SL28DB200.pdf
SL28DB200 Data SheetC3/9/2011
SL28PCIe14.pdf
SL28PCIe14 Data SheetAA3/9/2011

User Guides (4)

Document NameDescriptionVersionLast Updated
Si53154-EVB.pdf
Si53154-EVB User's Guide0.11/9/2012
Si53159-EVB.pdf
Si53159-EVB User's Guide0.11/9/2012
Si5338-EVB.pdf
Si5338-EVB User Guide1.411/16/2011
Si5xx-ML52x-EVB.pdf
Si5xx-ML52x-EVB User Guide0.29/23/2009

Application Notes (7)

Document NameDescriptionVersionLast Updated
AN360.pdf
AN360: Crystal Selection Guide for Si533x and Si5355/56 Devices0.53/28/2012
AN408.pdf
AN408: Termination Options for Any-Frequency, Any Output Clock Generators and Clock Buffers0.411/23/2010
an56.pdf
AN56: Calculating Total Output Jitter for PLLs0.35/4/2012
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
AN623.pdf
AN623: Customizing the Si5335 with ClockBuilder1.011/17/2011
AN624.pdf
AN624: Si5335 Solves Timing Challenges in PCI Express, Computing, Communications and FPGA-Based Systems1.011/17/2011
AN636.pdf
AN636: Si5214x and Si5315x Signal Integrity Tuning to Improve Connectivity0.11/12/2012

White Papers (5)

Document NameDescriptionVersionLast Updated
Configurable-Tiny-Clocks-Reduce-Space-Power-and-EMI.pdf
Configurable Tiny Clocks Reduce Space, Power and EMI in Consumer Electronics Designs1.01/27/2012
MultiSynthWhitePaper.pdf
MultiSynth White Paper0415104/15/2010
Reducing-EMI_WP.pdf
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking1.05/31/2011
PCIe-Clock-Source-Selection.pdf
Selecting the Optimum PCIe Clock Source1.01/10/2012
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (6)

Document NameDescriptionVersionLast Updated
ppr-programmable-product-request-form.docx
Programmable Product Request Form (PPR)3.03/23/2012
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices3.05/3/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.02/10/2012
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (9)

Document NameDescriptionVersionLast Updated
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std.pdf
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std
1109081 SPEL Assy PCN std.pdf
1109081 SPEL Assy PCN std
11090810 Test to UTL std.pdf
11090810 Test to UTL std
1109084_SL Assembly Transfer to UTAC Thailand std reissue.pdf
1109084 SL Assembly Transfer to UTAC Thailand std reissue
1110101B_Bulletin to expand OFC for ship OSEP parts.pdf
1110101B_Bulletin to expand OFC for ship OSEP parts
1203231B_LPP_Reel1.pdf
1203231B_LPP_Reel1
1204051B_Si5330 Datasheet v1.0 availability-Silicon_Labs Bulletin.pdf
1204051B_Si5330 Datasheet v1.0 availability-Silicon_Labs Bulletin
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs.pdf
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin.pdf
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
ClockBuilderDesktopSwInstall.zip
Si5335/38/51/56 ClockBuilder Desktop Software Version 5.05.03/17/2012

Models (30)

Document NameDescriptionVersionUpdated
si5330a-a00200-gm.ibs
Si5330A a00200 IBIS Model3.111/9/2010
si5330a-a00202-gm.ibs
Si5330A a00202 IBIS Model3.111/9/2010
si5330b-a00204-gm.ibs
Si5330B a00204 IBIS Model3.211/21/2010
si5330b-a00206-gm.ibs
Si5330B a002063.211/21/2010
si5330b-a00205-gm.ibs
Si5330B a00305 IBIS Model3.211/21/2010
si5330c-a00207-gm.ibs
Si5330C a00207 IBIS Model3.211/21/2010
si5330c-a00208-gm.ibs
Si5330C a00208 IBIS Model3.211/21/2010
si5330c-a00209-gm.ibs
Si5330C a00209 IBIS Model3.211/21/2010
si5330f-a00214-gm.ibs
Si5330F a00214 IBIS Model3.211/21/2010
si5330f-a00215-gm.ibs
Si5330F a00215 IBIS Model3.211/21/2010
si5330f-a00216-gm.ibs
Si5330F a00216 IBIS Model3.211/21/2010
si5330g-a00217-gm.ibs
Si5330G a00217 IBIS Model3.211/21/2010
si5330g-a00218-gm.ibs
Si5330G a00218 IBIS Model3.211/21/2010
si5330g-a00219-gm.ibs
Si5330G a00219 IBIS Model3.211/21/2010
si5330h-a00220-gm.ibs
Si5330H a00220 IBIS Model3.211/21/2010
si5330h-a00221-gm.ibs
Si5330H a00221 IBIS Model3.211/21/2010
si5330h-a00222-gm.ibs
Si5330H a00222 IBIS Model3.211/21/2010
si5330j-a00223-gm.ibs
Si5330J a00223 IBIS Model3.211/21/2010
si5330k-a00224-gm.ibs
Si5330K a00224 IBIS Model3.211/21/2010
si5330k-a00226-gm.ibs
Si5330K a00226 IBIS Model3.211/21/2010
si5330l-a00228-gm.ibs
Si5330L a00228 IBIS Model3.211/21/2010
si5330l-a00229-gm.ibs
Si5330L a00229 IBIS Model3.211/21/2010
si5330l-a00230-gm.ibs
Si5330L a00230 IBIS Model3.211/21/2010
si5330m-a00231-gm.ibs
Si5330M a00231 IBIS Model3.211/21/2010
si5330m-a00232-gm.ibs
Si5330M a00232 IBIS Model3.211/21/2010
si5330m-a00233-gm.ibs
Si5330M a00233 IBIS Model3.211/21/2010
si5335A-axxxxx-gmr.ibs
Si5335A IBIS Model3.211/30/2011
si5335B-axxxxx-gmr.ibs
Si5335B IBIS Model3.211/30/2011
si5335C-axxxxx-gmr.ibs
Si5335C IBIS Model3.211/30/2011
si5335D-axxxxx-gmr.ibs
Si5335D IBIS Model3.211/30/2011

Product Matrix


Part Number Available DocumentsControlPackageReference InputsClock OutputsInput FrequencyOutput FrequencyPhase Jitter (RMS)Output Format(s)VDDVDDO
CY28400Data Sheet
I2C/Pin28-pin SSOP14100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
CY28400-2Data Sheet
I2C/Pin28-pin SSOP/TSSOP14100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
CY28401Data Sheet
I2C/Pin48-pin SSOP18100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
CY28800Data Sheet
I2C/Pin48-pin SSOP18100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
Si53152Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1225 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si53154Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1425 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si53156Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1625 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si53159Sample
Buy
Data Sheet
I2C/Pin48-pin QFN1925 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si5330ASample
Buy
Data Sheet
Pin4x4mm 24-QFN145 - 710 MHz5 - 170 MHz0.15 psLVPECL 2.5 V, 3.3 V2.5 V, 3.3 V
Si5330BData Sheet
Pin4x4mm 24-QFN145 - 710 MHz5 - 170 MHz0.15 psLVDS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330CData Sheet
Pin4x4 mm 24-QFN145 - 200 MHz5 - 250 MHz0.15 psHCSL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330E> 1.0 psLVCMOS, HCSL3.3 V3.3 V
Si5330FSample
Data Sheet
Pin4x4 mm 24-QFN185 - 200 MHz5 - 200 MHz0.15 psLVCMOS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330GData Sheet
Pin4x4 mm 24-QFN185 - 200 MHz5 - 200 MHz0.15 psLVCMOS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330HData Sheet
Pin4x4 mm 24-QFN185 - 350 MHz5 - 350 MHz0.15 psSSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330JData Sheet
Pin4x4 mm 24-QFN185 - 350 MHz5 - 350 MHz0.15 psHSTL1.5V1.5 V
Si5330LData Sheet
Pin4x4 mm 24-QFN145 - 350 MHz5 - 350 MHz0.15 psLVDS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5330MData Sheet
Pin4x4 mm 24-QFN145 - 200 MHz5 - 250 MHz0.15 psHCSL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335AData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25 or 27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335BData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335CData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335DData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
SL18860DCData Sheet
Pin10-pin TDFN1310 - 52 MHz10 - 52 MHz> 1.0 psLVCMOS 3.3 V
SL18861DCData Sheet
Pin10-pin TDFN1310 - 52 MHz10 - 52 MHz> 1.0 psLVCMOS 3.3 V
SL2304NZData Sheet
Pin8-pin TSSOP/SOIC141 - 140 MHz1 - 140 MHz> 1.0 psLVCMOS 3.3 V
SL2305NZData Sheet
Pin8-pin TSSOP/SOIC151 - 140 MHz1 - 140 MHz> 1.0 psLVCMOS 3.3 V
SL2309NZData Sheet
Pin16-pin TSSOP/SOIC1910 - 140 MHz10 - 140 MHz> 1.0 psLVCMOS 3.3 V
SL23EP09NZData Sheet
Pin16-pin TSSOP/SOIC1910 - 220 MHz10 - 220 MHz> 1.0 psLVCMOS 2.5 V, 3.3 V
SL28DB200Data Sheet
Pin16-pin TSSOP12100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
SL28PCIe14Data Sheet
I2C/Pin32-pin QFN2425/100 MHz100 MHz1.0 psHCSL 3.3 V3.3 V

Education Center


Design Resources

 

Training & Resources

Featured Videos

See How to Build a Custom Clock
See How to Build a Custom Clock
Minimizing Noise and Interference with PSRR
Minimizing Noise and Interference with PSRR

Featured Utilities

Clock Tree Design Service

Silicon Labs clock tree design and consulting services help hardware designers simplify design and layout. Fill out the web form or upload files, and Silicon Labs will return a custom clock tree proposal within 3 business days based on your design.

ClockBuilder™ Wizard

The simple, easy-to-use ClockBuilder™ utility can be used to quickly develop custom, application-specific clock generators that support any combination of user-specified input/output frequencies.

Build Custom XO/VCXO

Specify a custom silicon or crystal oscillator and build a part number in minutes. Need to reorder? Look up a currently existing product by part number.

Parametric Search

Use this utility to search the selection of available clock generators and buffers, low jitter and jitter attenuating clock multipliers, synchronous ethernet, SONET/SDH clocks, crystal oscillators, and voltage-controlled crystal oscillators. Samples ship in less than two weeks!

Cross-Reference Search

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet and export the results to Excel.


Featured White Papers

Selecting the Optimum PCIe Clock Source

To ensure proper compliance with the PCIe standard, systems require careful attention to the timing subsystem and architecture. This article explores some of the standard clocking architectures for PCIe and considers their benefits for typical system applications, including: clock architecture selection (Common Refclk, Separate Refclk or Data Clocked Refclk), requirements in applications that use FPGAs, jitter performance of the reference clock, use of spread spectrum clocking, and more.

SyncE and IEEE 1588: Sync Distribution for a Unified Network

Since Ethernet or packet based networks operate asynchronously, many of the traditional applications that depend on synchronization are not supported. Designers increasingly need to combine services supplied by data efficient packet networks with the ones served by the large installed base of traditional SONET/SDH networks. Both Synchronous Ethernet (SyncE) and packet timing using the IEEE 1588 protocol offer viable solutions in unifying service delivery over both networks. Download this new app note from Silicon Labs to discover methods for transporting synchronization and potential synchronized timing implementations.

Prototyping with Frequency-Flexible Crystal Oscillators

Developers of new systems ideally should make decisions regarding clocking requirements early in the design process. Although clocking rates are critical parameters that should be known in advance, determining these rates sometimes requires experimentation and re-evaluation. The use of frequency-flexible, programmable crystal oscillators (XOs) as prototyping tools can facilitate the process of validating system performance and help streamline the overall product development cycle.

View all Clock and Oscillator Training & Resources...

Back to Top

 

Specify Custom Oscillators

  • Easy web-based utility
  • Create new or look up existing part numbers

Get started now!

 

Overview

Documentation

Tools

Product Matrix

Education

More Info

Win a Si52144 PCIe Clock Generator EVB
Custom clocks available from Silicon Labs
Silicon Labs offers the shortest lead times for timing products in the industry
Silicon Labs' portfolio of clock generators and clock buffers