| Si5334C | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334D | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334E | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334F | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334G | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334J | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334K | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334L | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5334M | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338A | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338B | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338C | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338D | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338E | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338F | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338G | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338H | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338J | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338K | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338L | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338M | | Data Sheet
| I2C | 4x4 mm 24-QFN | 1 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338N | | Data Sheet
| I2C | 4x4 mm 24-QFN | 4 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 710 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338P | | Data Sheet
| I2C | 4x4 mm 24-QFN | 4 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5338Q | | Data Sheet
| I2C | 4x4 mm 24-QFN | 4 | 4 | 8 - 30 MHz (Xtal) or 5 - 710 MHz (Clock) | 0.16 - 200 MHz | 1.0 ps | LVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| Si5350A-A-GM | 
 | Data Sheet Data Sheet Data Short
| Pin | 4x4 mm 20-QFN | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350A-A-GT | 
 | Data Sheet Data Sheet Data Short
| Pin | 10-pin MSOP | 1 | 3 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350A-A-GU | 
 | Data Sheet Data Sheet Data Short
| Pin | 24-pin QSOP | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350B-A-GM | | Data Sheet Data Sheet Data Short
| Pin | 4x4 mm 20-QFN | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350B-A-GT | | Data Sheet Data Sheet Data Short
| Pin | 10-pin MSOP | 1 | 3 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350B-A-GU | | Data Sheet Data Sheet Data Short
| Pin | 24-pin QSOP | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350C-A-GM | | Data Sheet Data Sheet Data Short
| Pin | 4x4 mm 20-QFN | 2 | 8 | 10 - 100 MHz (Clock), 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350C-A-GT | | Data Sheet Data Sheet Data Short
| Pin | 10-pin MSOP | 2 | 3 | 10 - 100 MHz (Clock), 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5350C-A-GU | | Data Sheet Data Sheet Data Short
| Pin | 24-pin QSOP | 2 | 8 | 10 - 100 MHz (Clock), 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351A-A-GM | | Data Sheet Data Short
| I2C | 4x4 mm 20-QFN | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351A-A-GT | | Data Sheet Data Short
| I2C | 10-pin MSOP | 1 | 3 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351A-A-GU | | Data Sheet Data Short
| I2C | 24-pin QSOP | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351B-A-GM | | Data Sheet Data Short
| I2C | 4x4 mm 20-QFN | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351B-A-GU | | Data Sheet Data Short
| I2C | 24-pin QSOP | 1 | 8 | 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351C-A-GM | | Data Sheet Data Short
| I2C | 4x4 mm 20-QFN | 2 | 8 | 10 - 100 MHz (Clock), 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5351C-A-GU | | Data Sheet Data Short
| I2C | 24-pin QSOP | 2 | 8 | 10 - 100 MHz (Clock), 25/27 MHz (Xtal) | 0.008 - 133 MHz | 3.5 ps | LVCMOS
| 2.5 V, 3.3 V | 2.5 V, 3.3 V |
| Si5355 | | Data Sheet
| Pin | 4x4 mm 24-QFN | 1 | 8 | 25/27 MHz (Xtal) or 5 - 200 MHz (Clock) | 1 - 200 MHz | 2.0 ps | LVCMOS
| 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
| SL38000 | | Data Sheet
| I2C/Pin | 28-pin TSSOP | 1 | 12 | 3 - 166 MHz (Clock), 8 - 48 MHz (Xtal) | 3 - 200 MHz | > 1.0 ps | LVCMOS
| 1.8 V, 2.5 V, 3.3 V | 1.8/2.5/3.3 V, VDDO<=VDD |
| SL38000ZI-15H | | Data Sheet
| Pin | 28-pin TSSOP | 1 | 5 | 25 MHz | 12 MHz, 125 MHz, 133 MHz, 25 MHz, 50 MHz | > 1.0 ps | LVCMOS
| 3.3 V | 3.3 V |
| SL38160 | | Data Sheet
| I2C/Pin | 16-pin TSSOP | 1 | 8 | 3 - 166 MHz (Clock), 8 - 48 MHz (Xtal) | 3 - 200 MHz | > 1.0 ps | LVCMOS
| 1.8 V, 2.5 V, 3.3 V | 1.8/2.5/3.3 V, VDDO<=VDD |
| SL38160-17AH | | Data Sheet
| I2C | 16-pin TSSOP | 1 | 4 | 27 MHz | 13.5 - 148.5 MHz, 27 MHz, 8.19 - 49.15 MHz | > 1.0 ps | LVCMOS | 3.3 V | 3.3 V |
| SL38160-18AH | | Data Sheet
| I2C/Pin | 16-pin TSSOP | 2 | 2 | 27 MHz | 25 - 202 MHz, 27 MHz | > 1.0 ps | LVCMOS
| 3.3 V | 3.3 V |