​PCI Express (PCIe) Gen 1/2/3 Clocks

Bookmark and Share
Si52144 Block Diagram

Silicon Labs' PCI Express clocks provide industry-leading jitter performance, compliance with PCI Express (PCIe) Gen 1/2/3 requirements, outstanding frequency flexibility and configurable AC parameters for signal integrity optimization.

The PCIe Clock family addresses the specific clock requirements of PCIe Generation 1, 2 or 3 system interfaces. This interface standard has become the industry choice as a high speed interconnect between devices and system I/Os and is used in consumer, server, storage, IP gateways, multi-function printers (MFPs) and industrial applications.

More ...

Selecting the Optimum PCIe Clock Source

Features

  • Si5334/35/38—4 Differential Output Clock Generator
    • Lowest jitter PCIe Gen 3 clock
    • Complies with all PCIe Gen 1/2/3 jitter specifications with margin
    • PCIe compliant spread spectrum clock generation
    • Any frequency on any output (0.16–350 MHz)
    • Integrated level/format translation (HCSL, LVDS, LVCMOS, LVPECL, CML)
    • ClockBuilder web-configurable (Si5335)
    • Pin-programmable (Si5334)
    • I2C programmable (Si5338)
    • 24-pin QFN package
  • Si52142/43/44/46/47—2, 4, 6 and 9 PCIe Output Clock Generator
    • Extremely low power consumption (<6 mA) HCSL output drivers
    • Supports 2, 4, 6 or 9 PCIe outputs
    • Integrated termination and IREF resistors
    • I2C control interface for AC parameter, signal integrity and EMI tuning
    • Operate from 25 MHz RCLK or widely available, low cost 25 MHz crystals
    • Supports industrial grade (-40 to + 85 ˚C)
    • 24-, 32- and 48-pin QFN packages
    • Contact Silicon Labs to build a custom clock (PPR)
 

Applications

 

 


Related Products

 

 

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (20)

Document NameDescriptionVersionLast Updated
CY28400.pdf
CY28400 Data SheetA3/9/2011
CY28400-2.pdf
CY28400-2 Data SheetC3/9/2011
CY28800.pdf
CY28800 Data SheetB3/9/2011
Si52142.pdf
Si52142 Data Sheet0.11/9/2012
Si52143.pdf
Si52143 Data Sheet0.11/9/2012
Si52144.pdf
Si52144 Data Sheet0.11/9/2012
Si52146.pdf
Si52146 Data Sheet1.01/9/2012
Si52147.pdf
Si52147 Data Sheet1.04/26/2012
Si5334.pdf
Si5334 Data Sheet0.166/28/2010
Si5335.pdf
Si5335 Data Sheet1.04/9/2012
Si5338.pdf
Si5338 Data Sheet1.13/28/2012
Si5356.pdf
Si5356A Data Sheet1.05/1/2012
SL28DB200.pdf
SL28DB200 Data SheetC3/9/2011
SL28PCIe14.pdf
SL28PCIe14 Data SheetAA3/9/2011
SL28PCIe16.pdf
SL28PCIe16 Data SheetAB3/10/2011
SL28PCIe25.pdf
SL28PCIe25 Data SheetAA3/10/2011
SL28PCIe26.pdf
SL28PCIe26 Data SheetAA3/10/2011
SL28SRC01.pdf
SL28SRC01 Data SheetAA3/8/2011
SL28SRC02.pdf
SL28SRC02 Data SheetAA3/8/2011
SL28SRC04.pdf
SL28SRC04 Data SheetAA3/8/2011

User Guides (5)

Document NameDescriptionVersionLast Updated
Si52144-EVB.pdf
Si52144-EVB User's Guide0.11/9/2012
Si52147-EVB.pdf
Si52147-EVB User's Guide0.11/9/2012
Si5338-56-PROG-EVB.pdf
Si5338/56-PROG-EVB Users Guide0.46/25/2010
Si5338-EVB.pdf
Si5338-EVB User Guide1.411/16/2011
Si5356EVB.pdf
Si5356-EVB User Guide0.26/25/2010

Application Notes (13)

Document NameDescriptionVersionLast Updated
AN360.pdf
AN360: Crystal Selection Guide for Si533x and Si5355/56 Devices0.53/28/2012
AN377.pdf
AN377: Timing and Synchronization in Broadcast Video0.19/9/2009
AN408.pdf
AN408: Termination Options for Any-Frequency, Any Output Clock Generators and Clock Buffers0.411/23/2010
AN428.pdf
AN428: Jump Start: In-System, Flash-Based Programming for Silicon Labs’ Timing Products0.610/5/2010
AN473.pdf
AN473: Configuring the Si5338 Evaluation Board in Zero Delay Mode0.112/10/2009
AN491.pdf
AN491: Power Supply Rejection for Low Jitter Clocks0.14/2/2010
an56.pdf
AN56: Calculating Total Output Jitter for PLLs0.35/4/2012
AN562.pdf
AN562: PCI Express 3.0 Jitter Requirements0.11/5/2011
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
AN623.pdf
AN623: Customizing the Si5335 with ClockBuilder1.011/17/2011
AN624.pdf
AN624: Si5335 Solves Timing Challenges in PCI Express, Computing, Communications and FPGA-Based Systems1.011/17/2011
AN636.pdf
AN636: Si5214x and Si5315x Signal Integrity Tuning to Improve Connectivity0.11/12/2012
AN565.pdf
Configuring the Si5356A0.14/25/2011

White Papers (5)

Document NameDescriptionVersionLast Updated
Configurable-Tiny-Clocks-Reduce-Space-Power-and-EMI.pdf
Configurable Tiny Clocks Reduce Space, Power and EMI in Consumer Electronics Designs1.01/27/2012
MultiSynthWhitePaper.pdf
MultiSynth White Paper0415104/15/2010
Reducing-EMI_WP.pdf
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking1.05/31/2011
PCIe-Clock-Source-Selection.pdf
Selecting the Optimum PCIe Clock Source1.01/10/2012
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (7)

Document NameDescriptionVersionLast Updated
ppr-programmable-product-request-form.docx
Programmable Product Request Form (PPR)3.03/23/2012
Si5338-RM.pdf
Si5338 Reference Manual: Configuring the Si5338 without ClockBuilder Desktop (replaces AN411)1.03/28/2012
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices3.05/3/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.02/10/2012
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (10)

Document NameDescriptionVersionLast Updated
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std.pdf
1107132 Si5330, Si5334, Si5338, Si5355, Si5356 Shipment Media Change std
1109081 SPEL Assy PCN std.pdf
1109081 SPEL Assy PCN std
11090810 Test to UTL std.pdf
11090810 Test to UTL std
1109084_SL Assembly Transfer to UTAC Thailand std reissue.pdf
1109084 SL Assembly Transfer to UTAC Thailand std reissue
1110101B_Bulletin to expand OFC for ship OSEP parts.pdf
1110101B_Bulletin to expand OFC for ship OSEP parts
1203231B_LPP_Reel1.pdf
1203231B_LPP_Reel1
1203281B_Si5338_DocumentationUpdate_Bulletin_std.pdf
1203281B_Si5338_DocumentationUpdate_Bulletin_std
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs.pdf
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin.pdf
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin
1205011B_Si5356A_Si5355_Datasheet_v1.0_Availability_Bulletin.pdf
1205011B_Si5356A_Si5355_Datasheet_v1.0_Availability_Bulletin

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (3)

Document NameDescriptionVersionUpdated
AN428SW.zip
AN428 Jumpstart Software Ver 1.31.38/23/2010
release_notes_clockbuilder.txt
Release Notes for ClockBuilder Desktop6/27/2011
ClockBuilderDesktopSwInstall.zip
Si5335/38/51/56 ClockBuilder Desktop Software Version 5.05.03/17/2012

Models (23)

Document NameDescriptionVersionUpdated
si5334k-axxxxx-gm.ibs
Si5334K axxxxx IBIS Model3.111/9/2010
si5334l-axxxxx-gm.ibs
Si5334L axxxxx IBIS Model3.111/9/2010
si5334m-axxxxx-gm.ibs
Si5334M axxxxx IBIS Model3.111/9/2010
si5335A-axxxxx-gmr.ibs
Si5335A IBIS Model3.211/30/2011
si5335B-axxxxx-gmr.ibs
Si5335B IBIS Model3.211/30/2011
si5335C-axxxxx-gmr.ibs
Si5335C IBIS Model3.211/30/2011
si5335D-axxxxx-gmr.ibs
Si5335D IBIS Model3.211/30/2011
si5338a-axxxxx-gm.ibs
Si5338A axxxxx IBIS Model3.66/14/2011
si5338b-axxxxx-gm.ibs
Si5338B axxxxx IBIS Model3.66/14/2011
si5338c-axxxxx-gm.ibs
Si5338C axxxxx IBIS Model3.66/14/2011
si5338d-axxxxx-gm.ibs
Si5338D axxxxx IBIS Model3.66/14/2011
si5338e-axxxxx-gm.ibs
Si5338E axxxxx IBIS Model3.66/14/2011
si5338f-axxxxx-gm.ibs
Si5338F axxxxx IBIS Model3.66/14/2011
si5338g-axxxxx-gm.ibs
Si5338G axxxxx IBIS Model3.66/14/2011
si5338h-axxxxx-gm.ibs
Si5338H axxxxx IBIS Model3.66/14/2011
si5338j-axxxxx-gm.ibs
Si5338J axxxxx IBIS Model3.66/14/2011
si5338k-axxxxx-gm.ibs
Si5338K axxxxx IBIS Model3.66/14/2011
si5338l-axxxxx-gm.ibs
Si5338L axxxxx IBIS Model3.66/14/2011
si5338m-axxxxx-gm.ibs
Si5338M axxxxx IBIS Model3.66/14/2011
si5338n-axxxxx-gm.ibs
Si5338N axxxxx IBIS Model3.66/14/2011
si5338p-axxxxx-gm.ibs
Si5338P axxxxx IBIS Model3.66/14/2011
si5338q-axxxxx-gm.ibs
Si5338Q axxxxx IBIS Model3.66/14/2011
si5356a-axxxxx-gm.ibs
Si5356A axxxxx IBIS Model3.211/30/2010
 

Product Matrix


Part Number Available DocumentsControlPackageReference InputsClock OutputsInput FrequencyOutput FrequencyPhase Jitter (RMS)Output Format(s)VDDVDDO
CY28400Data Sheet
I2C/Pin28-pin SSOP14100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
CY28400-2Data Sheet
I2C/Pin28-pin SSOP/TSSOP14100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
CY28800Data Sheet
I2C/Pin48-pin SSOP18100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
Si52142Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1325 MHz100 MHz, 25 MHz1.0 psHSCL, LVCMOS3.3 V3.3 V
Si52143Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1525 MHz100 MHz, 25 MHz1.0 psHSCL, LVCMOS3.3 V3.3 V
Si52144Sample
Buy
Data Sheet
I2C/Pin24-pin QFN1425 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si52146Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1625 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si52147Sample
Buy
Data Sheet
I2C/Pin32-pin QFN1925 MHz100 MHz1.0 psHSCL3.3 V3.3 V
Si5334KData Sheet
Pin4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5334LData Sheet
Pin4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5334MData Sheet
Pin4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335AData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25 or 27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335BData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335CData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5335DData Sheet
Pin24-pin QFN1410 - 350 (Clock) 25/27 (Xtal)1 - 350 MHz1.0 psLVCMOS, LVDS, LVPECL, HCSL, SSTL, HSTL, CML1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338AData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338BData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338CData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338DData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338EData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338FData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338GData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338HData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338JData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338KData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338LData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338MData Sheet
I2C4x4 mm 24-QFN148 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338NData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 710 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338PData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5338QData Sheet
I2C4x4 mm 24-QFN448 - 30 MHz (Xtal) or 5 - 710 MHz (Clock)0.16 - 200 MHz1.0 psLVPECL, LVDS, LVCMOS, HCSL, SSTL, HSTL 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
Si5356Data Sheet
I2C4x4 mm 24-QFN1825/27 MHz (Xtal) or 5 - 200 MHz (Clock)1 - 200 MHz2.0 psLVCMOS 1.8 V, 2.5 V, 3.3 V1.8 V, 2.5 V, 3.3 V
SL28DB200Data Sheet
Pin16-pin TSSOP12100 MHz100 MHz> 1.0 psHCSL 3.3 V3.3 V
SL28PCIe14Data Sheet
I2C/Pin32-pin QFN2425/100 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28PCIe16Data Sheet
I2C/Pin32-pin QFN1610 - 45 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28PCIe25Data Sheet
I2C/Pin32-pin QFN1425 MHz100 MHz, 25 MHz3.1 psLVCMOS, HCSL 3.3 V3.3 V
SL28PCIe26Data Sheet
I2C/Pin32-pin QFN1425 MHz100 MHz3.1 psHCSL 3.3 V3.3 V
SL28SRC01Data Sheet
Pin16-pin TSSOP1114.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28SRC02Data Sheet
Pin20-pin TSSOP1214.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V
SL28SRC04Data Sheet
Pin24-pin TSSOP1414.318 MHz100 MHz1.0 psHCSL 3.3 V3.3 V

The Si5334/35/38 provides the ability to generate a mix of up to four differential LVDS, LVPECL and HCSL clocks. Each output clock is PCIe Gen 3 compliant and can be a unique frequency up to 350 MHz with a unique output format and supply rail.

The SL28PCIe10/30/50 highly integrated, customizable clock generator family is capable of generating PCIe compliant differential clocks, standard frequency LVCMOS system clocks and user programmable clocks. This family can be factory customized to provide a mix HCSL and LVCMOS outputs. These outputs can be programmed to produce frequencies that range from 1 to 400 MHz. Programmable AC parameters (output drive strength, rise/fall times and differential signal cross point), spread spectrum support and programmable output impedance are available to prevent electromagnetic interference (EMI) issues. All devices in this family are factory configured to a default customer specification that can later be modified via the I2C interface.

The SL28PCIe25/26/14/16 and SL28SRCxx off-the-shelf PCIe clock generators are simple to use and low power. To reduce electromagnetic interference, the spread spectrum function is easily enabled through a control pin interface. The SL28PCIe25/26/14/16 devices also have an I2C interface that allows cross point adjustment for lower common mode energy dissipation as well as the ability to disable unused output signals. Spread spectrum can also be controlled through the I2C bus.

 

Education Center

 

Design Resources

 

Training & Resources

Featured Videos

See How to Build a Custom Clock
See How to Build a Custom Clock
Minimizing Noise and Interference with PSRR
Minimizing Noise and Interference with PSRR

Featured Utilities

Clock Tree Design Service

Silicon Labs clock tree design and consulting services help hardware designers simplify design and layout. Fill out the web form or upload files, and Silicon Labs will return a custom clock tree proposal within 3 business days based on your design.

ClockBuilder™ Wizard

The simple, easy-to-use ClockBuilder™ utility can be used to quickly develop custom, application-specific clock generators that support any combination of user-specified input/output frequencies.

Build Custom XO/VCXO

Specify a custom silicon or crystal oscillator and build a part number in minutes. Need to reorder? Look up a currently existing product by part number.

Parametric Search

Use this utility to search the selection of available clock generators and buffers, low jitter and jitter attenuating clock multipliers, synchronous ethernet, SONET/SDH clocks, crystal oscillators, and voltage-controlled crystal oscillators. Samples ship in less than two weeks!

Cross-Reference Search

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet and export the results to Excel.


Featured White Papers

Selecting the Optimum PCIe Clock Source

To ensure proper compliance with the PCIe standard, systems require careful attention to the timing subsystem and architecture. This article explores some of the standard clocking architectures for PCIe and considers their benefits for typical system applications, including: clock architecture selection (Common Refclk, Separate Refclk or Data Clocked Refclk), requirements in applications that use FPGAs, jitter performance of the reference clock, use of spread spectrum clocking, and more.

SyncE and IEEE 1588: Sync Distribution for a Unified Network

Since Ethernet or packet based networks operate asynchronously, many of the traditional applications that depend on synchronization are not supported. Designers increasingly need to combine services supplied by data efficient packet networks with the ones served by the large installed base of traditional SONET/SDH networks. Both Synchronous Ethernet (SyncE) and packet timing using the IEEE 1588 protocol offer viable solutions in unifying service delivery over both networks. Download this new app note from Silicon Labs to discover methods for transporting synchronization and potential synchronized timing implementations.

Prototyping with Frequency-Flexible Crystal Oscillators

Developers of new systems ideally should make decisions regarding clocking requirements early in the design process. Although clocking rates are critical parameters that should be known in advance, determining these rates sometimes requires experimentation and re-evaluation. The use of frequency-flexible, programmable crystal oscillators (XOs) as prototyping tools can facilitate the process of validating system performance and help streamline the overall product development cycle.

View all Clock and Oscillator Training & Resources...

Back to Top

 

 

 

Overview

Documentation

Tools

Product Matrix

Education

More Info

Win a Si52144 PCIe Clock Generator EVB
Custom clocks available from Silicon Labs
Silicon Labs offers the shortest lead times for timing products in the industry
Silicon Labs' portfolio of clock generators and clock buffers