4-PLL Jitter Attenuating Clocks

Bookmark and Share
Si5374 4-PLL Jitter Attenuating Clock Block Diagram

The Si5374/75 any-frequency jitter attenuating clocks integrate four independent jitter attenuating PLLs into a single device, providing industry-leading integration for space-constrained OTN (OTU1, OTU2, OTU3, OTU4) applications. The Si537x can generate any output frequency (2 kHz to 808 MHz) from any input frequency (2 kHz to 710 MHz) with industry-leading jitter performance (0.4 ps rms phase jitter).

Silicon Labs’ innovative DSPLL® technology provides any-frequency synthesis and jitter attenuation in a highly integrated PLL solution:

  • Eliminates the need for external VCXO and loop filter components
  • Minimizes BOM cost and complexity
  • Simplifies layout and improving immunity to board-level noise

 

 

Product Matrix Highlights

Device In​ Out​ Applications​
Si5374 8​ 8​ SONET/SDH, ITU G.709 FEC, OTN, GbE, 10/100G, Wireless Base stations, DSLAM, Cable Infrastructure​
Si5375 4​ 4​ SONET/SDH, ITU G.709 FEC, OTN, GbE, 10/100G, Wireless Base stations, DSLAM, Cable Infrastructure​​

See all product matrix details

 

Features

  • Ultra low jitter generation: 0.4 ps rms phase jitter (12 kHz to 20 MHz)
  • Any-frequency synthesis
  • Digitally programmable loop bandwidth provides application-specific noise filtering (4 Hz to 8 kHz)
  • Meets G.8251 and OC-192 GR-253-CORE jitter specifications
  • Hitless switching w/integrated phase buildout
  • Manual or automatic (revertive, non-revertive) input clock selection
  • Synchronous and/or free-run operation
  • 8 clock inputs
  • 8 differential clock outputs
  • Accepts gapped clock inputs
  • Loss of lock, loss of signal alarms
  • User-selectable output clock signal format: LVPECL, LVDS, CML, CMOS
  • I2C programmable
  • On-chip voltage regulator with high PSRR
  • Pb-free, RoHS-compliant
  • Single supply operating at 1.8 or 2.5 V
  • Small size (10 mm x 10 mm 80-pin BGA)
 

Applications

 

Technologies

  • Learn more: patented DSPLL technology

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (2)

Document NameDescriptionVersionLast Updated
Si5374.pdf
Si5374 Data Sheet0.452/17/2012
Si5375.pdf
Si5375 Data Sheet0.452/17/2012

User Guides (2)

Document NameDescriptionVersionLast Updated
Si537x-EVB.pdf
Si537x-EVB User's Guide0.53/6/2012
Si53xxReferenceManual.pdf
Si53xxReferenceManual0.524/12/2012

Application Notes (4)

Document NameDescriptionVersionLast Updated
AN513.pdf
AN513: Jitter Attenuation--Choosing the Right Phase-Locked Loop Bandwidth0.16/10/2010
an56.pdf
AN56: Calculating Total Output Jitter for PLLs0.35/4/2012
AN561.pdf
AN561: Introduction to Gapped Clocks and PLLs0.111/29/2010
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011

White Papers (3)

Document NameDescriptionVersionLast Updated
Clock-Division_WP.pdf
Clock Division with Jitter and Phase Noise Measurements1.07/12/2011
40-100G-Networking-WP.pdf
High-Performance Clock Integration Key to 40/100G Networks1.010/6/2011
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (5)

Document NameDescriptionVersionLast Updated
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices3.05/3/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.02/10/2012
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

Design Resources

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (2)

Document NameDescriptionVersionUpdated
release_notes_si537xdspllsim.txt
Release Notes for the Si537x EVB Software4/9/2012
Si537xEVBSoftwareInstall.zip
Si537x DSPLLsim EVB Software 2.32.34/9/2012

Models (1)

Document NameDescriptionVersionUpdated
si5375-c-cg.ibs
Si5375 IBIS Model3.37/22/2011
 

Product Matrix


Part Number Available DocumentsControlPackageReference InputsClock OutputsInput FrequencyOutput FrequencyPhase Jitter (RMS)Output Format(s)VDDVDDO
Si5374Data Sheet
I2C80-pin BGA880.002 - 710 MHz0.002 - 808 MHz350 fs rms typCMOS, LVDS, LVPECL, CML1.8 V, 2.5 V
Si5375Data Sheet
I2C80-pin BGA440.002 - 710 MHz0.002 - 808 MHz350 fs rms typCMOS, LVDS, LVPECL, CML1.8 V, 2.5 V

Education Center


Reference Manual

 

Training & Resources

Featured Videos

See How to Build a Custom Clock
See How to Build a Custom Clock
Minimizing Noise and Interference with PSRR
Minimizing Noise and Interference with PSRR

Featured Utilities

Clock Tree Design Service

Silicon Labs clock tree design and consulting services help hardware designers simplify design and layout. Fill out the web form or upload files, and Silicon Labs will return a custom clock tree proposal within 3 business days based on your design.

ClockBuilder™ Wizard

The simple, easy-to-use ClockBuilder™ utility can be used to quickly develop custom, application-specific clock generators that support any combination of user-specified input/output frequencies.

Build Custom XO/VCXO

Specify a custom silicon or crystal oscillator and build a part number in minutes. Need to reorder? Look up a currently existing product by part number.

Parametric Search

Use this utility to search the selection of available clock generators and buffers, low jitter and jitter attenuating clock multipliers, synchronous ethernet, SONET/SDH clocks, crystal oscillators, and voltage-controlled crystal oscillators. Samples ship in less than two weeks!

Cross-Reference Search

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet and export the results to Excel.


Featured White Papers

Selecting the Optimum PCIe Clock Source

To ensure proper compliance with the PCIe standard, systems require careful attention to the timing subsystem and architecture. This article explores some of the standard clocking architectures for PCIe and considers their benefits for typical system applications, including: clock architecture selection (Common Refclk, Separate Refclk or Data Clocked Refclk), requirements in applications that use FPGAs, jitter performance of the reference clock, use of spread spectrum clocking, and more.

SyncE and IEEE 1588: Sync Distribution for a Unified Network

Since Ethernet or packet based networks operate asynchronously, many of the traditional applications that depend on synchronization are not supported. Designers increasingly need to combine services supplied by data efficient packet networks with the ones served by the large installed base of traditional SONET/SDH networks. Both Synchronous Ethernet (SyncE) and packet timing using the IEEE 1588 protocol offer viable solutions in unifying service delivery over both networks. Download this new app note from Silicon Labs to discover methods for transporting synchronization and potential synchronized timing implementations.

Prototyping with Frequency-Flexible Crystal Oscillators

Developers of new systems ideally should make decisions regarding clocking requirements early in the design process. Although clocking rates are critical parameters that should be known in advance, determining these rates sometimes requires experimentation and re-evaluation. The use of frequency-flexible, programmable crystal oscillators (XOs) as prototyping tools can facilitate the process of validating system performance and help streamline the overall product development cycle.

View all Clock and Oscillator Training & Resources...

Back to Top

 

Overview

Documentation

Tools

Product Matrix

Education

More Info

Parametric Search     

Find Products Fast!

Clock Tree Design
Broadcast Video Solutions