​1-PLL Jitter Attenuating Clocks

Bookmark and Share
Si5324 Jitter Attenuating Clock Multiplier

The Si531x/2x/6x any-frequency jitter attenuating clocks generate any output frequency (2 kHz to 1.4 GHz) from any input frequency (2 kHz to 710 MHz) with industry-leading jitter performance (0.3 ps rms phase jitter).

Silicon Labs’ innovative DSPLL® technology provides any-frequency synthesis and jitter attenuation in a highly integrated PLL solution:

  • Eliminates the need for external VCXO and loop filter components
  • Minimizes BOM cost and complexity
  • Simplifies layout and improving immunity to board-level noise

 

More ...

 

Features

  • Ultra low jitter generation: 0.3 ps rms phase jitter (12 kHz to 20 MHz)
  • Any-frequency synthesis
  • Digitally programmable loop bandwidth provides application-specific noise filtering (4 Hz to 8 kHz)
  • Meets G.8251 and OC-192 GR-253-CORE jitter specifications
  • Hitless switching w/integrated phase buildout
  • Manual or automatic (revertive, non-revertive) input clock selection
  • Synchronous or free-run operation
  • 1, 2 or 4 clock inputs
  • 1, 2 or 5 differential clock outputs
  • Accepts gapped clock inputs
  • Loss of lock (LOL), loss of signal (LOS), frequency offset (FOS) alarm outputs
  • User-selectable output clock signal format: LVPECL, LVDS, CML, CMOS
  • I²C/SPI programmable or pin-controlled
  • On-chip voltage regulator with high PSRR
  • Pb-free, RoHS compliant
  • Single supply operating at 1.8, 2.5 or 3.3 V
  • Small size (6 mm x 6 mm 36-pin QFN)
 

Applications

 

Technologies

  • Learn more: patented DSPLL technology
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (10)

Document NameDescriptionVersionLast Updated
Si5316.pdf
Si5316 Data Sheet0.4
Si5317.pdf
Si5317 Data Sheet1.14/18/2011
Si5319.pdf
Si5319 Data Sheet1.012/8/2010
Si5323.pdf
Si5323 Data Sheet1.01/18/2011
Si5324.pdf
Si5324 Data Sheet0.2511/3/2010
Si5326.pdf
Si5326 Data Sheet1.09/30/2010
Si5327.pdf
Si5327 Data Sheet0.45/2/2011
Si5366.pdf
Si5366 Data Sheet0.3
Si5368.pdf
Si5368 Data Sheet0.416/18/2009
Si5369.pdf
Si5369 Data Sheet0.45/2/2011

User Guides (6)

Document NameDescriptionVersionLast Updated
Si5316_19_22_23_24_25_26_27EVB.pdf
Si5316/19/22/23/24/25/26/27-EVB User's Guide0.61/12/2012
Si5317-EVB.pdf
Si5317-EVB User's Guide0.16/7/2010
Si5326-VTSS-EVB.pdf
Si5326-VTSS-EVB User Guide0.212/19/2011
Si5365_66_67_68_69-EVB.pdf
Si5365/66/67/68/69-EVB User's Guide0.61/12/2012
Si53xxReferenceManual.pdf
Si53xxReferenceManual0.5112/14/2011
Si5xx-ML52x-EVB.pdf
Si5xx-ML52x-EVB User Guide0.29/23/2009

Application Notes (8)

Document NameDescriptionVersionLast Updated
AN377.pdf
AN377: Timing and Synchronization in Broadcast Video0.19/9/2009
AN420.pdf
AN420: SyncE and IEEE 1588: Sync Distribution For A Unified Network0.210/28/2011
AN428.pdf
AN428: Jump Start: In-System, Flash-Based Programming for Silicon Labs’ Timing Products0.610/5/2010
AN491.pdf
AN491: Power Supply Rejection for Low Jitter Clocks0.14/2/2010
AN513.pdf
AN513: Jitter Attenuation--Choosing the Right Phase-Locked Loop Bandwidth0.16/10/2010
AN561.pdf
AN561: Introduction to Gapped Clocks and PLLs0.111/29/2010
AN581.pdf
AN581: Meeting SerDes Jitter Requirements Simplified with Silicon Labs Clocks and Oscillators0.19/2/2011
AN591.pdf
AN591: Crystal Selection for the Si5315, Si5317, and Other Si53xx Any-Frequency Jitter Attenuating Clocks0.310/31/2011

White Papers (3)

Document NameDescriptionVersionLast Updated
Clock-Division_WP.pdf
Clock Division with Jitter and Phase Noise Measurements1.07/12/2011
DSP_Driven_Clocks.PDF
DSP-driven High-performance Clock Sources Radically Alter System Timing Architectures White Paper
Timing-ICs-Keep-Beat-with-Needs-of-Todays-Embedded-Market.pdf
Timing ICs Keep Beat with Needs of Today’s Embedded Market1.011/21/2011

Miscellaneous (5)

Document NameDescriptionVersionLast Updated
Silicon-Labs-Timing-Cross-Reference.pdf
Silicon Labs Timing Cross-Reference to Xilinx, Altera and Lattice FPGA Devices2.12/8/2012
timing-solutions-for-cavium-processors.pdf
Silicon Labs' Timing Solutions for Cavium Processors1.27/15/2011
timing-solutions-for-freescale-processors.pdf
Silicon Labs' Timing Solutions for Freescale Processors1.012/20/2011
Timing-Solutions-for-Altera.pdf
Timing Solutions for Altera0.312/7/2011
timing-solutions-for-plx-technology.pdf
Timing Solutions for PLX Technology1.011/8/2011

PCN (2)

Document NameDescriptionVersionLast Updated
1104181_QS0503F2_Si5317_Datasheet.pdf
QS0503F2 Si5317 Datasheet
1007191.pdf
Si531X. Si532X Test Site Relocation-ASESG Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (3)

Document NameDescriptionVersionUpdated
AN428SW.zip
AN428 Jumpstart Software Ver 1.31.38/23/2010
release_notes_dspllsim.txt
Release Notes for the Precision Clock (DSPLLsim) EVB Software12/14/2011
PrecisionClock_EVBSoftware.zip
Si531x/2x/6x DSPLLsim Software Version 4.64.612/14/2011

Models (18)

Document NameDescriptionVersionUpdated
si5316-c-gm.ibs
Si5316 IBIS Model3.23/13/2011
si5317a-c-gm.ibs
Si5317a IBIS Model3.23/13/2011
si5317b-c-gm.ibs
Si5317b IBIS Model3.23/13/2011
si5317c-c-gm.ibs
Si5317c IBIS Model3.23/13/2011
si5317d-c-gm.ibs
Si5317d IBIS Model3.23/13/2011
si5319a-c-gm.ibs
Si5319a IBIS Model3.23/13/2011
si5319b-c-gm.ibs
Si5319b IBIS Model3.23/13/2011
si5319c-c-gm.ibs
Si5319c IBIS Model3.23/13/2011
Si531x_2x_Any-rate_Clocks3v3IBIS.zip
Si531x/2x Any-Rate Precision Clock IBIS Model 3.3 V2.0
si5323-c-gm.ibs
Si5323 IBIS Model3.23/13/2011
si5323a-c-gm.ibs
Si5323a IBIS Model3.23/13/2011
si5323b-c-gm.ibs
Si5323b IBIS Model3.23/13/2011
si5323c-c-gm.ibs
Si5323c IBIS Model3.23/13/2011
si5326a.ibs
Si5326a IBIS Model3.23/13/2011
si5366-c-gq.ibs
Si5366 IBIS Model3.23/13/2011
si5368a-c-gq.ibs
Si5368a IBIS Model3.23/13/2011
si5368b-c-gq.ibs
Si5368B IBIS Model3.23/13/2011
si5368c-c-gq.ibs
Si5368C IBIS Model3.23/13/2011

Training (1)

Document NameDescriptionVersionUpdated
DSP_Driven_Clocks.PDF
DSP-driven High-performance Clock Sources Radically Alter System Timing Architectures White Paper
Bookmark and Share

Product Matrix


Part Number Available DocumentsControlPackageReference InputsClock OutputsInput FrequencyOutput FrequencyPhase Jitter (RMS)Output Format(s)VDDVDDO
Si5316Data Sheet
Pin6x6mm 36-QFN2119-71019-7100.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5317Data Sheet
Pin6x6 mm, 36-QFN121-7101-7100.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5317ASample
Buy
Data Sheet
Pin6x6 mm, 36-QFN121-7111-7110.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5317BSample
Buy
Data Sheet
Pin6x6 mm, 36-QFN121-3501-3500.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5317CSample
Buy
Data Sheet
Pin6x6 mm, 36-QFN121-2001-2000.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5317DSample
Buy
Data Sheet
Pin6x6 mm, 36-QFN121-1001-1000.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5319Data Sheet
I2C/SPI6x6mm 36-QFN110.00-7100.002-14170.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5323Data Sheet
Pin6x6mm 36-QFN220.008-7070.008-10500.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5324Data Sheet
I2C/SPI6x6mm 36-QFN220.002-7100.002-14170.3psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5326Data Sheet
I2C/SPI6x6mm 36-QFN220.002-7100.002-14170.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3V1.8, 2.5, 3.3V
Si5326ASample
Buy
Data Sheet
I2C/SPI6x6mm 36-QFN222 kHz-945 MHz, 970-1134 MHz, 1.213-1.4 GHz2 kHz-945 MHz, 970-1134 MHz, 1.213-1.4 GHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5326BData Sheet
I2C/SPI6x6mm 36-QFN222 kHz-808 MHz2 kHz-808 MHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5326CData Sheet
I2C/SPI6x6mm 36-QFN222 kHz-346 MHz2 kHz-346 MHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V1.8, 2.5, 3.3 V
Si5327Data Sheet
I2C/SPI6x6mm 36-QFN220.002 to 7100.002 to 808500 fsCMOS, LVDS, LVPECL, CML
Si5366Data Sheet
Pin14x14mm 100-TQFP450.008-7070.008-10500.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3Vn/a
Si5368Data Sheet
I2C/SPI14x14mm 100-TQFP450.002-7100.002-14170.3 psLVPECL, LVDS, CML, LVCMOS 1.8, 2.5, 3.3Vn/a
Si5368AData Sheet
I2C/SPI14x14mm 100-TQFP459 kHz-945 MHz, 970-1134 MHz, 1.213-1.417 GHz9 kHz-945 MHz, 970-1134 MHz, 1.213-1.417 GHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V
Si5368BData Sheet
I2C/SPI14x14mm 100-TQFP452 kHz-808 MHz2 kHz-808 MHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V
Si5368CSample
Buy
Data Sheet
I2C/SPI14x14mm 100-TQFP452 kHz-346 MHz2 kHz-346 MHz0.3 psLVPECL, LVDS, CML, LVCMOS1.8, 2.5, 3.3 V
Si5369Data Sheet
I2C/SPI14x14mm 100-TQFP450.002 to 7100.002 to 1417300 fsCMOS, LVDS, LVPECL, CML

Bookmark and Share

Microprocessor-controlled devices provide virtually any frequency translation combination across this operating range. For ease of use, pin-controlled devices are preconfigured to support popular SONET/SDH, Ethernet, Fibre Channel, and HDTV frequencies. The any-rate precision clocks are based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis and 300 fs rms jitter performance in a highly-integrated PLL solution that eliminates the need for external VCXO and loop filter components.

The DSPLL loop bandwidth is digitally-programmable from 4 Hz to 8.4 kHz, providing jitter performance optimization at the application level. Devices are offered in two package options: a 6 x 6 mm 36-pin QFN for devices with one or two clock outputs and a 14 x 14 mm 100-pin TQFP for products with five clock outputs. Given their frequency flexibility and outstanding jitter performance, Silicon Labs programmable any-rate precision clock ICs are ideal for providing clock multiplication, jitter attenuation and clock distribution in high-performance timing applications.

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

    

Find Products Fast!

Jitter Attenuating Clocks