Product Matrix

Synchronous Ethernet

Si5315
The Si5315 is a jitter-attenuating clock multiplier for Gb and 10G SyncE, SONET/SDH, and PDH (T1/E1) applications. The Si5315 accepts dual clock inputs ranging from 8 kHz to 644.53 MHz and generates two equal frequency multiplied clock outputs ranging from 8 kHz to 644.53 MHz.

Block Diagram

 

Features

Provides jitter attenuation and frequency translation between SONET/PDH and Ethernet
Supports ITU-T G.8262 SyncE equipment slave clock requirements
Two clock inputs/two clock outputs
Input/output frequency range: 8 kHz–644 MHz
Very low jitter: 0.6 ps (12 kHz–20 MHz)
Simple pin control interface
Selectable loop bandwidth for jitter attenuation: 60 to 8.4 kHz
Automatic/Manual hitless reference switching and holdover
Single 1.8, 2.5, 3.3V supply voltage
Loss of lock and loss of signal alarms
- 40 to +85 ºC wide operating temperature

Applications

Carrier Ethernet Switches Routers
Synchronous Ethernet Line Cards
SONET OC-3/12/48 Line Cards
GPON OLT/ONU
IP/DSLAM
T1/E1/DS3/E3 Line Cards

Resources

Documentation
  
  
  
 View All Documents
Contact Technical Support
Start

Silicon XOs Replace Crystals White Paper

Higher reliability

Better performance

Shorter lead times

Click Here

 



Product Matrix

 

Si5315
The Si5315 is a jitter-attenuating clock multiplier IC that meets or exceeds the performance, integration and jitter requirements for the 1 G and 10G Synchronous Ethernet (SyncE) market. The Si5315 is the industry’s only SyncE clock multiplier IC to support 10 GE line encoding rates (161.13 MHz, 644.53 MHz) in addition to SONET/SDH and Ethernet frequencies.  The Si5315 has the lowest jitter SyncE Clock IC in the industry (<0.6 ps rms), providing significant margin to 10 GbE requirements.

System Level Overview
The Si5315 provides clock translation, jitter attenuation, and clock distribution for high-performance Synchronous Ethernet line card timing applications. The device accepts two clock inputs ranging from 8 kHz to 644.53 MHz and generates two equal frequency, low jitter clock outputs ranging from 8 kHz to 644.53 MHz. For ease of use, the Si5315 is pin controlled to enable simple device configuration of frequency plans, PLL loop bandwidth, and input clock selection. The DSPLL locks to one of two input reference clocks and provides over 200 frequency translations to synchronize output clocks for Ethernet, SONET/SDH, and PDH line cards. The Si5315 implements internal state machines to control hitless switching between input clocks and holdover. Status alarms, loss of signal (LOS) and loss of lock (LOL) are provided on output pins to indicate a change in device status. This device is designed for systems with line cards that are synchronized to a redundant, centralized telecom or Ethernet backplane. The Si5315 translates a a low frequency clock from the telecom backplane to an Ethernet or SONET/SDH clock frequency to the PHY and filters the jitter to ensure compliance with related ITU-T and Telcordia standards.